FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about CA-RP006.
This picture is about CA-RP006.
This picture is about CA-RP006.
This picture is about CA-RP006.
This picture is about CA-RP006.
This picture is about CA-RP006.
This picture is about CA-RP006.
This picture is about CA-RP006.
This picture is about CA-RP006.
This picture is about CA-RP006.

CA-RP006, Pole Mount Adapter for PTZ Dome Cameras

#186538
#186538

PTZ Pole Mount Weatherproof

27,00 € (Excl. VAT)
FS P/N: CA-RP006
32,13 € (Incl. VAT)
FS P/N: CA-RP006
4 Sold
0 Review
0 Question
11 Back in stock, Recently Get It By Jun 7, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

CA-RP006 Pole Mount for PTZ Cameras

The CA-RP006 is a pole mounting bracket, which makes it possible to attach a PTZ dome to a pole inside or outside. This bracket is suitable for both direct mounting of a PTZ or by means of a special cable box for storing cables and has a sturdy construction and is Weatherproof so you can use it for indoor or outdoor CCTV Installations.

Specifications
Application
Indoor or outdoor, pole installation for PTZ dome camera
Dimensions(L × W × H)
215mmx172mmx65mm(8.5” x 6.8”x 2.6”)
Weight
0.55kg(1.2lb)
Material
Aluminum alloy
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

All Aluminum Material, Surface Spray Paint

The bracket is made of aluminum alloy, thickened and reinforced,treated with anti-oxidation paint, rust-proof, corrosion-resistant, acid-resistant, alkali-resistant, and has a long service life.

Compatible with Monitor Brackets for Installation
Further Details are Available

The four-hole design ensures that the camera remains stable without interference, and the installation of the stainless steel hoop is simple and convenient.

Specifications

CA-RP006 Pole Mount for PTZ Cameras

The CA-RP006 is a pole mounting bracket, which makes it possible to attach a PTZ dome to a pole inside or outside. This bracket is suitable for both direct mounting of a PTZ or by means of a special cable box for storing cables and has a sturdy construction and is Weatherproof so you can use it for indoor or outdoor CCTV Installations.

Specifications
Application
Indoor or outdoor, pole installation for PTZ dome camera
Dimensions(L × W × H)
215mmx172mmx65mm(8.5” x 6.8”x 2.6”)
Weight
0.55kg(1.2lb)
Material
Aluminum alloy
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
All Aluminum Material, Surface Spray Paint

The bracket is made of aluminum alloy, thickened and reinforced,treated with anti-oxidation paint, rust-proof, corrosion-resistant, acid-resistant, alkali-resistant, and has a long service life.

Compatible with Monitor Brackets for Installation
Further Details are Available

The four-hole design ensures that the camera remains stable without interference, and the installation of the stainless steel hoop is simple and convenient.

Questions & Answers

Customer Reviews

Resources

27,00 € (Excl. VAT)

32,13 € (Incl. VAT)

11 Back in stock