FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about CA-JB005.
This picture is about CA-JB005.
This picture is about CA-JB005.
This picture is about CA-JB005.
This picture is about CA-JB005.
This picture is about CA-JB005.
This picture is about CA-JB005.
This picture is about CA-JB005.
This picture is about CA-JB005.
This picture is about CA-JB005.
This picture is about CA-JB005.
This picture is about CA-JB005.
This picture is about CA-JB005.
This picture is about CA-JB005.

CA-JB005, Junction Box for Fixed Lens Bullets with a Four Hole Pattern

#186530
#186530

Wall or Ceiling Four Hole Pattern

12,00 € (Excl. VAT)
FS P/N: CA-JB005
14,28 € (Incl. VAT)
FS P/N: CA-JB005
120 Sold
2 Reviews
2 Questions
2 In DE Warehouse, Get It By May 3, 2024
10 In Global Warehouse, Get It By May 16, 2024
10 Back in stock, Recently Get It By Jun 10, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

CA-JB005,Mini Bullet Camera Junction Box

CA-JB005 is a wall or ceiling junction box designed for IP bullet cameras. The junction box is made from aluminum alloy so it is durable, it is covered in white and has holes for cables on the back.

Specifications
Application
Junction box for mini bullet dome camera(Extra back outlet)
Dimensions(L × W × H)
Φ93mm*93mm*39mm(3.66”x3.66”x1.54”)
Weight
0.2kg(0.44lb)
Material
Aluminum alloy
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

All Aluminum Material, Surface Spray Paint

The bracket is made of aluminum alloy, thickened and reinforced,treated with anti-oxidation paint, rust-proof, corrosion-resistant, acid-resistant, alkali-resistant, and has a long service life.

Bottom Anti Static Sticker

Contacts various wall surfaces for a snugger fit during installation, ensuring a firmer grip.

Adaptable to Various Scenarios

Suitable for various monitoring installations, catering to different installation environments and adjustable based on specific installation requirements.

Specifications

CA-JB005,Mini Bullet Camera Junction Box

CA-JB005 is a wall or ceiling junction box designed for IP bullet cameras. The junction box is made from aluminum alloy so it is durable, it is covered in white and has holes for cables on the back.

Specifications
Application
Junction box for mini bullet dome camera(Extra back outlet)
Dimensions(L × W × H)
Φ93mm*93mm*39mm(3.66”x3.66”x1.54”)
Weight
0.2kg(0.44lb)
Material
Aluminum alloy
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
All Aluminum Material, Surface Spray Paint

The bracket is made of aluminum alloy, thickened and reinforced,treated with anti-oxidation paint, rust-proof, corrosion-resistant, acid-resistant, alkali-resistant, and has a long service life.

Bottom Anti Static Sticker

Contacts various wall surfaces for a snugger fit during installation, ensuring a firmer grip.

Adaptable to Various Scenarios

Suitable for various monitoring installations, catering to different installation environments and adjustable based on specific installation requirements.

Questions & Answers

Customer Reviews

Resources

12,00 € (Excl. VAT)

14,28 € (Incl. VAT)

2 In DE Warehouse
10 In Global Warehouse