FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about ge.
This picture is about ge.
This picture is about 1.
This picture is about ge.
This picture is about 1.
This picture is about ge.
This picture is about ge.
This picture is about 1.
This picture is about ge.
This picture is about 1.

Generic Compatible QSFP-DD 200GBASE-2SR4 850nm 100m DOM MPO-24 MMF Optical Transceiver Module

#185400
#185400

Macom Sony VCSEL ≤4.5W 2× 100G-SR4 MTP-24 MMF

629,51 € (Incl. VAT)
FS P/N: QDD-SR4-2x100G
38 Sold
12 Reviews
4 Questions
2 in Global Warehouse, Get it by 07 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Generic Compatible 200GBASE-2SR4 QSFP-DD Optical Transceiver Module (MMF, 850nm, 100m, MTP/MPO-24, DOM)

The Generic Compatible QSFP-DD transceiver supports up to 100m link lengths over multimode fiber (MMF) via MTP/MPO-24 connectors.
This transceiver is compliant with IEEE 802.3bm and QSFP-DD MSA standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for 2×100GBASE-SR4 Ethernet, Data Centers and Switch & Router Connections.


Note: The FS P/N is changed from QSFPDD-2SR4-200G to QDD-SR4-2x100G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-SR4-2x100G
Vendor Name
FS
Form Factor
QSFP-DD
Max Data Rate
206.24Gbps(8x 25.78Gbps)
Wavelength
850nm
Max Cable Distance
100m
Connector
MTP/MPO-24
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-8.4~2.4dBm
Receiver Sensitivity
<-10.3dBm
Powerbudget
1.9dB
Receiver Overload
3.4dBm
Power Consumption
≤4.5W
Extinction Ratio
>2dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Inbuilt FEC
No
Protocols
IEEE 802.3bm, QSFP-DD MSA Compliant, CMIS 4.0
Warranty
5 Years
*The QDD-SR4-2x100G transceiver needs to be used with 24 Fiber MTP Trunk Cable of special wire sequence, which you can contact your AM to customize.

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Center Wavelength
850nm
850nm
1271nm, 1291nm, 1311nm, 1331nm
1310nm
Connector
MTP/MPO-24
MTP/MPO-12 UPC
Duplex LC
Duplex LC
Cable Distance (Max.)
100m
70m@OM3/100m@OM4
2km
10km
Cable Type
MMF
MMF
SMF
SMF
Modulation
8x25G NRZ
4x50G PAM4
4x50G PAM4
4x50G PAM4
Transmitter Type
VCSEL
VCSEL
DFB
DFB
Chip
Macom
Inphi
Oclaro
Inphi
Temperature Range
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
Application
2×100GBASE-SR4 Ethernet, Data Centers, Switch & Router Connections
200G Ethernet, Data centers Interconnect, High performance computing
200G Ethernet, Data Center, Cloud Networks
200G Ethernet, Data Center, 5G backhaul
Specifications

Generic Compatible 200GBASE-2SR4 QSFP-DD Optical Transceiver Module (MMF, 850nm, 100m, MTP/MPO-24, DOM)

The Generic Compatible QSFP-DD transceiver supports up to 100m link lengths over multimode fiber (MMF) via MTP/MPO-24 connectors.
This transceiver is compliant with IEEE 802.3bm and QSFP-DD MSA standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for 2×100GBASE-SR4 Ethernet, Data Centers and Switch & Router Connections.


Note: The FS P/N is changed from QSFPDD-2SR4-200G to QDD-SR4-2x100G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-SR4-2x100G
Vendor Name
FS
Form Factor
QSFP-DD
Max Data Rate
206.24Gbps(8x 25.78Gbps)
Wavelength
850nm
Max Cable Distance
100m
Connector
MTP/MPO-24
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-8.4~2.4dBm
Receiver Sensitivity
<-10.3dBm
Powerbudget
1.9dB
Receiver Overload
3.4dBm
Power Consumption
≤4.5W
Extinction Ratio
>2dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Inbuilt FEC
No
Protocols
IEEE 802.3bm, QSFP-DD MSA Compliant, CMIS 4.0
Warranty
5 Years
*The QDD-SR4-2x100G transceiver needs to be used with 24 Fiber MTP Trunk Cable of special wire sequence, which you can contact your AM to customize.

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Center Wavelength
850nm
850nm
1271nm, 1291nm, 1311nm, 1331nm
1310nm
Connector
MTP/MPO-24
MTP/MPO-12 UPC
Duplex LC
Duplex LC
Cable Distance (Max.)
100m
70m@OM3/100m@OM4
2km
10km
Cable Type
MMF
MMF
SMF
SMF
Modulation
8x25G NRZ
4x50G PAM4
4x50G PAM4
4x50G PAM4
Transmitter Type
VCSEL
VCSEL
DFB
DFB
Chip
Macom
Inphi
Oclaro
Inphi
Temperature Range
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
Application
2×100GBASE-SR4 Ethernet, Data Centers, Switch & Router Connections
200G Ethernet, Data centers Interconnect, High performance computing
200G Ethernet, Data Center, Cloud Networks
200G Ethernet, Data Center, 5G backhaul

Questions & Answers

Customer Reviews

Resources

629,51 € (Incl. VAT)

2 in Global Warehouse