Armored fiber optic cable with built-in metal armor can provide stronger protection from optical fibers than standard fiber optic cables. The rugged armored cables allow optical fiber to be installed in the most hazardous areas, including environments with slight dust, oil, gas, moisture, or even damage-causing rodents and pests.
Click to open expanded view
1m (3ft) LC UPC to SC APC Duplex OS2 Single Mode Indoor Armored LSZH 3.0mm Fiber Optic Patch Cable
OS2 9/125 Single Mode LC/UPC to SC/APC Duplex Indoor Armored Fiber Optic Cable
Connectivity Solutions
Features
10/5D Min. Bend Radius
The G.657.A1 fiber allows tighter cable bends for routing.
Zirconia Ceramic Ferrule
The precision ferrules reach up to 500 times insertions lifespan.
120-225N Tensile Strength
The pull-resistant cable prolongs the service life.
Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.
Fiber Count | Duplex / 2 Fibers | Duplex / 2 Fibers |
Fiber Grade | G.657.A1 | G.657.A1 |
Jacket | LSZH | PVC |
Cable Diameter | 3.0mm | 2.0mm |
Insertion Loss | ≤0.3dB | ≤0.3dB |
Min. Bend Radius (Fiber Cable) | 10/5D (Dynamic/Static) | 10/5D (Dynamic/Static) |
Operating Temperature | -25 to 70°C (-13 to 158℉) | -20 to 70°C (-4 to 158℉) |
Application | Indoor, Hazardous Areas | Indoor, General Building |
Videos
OS2 9/125 Single Mode LC/UPC to SC/APC Duplex Indoor Armored Fiber Optic Cable
Armored fiber optic cable with built-in metal armor can provide stronger protection from optical fibers than standard fiber optic cables. The rugged armored cables allow optical fiber to be installed in the most hazardous areas, including environments with slight dust, oil, gas, moisture, or even damage-causing rodents and pests.
10/5D Min. Bend Radius
The G.657.A1 fiber allows tighter cable bends for routing.
Zirconia Ceramic Ferrule
The precision ferrules reach up to 500 times insertions lifespan.
120-225N Tensile Strength
The pull-resistant cable prolongs the service life.
Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.
Fiber Count | Duplex / 2 Fibers | Duplex / 2 Fibers |
Fiber Grade | G.657.A1 | G.657.A1 |
Jacket | LSZH | PVC |
Cable Diameter | 3.0mm | 2.0mm |
Insertion Loss | ≤0.3dB | ≤0.3dB |
Min. Bend Radius (Fiber Cable) | 10/5D (Dynamic/Static) | 10/5D (Dynamic/Static) |
Operating Temperature | -25 to 70°C (-13 to 158℉) | -20 to 70°C (-4 to 158℉) |
Application | Indoor, Hazardous Areas | Indoor, General Building |
Questions & Answers
Customer Reviews
Resources
8,10 € (Excl. VAT)
9,64 € (Incl. VAT)