The 400GBASE-SR8 OSFP module, MTP/MPO-16 connector, up to 100m over parallel OM4 multi-mode fiber. It is compliant with OSFP MSA, IEEE 802.3cd protocol and 400GAUI-8 standards.
The 400 Gigabit Ethernet signal is carried over eight wavelengths. It is suitable for 400G Ethernet, Data Center and Cloud Networks. It also support 8 x 50G-SR connections, ensuring seamless performance.
Click to open expanded view
Arista Networks OSFP-400G-SR8 Compatible OSFP 400GBASE-SR8 PAM4 850nm 100m DOM MPO-16/APC MMF Optical Transceiver Module, Finned Top, Support 8 x 50G-SR
#177177
#177177
599,00 € (Excl. VAT)
FS P/N: OSFP-SR8-400G712,81 € (Incl. VAT)
FS P/N: OSFP-SR8-400G
12 Sold
8 Reviews
1 Question
Transceiver Models:
1 in Global Warehouse, Get it by May 17, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources
Arista OSFP-400G-SR8 Compatible 400GBASE-SR8 OSFP PAM4 Optical Transceiver Module (MMF, 850nm, 100m, MTP/MPO, DOM)
Specifications
Arista Compatible
OSFP-400G-SR8
Vendor Name
FS
Form Factor
OSFP
Max Data Rate
425Gbps
Wavelength
850nm
Max Cable Distance
100m@OM4
Connector
MTP/MPO-16 (APC)
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-6.5~4dBm
RX Power
-8.4~4.0dBm
Powerbudget
1.9dB
Modulation
8x 50G PAM4
Power Consumption
≤10W
Extinction Ratio
3dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX and RX
Inbuilt FEC
No
Core Size
50μm
Packaging Technology
COB
Protocols
IEEE 802.3cd, OSFP MSA, CMIS 4.1
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
400G Connectivity with Direct Connect Cabling
Leaf-spine Connections
See more
400G Connectivity with Direct Connect Cabling
View products Leaf-spine Connections
View products 50G to 400G Migration
View products Features
Leading Performance and Quality for 400G
Built-in Inphi DSP Chip, the OSFP transceiver offers high-speed, and low-power in 400G links.
Inphi DSP Chip
Stable Transmission
≤10W
Low Power Consumption
400Gbps
High Bandwidth
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
TDECQ Test
1.68dB
Bit Error Rate Test
BER 2.4E-4
Temperature Test
0~70°C
Center Wavelength | 850nm | 850nm | 1310nm | 1310nm | 1310nm | 1310nm |
Connector | MTP/MPO-16 | MTP/MPO-16 | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) | Duplex LC | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) |
Cable Distance (Max.) | 100m@MMF | 70m/100m@MMF | 500m@SMF | 500m@SMF | 2km@SMF | 2km@SMF |
Modulation | 8x 50G PAM4 | 8x 50G PAM4 | 8x 50G PAM4 | 8x 50G PAM4 | 8x 50G PAM4 | 8x 50G PAM4 |
DSP | Inphi DSP | Inphi DSP | Broadcom 7nm DSP | Broadcom 7nm DSP | Inphi DSP | Inphi DSP |
Power Consumption | ≤10W | ≤10W | ≤10W | ≤10W | ≤10W | ≤10W |
Transmitter Type | VCSEL | VCSEL | DFB | DFB | CWDM EML | EML |
Packaging Technology | COB | COB | COB | COB | COB | COB |
Protocols | OSFP MSA, CMIS Rev4.1, OIF 56G PAM4, IEEE 802.3bs | QSFP-DD MSA, CMIS Rev5.0, OIF 56G PAM4, IEEE 802.3cd | QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs | OSFP MSA, CMIS 4.0, IEEE 802.3bs | QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs | QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs |
Application | Data Center 400G to 8x50G Breakout | Data Center 400G to 8x50G Breakout | Data Center 800G to 2x400G Breakout 400G to 4x100G Breakout | Data Center 800G to 2x400G Breakout 400G to 4x100G Breakout | Data Center | Data Center |
Specifications
Arista OSFP-400G-SR8 Compatible 400GBASE-SR8 OSFP PAM4 Optical Transceiver Module (MMF, 850nm, 100m, MTP/MPO, DOM)
The 400GBASE-SR8 OSFP module, MTP/MPO-16 connector, up to 100m over parallel OM4 multi-mode fiber. It is compliant with OSFP MSA, IEEE 802.3cd protocol and 400GAUI-8 standards.
The 400 Gigabit Ethernet signal is carried over eight wavelengths. It is suitable for 400G Ethernet, Data Center and Cloud Networks. It also support 8 x 50G-SR connections, ensuring seamless performance.
Specifications
Arista Compatible
OSFP-400G-SR8
Vendor Name
FS
Form Factor
OSFP
Max Data Rate
425Gbps
Wavelength
850nm
Max Cable Distance
100m@OM4
Connector
MTP/MPO-16 (APC)
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-6.5~4dBm
RX Power
-8.4~4.0dBm
Powerbudget
1.9dB
Modulation
8x 50G PAM4
Power Consumption
≤10W
Extinction Ratio
3dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX and RX
Inbuilt FEC
No
Core Size
50μm
Packaging Technology
COB
Protocols
IEEE 802.3cd, OSFP MSA, CMIS 4.1
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
400G Connectivity with Direct Connect Cabling
Leaf-spine Connections
See more
400G Connectivity with Direct Connect Cabling
View products Leaf-spine Connections
View products 50G to 400G Migration
View products Features
Leading Performance and Quality for 400G
Built-in Inphi DSP Chip, the OSFP transceiver offers high-speed, and low-power in 400G links.
Inphi DSP Chip
Stable Transmission
≤10W
Low Power Consumption
400Gbps
High Bandwidth
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
TDECQ Test
1.68dB
Bit Error Rate Test
BER 2.4E-4
Temperature Test
0~70°C
Center Wavelength | 850nm | 850nm | 1310nm | 1310nm | 1310nm | 1310nm |
Connector | MTP/MPO-16 | MTP/MPO-16 | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) | Duplex LC | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) |
Cable Distance (Max.) | 100m@MMF | 70m/100m@MMF | 500m@SMF | 500m@SMF | 2km@SMF | 2km@SMF |
Modulation | 8x 50G PAM4 | 8x 50G PAM4 | 8x 50G PAM4 | 8x 50G PAM4 | 8x 50G PAM4 | 8x 50G PAM4 |
DSP | Inphi DSP | Inphi DSP | Broadcom 7nm DSP | Broadcom 7nm DSP | Inphi DSP | Inphi DSP |
Power Consumption | ≤10W | ≤10W | ≤10W | ≤10W | ≤10W | ≤10W |
Transmitter Type | VCSEL | VCSEL | DFB | DFB | CWDM EML | EML |
Packaging Technology | COB | COB | COB | COB | COB | COB |
Protocols | OSFP MSA, CMIS Rev4.1, OIF 56G PAM4, IEEE 802.3bs | QSFP-DD MSA, CMIS Rev5.0, OIF 56G PAM4, IEEE 802.3cd | QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs | OSFP MSA, CMIS 4.0, IEEE 802.3bs | QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs | QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs |
Application | Data Center 400G to 8x50G Breakout | Data Center 400G to 8x50G Breakout | Data Center 800G to 2x400G Breakout 400G to 4x100G Breakout | Data Center 800G to 2x400G Breakout 400G to 4x100G Breakout | Data Center | Data Center |
Questions & Answers
Customer Reviews
Resources
599,00 € (Excl. VAT)
712,81 € (Incl. VAT)
1 in Global Warehouse