FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 1.
This picture is about 1.
This picture is about .
This picture is about 1.
This picture is about .
This picture is about 1.
This picture is about 1.
This picture is about .
This picture is about 1.
This picture is about .

Customized QSFP28 100GBASE-FR Single Lambda 1290nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module

#175170
#175170

Broadcom ≤4.5W Single Lambda Duplex LC SMF

868,00 € (Excl. VAT)
FS P/N: QSFP-FR-100G-29
1.032,92 € (Incl. VAT)
FS P/N: QSFP-FR-100G-29
2 Sold
0 Review
5 Questions
Compatible Brands:
Cisco
Device Number:
Available for back order, Get It By Jun 17, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

100GBASE-FR QSFP28 Optical Transceiver Module (Single Lambda, SMF, 1290nm, 2km, LC, DOM)

The 100GBASE-FR Single Lambda QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 2km over single mode fiber (SMF) using a wavelength of 1290nm via duplex LC connectors. This transceiver is compliant with QSFP28 MSA, IEEE 802.3cu and 100G Lambda MSA standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as Data Center, 100G Ethernet.
Note: The FS P/N is changed from Q28-FR-100G-29 to QSFP-FR-100G-29, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-FR-100G-29
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
100 Gbps
Wavelength
1290nm
Max Cable Distance
2km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
-3.1~4 dBm
Receiver Sensitivity
-7.1 dBm
Powerbudget
4dB
Receiver Overload
4 dBm
Power Consumption
≤4.5W
Extinction Ratio
3.5 dB
DOM
Supported
Commercial Temperature Range
0 to 70°C
Protocols
SFF-8636 Rev 2.10a, IEEE802.3cu D3.2 100GBASE-FR1, QSFP28 MSA
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
Leaf-spine Connections
View products
100G Connectivity with Direct Connect Cabling
View products
100G Connectivity with NIC
View products
100G Structured Cabling Connections
View products

Features

Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Center Wavelength
1290nm
1270nm
1310nm
1330nm
Connector
Duplex LC
Duplex LC
Duplex LC
Duplex LC
Cable Distance (Max.)
2km (with Host FEC)
2km (with Host FEC)
2km (with Host FEC)
2km (with Host FEC)
Cable Type
SMF
SMF
SMF
SMF
Modulation
PAM4
PAM4
PAM4
PAM4
Transmitter Type
EML
EML
EML
EML
Chip
Broadcom Chip
Broadcom Chip
Broadcom Chip
Broadcom Chip
Temperature Range
0 to 70°C
0 to 70°C
0 to 70°C
0 to 70°C
Application
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
100G to 4x 25G Breakout
Data Center
100GBASE Ethernet
Specifications

100GBASE-FR QSFP28 Optical Transceiver Module (Single Lambda, SMF, 1290nm, 2km, LC, DOM)

The 100GBASE-FR Single Lambda QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 2km over single mode fiber (SMF) using a wavelength of 1290nm via duplex LC connectors. This transceiver is compliant with QSFP28 MSA, IEEE 802.3cu and 100G Lambda MSA standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as Data Center, 100G Ethernet.
Note: The FS P/N is changed from Q28-FR-100G-29 to QSFP-FR-100G-29, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-FR-100G-29
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
100 Gbps
Wavelength
1290nm
Max Cable Distance
2km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
-3.1~4 dBm
Receiver Sensitivity
-7.1 dBm
Powerbudget
4dB
Receiver Overload
4 dBm
Power Consumption
≤4.5W
Extinction Ratio
3.5 dB
DOM
Supported
Commercial Temperature Range
0 to 70°C
Protocols
SFF-8636 Rev 2.10a, IEEE802.3cu D3.2 100GBASE-FR1, QSFP28 MSA
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
Leaf-spine Connections
View products
100G Connectivity with Direct Connect Cabling
View products
100G Connectivity with NIC
View products
100G Structured Cabling Connections
View products
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Center Wavelength
1290nm
1270nm
1310nm
1330nm
Connector
Duplex LC
Duplex LC
Duplex LC
Duplex LC
Cable Distance (Max.)
2km (with Host FEC)
2km (with Host FEC)
2km (with Host FEC)
2km (with Host FEC)
Cable Type
SMF
SMF
SMF
SMF
Modulation
PAM4
PAM4
PAM4
PAM4
Transmitter Type
EML
EML
EML
EML
Chip
Broadcom Chip
Broadcom Chip
Broadcom Chip
Broadcom Chip
Temperature Range
0 to 70°C
0 to 70°C
0 to 70°C
0 to 70°C
Application
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
100G to 4x 25G Breakout
Data Center
100GBASE Ethernet

Questions & Answers

Customer Reviews

Resources

868,00 € (Excl. VAT)

1.032,92 € (Incl. VAT)

Available for back order