FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about IPC701-4M-B.
This picture is about IPC701-4M-B.
This picture is about IPC701-4M-B.
This picture is about IPC701-4M-B.
This picture is about IPC701-4M-B.
This picture is about IPC701-4M-B.
This picture is about IPC701-4M-B.
This picture is about IPC701-4M-B.
This picture is about IPC701-4M-B.
This picture is about IPC701-4M-B.
This picture is about IPC701-4M-B.
This picture is about IPC701-4M-B.

IPC701-4M-B, Super HD 4MP Thermal & Optical Dual-spectrum Bullet Network Camera with Build-in Mic, Human Body Temperature Screening, PoE Network Camera with Fixed 4.0mm Lens

#174116
#174116

IR Light & Audio Alarm

1.998,00 € (Excl. VAT)
FS P/N: IPC701-4M-B
2.377,62 € (Incl. VAT)
FS P/N: IPC701-4M-B
3 Sold
2 Reviews
5 Questions
8 in DE Warehouse, Get it by May 7, 2024
34 in Global Warehouse, Get it by May 17, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
3-Day Returns
7-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

IPC701-4M-B, 4MP Thermal & Optical Dual-spectrum Bullet Camera

Adopting a 4 megapixel progressive scan CMOS sensor with a 4.0mm fixed lens, the network camera can provide a high-definition professional surveillance and security solution. With the IR range of up to 50m (164ft), the camera can also deliver clear video at night. Designed for indoor and outdoor environments, it is ideal for home, shop and other SMBs.

Specifications
Case Type
Bullet
Image Sensor
1/1.8" progressive scan, CMOS
Max.Resolution
4 Megapixel
Focal Length
4mm, Fixed
Max.Frame
1280x720 @ 30fps
Aperture
F1.6
IR Range
Up to 50m (164ft)
Field of View (HxV)
57.0-42.0°
Min.Illumination
Color: 0.001 Lux (F1.6, AGC ON)
B/W: 0.0005 Lux(F1.6,AGC ON)
0 Lux with IR
WDR
120dB
Two-way Audio
Supported, Built in mic and speaker
Edge Storage
Micro SD, up to 256GB
Digital Noise Reduction
2D/3D DNR
Video Compression
Ultra265,H.265,H.264,MJPEG
Max.Power Consumption
12W
Power Supply
DC 12V ± 25%, PoE (IEEE802.3af)
Operating Temperature
-40 to 70°C (-48 to 158°F)
Interoperability
ONVIF® Profile G, ONVIF® Profile S, ONVIF® Profile T Specification at onvif.org
Storage Humidity
≤95% RH (Non-condensing)
Dimensions (Hx Wx D)
13.9''x4.1''x4.6''(354x104x116mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Detect the Anomaly in the Temperature

Support human body temperature screening and face detection visualized temperature measurement helps double-check for problems and improves efficiency.

True Wide Dynamic Range
A Wide Dynamic Range (WDR) of 120dB can capture a greater scale of brightness. Even in high contrast light,
it can minimize shadowing effects and renders images true to life.
Without WDR
With WDR
Guard Your Security Anytime and Anywhere

Web browser, VMS (Video Management Software) and mobile App are available to view, manage and record the camera through the connected NVR, computer or mobile phone.

Specifications

IPC701-4M-B, 4MP Thermal & Optical Dual-spectrum Bullet Camera

Adopting a 4 megapixel progressive scan CMOS sensor with a 4.0mm fixed lens, the network camera can provide a high-definition professional surveillance and security solution. With the IR range of up to 50m (164ft), the camera can also deliver clear video at night. Designed for indoor and outdoor environments, it is ideal for home, shop and other SMBs.

Specifications
Case Type
Bullet
Image Sensor
1/1.8" progressive scan, CMOS
Max.Resolution
4 Megapixel
Focal Length
4mm, Fixed
Max.Frame
1280x720 @ 30fps
Aperture
F1.6
IR Range
Up to 50m (164ft)
Field of View (HxV)
57.0-42.0°
Min.Illumination
Color: 0.001 Lux (F1.6, AGC ON)
B/W: 0.0005 Lux(F1.6,AGC ON)
0 Lux with IR
WDR
120dB
Two-way Audio
Supported, Built in mic and speaker
Edge Storage
Micro SD, up to 256GB
Digital Noise Reduction
2D/3D DNR
Video Compression
Ultra265,H.265,H.264,MJPEG
Max.Power Consumption
12W
Power Supply
DC 12V ± 25%, PoE (IEEE802.3af)
Operating Temperature
-40 to 70°C (-48 to 158°F)
Interoperability
ONVIF® Profile G, ONVIF® Profile S, ONVIF® Profile T Specification at onvif.org
Storage Humidity
≤95% RH (Non-condensing)
Dimensions (Hx Wx D)
13.9''x4.1''x4.6''(354x104x116mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Detect the Anomaly in the Temperature

Support human body temperature screening and face detection visualized temperature measurement helps double-check for problems and improves efficiency.

True Wide Dynamic Range
A Wide Dynamic Range (WDR) of 120dB can capture a greater scale of brightness. Even in high contrast light,
it can minimize shadowing effects and renders images true to life.
Without WDR
With WDR
Guard Your Security Anytime and Anywhere

Web browser, VMS (Video Management Software) and mobile App are available to view, manage and record the camera through the connected NVR, computer or mobile phone.

Questions & Answers

Customer Reviews

Resources

1.998,00 € (Excl. VAT)

2.377,62 € (Incl. VAT)

8 in DE Warehouse
34 in Global Warehouse