FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about HD-OM4FPULCDX.
This picture is about HD-OM4FPULCDX.
This picture is about HD-OM4FPULCDX.
This picture is about HD-OM4FPULCDX.
This picture is about HD-OM4FPULCDX.
This picture is about HD-OM4FPULCDX.
This picture is about HD-OM4FPULCDX.
This picture is about HD-OM4FPULCDX.
This picture is about HD-OM4FPULCDX.
This picture is about HD-OM4FPULCDX.

5m (16ft) LC UPC to LC UPC Flat Clip Uniboot Duplex with Push Pull Boot OM4 Multimode PVC (OFNR) 2.0mm BIF Fiber Optic Patch Cable

#173916
#173916

Corning BIF 2.0mm Polarity Reversal

38,08 € (Incl. VAT)
FS P/N: HD-OM4FPULCDX
3 Sold
3 Reviews
0 Question
Pre-order, Ship by 03 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

5m (16ft) LC UPC to LC UPC Duplex Flat Clip with Push Pull Boot Uniboot OM4 PVC BIF Fiber Optic Patch Cable

The uniboot design allows one cable to carry both fibers, reducing cable congestion when routing. It is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.

Utilizing a convenient and sturdy push-pull boot, LC uniboot fibers can easily be inserted and removed from high density cabling without special tooling. Its reverse-polarity design allows for quick and easy polarity conversion without exposing the fibers or needing any tools.

Specifications
Connector Type
LC UPC to LC UPC
Fiber Grade
Bend Insensitive
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
40G Ethernet Distance
150m at 850nm
100G Ethernet Distance
100m at 850nm
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Min. Bend Radius
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
20/10D (Dynamic/Static)
Attenuation at 850nm
3.0dB/km
Attenuation at 1300nm
1.0dB/km
Fiber Count
Duplex
Cable Diameter
2.0mm
Cable Jacket
PVC
Polarity
A (Tx) to B (Rx)
Durability
1000 cycles
Tensile Strength
(Long/Short Term)
60/100N
Operating Temperature
-10 to 70°C (14 to 158℉)
Storage Temperature
-20 to 70℃ (-4 to 158℉)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features

20/10D Min. Bend Radius

The BIF fiber allows tighter cable bends for slack storage and routing.

DirectConec™ Push-pull Boot

Allow Quick Plug without Tools in High-density Space.

Stackable Connector

Engage/disengaged easily from densely loaded panels.

Meet Your Polarity Reversal Needs
Only 4 steps to switch the polarity from A-B to A-A without exposing fibers or needing any tools.
Separate Connector Housing from Boot
Rotate the Plug Frame Body 180°
Rotate the Connector Body 180°
Re-attach Boot to Connector Housing
Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Connector Type
Suncall Flat Clip LC
Flat Clip with Push Pull Boot LC
Standard LC
Push-pull Mechanism
Push Pull Boot
Fiber Grade
Corning BIF
Corning BIF
Corning BIF
Cable Jacket
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
Cable Diameter
2.0mm
2.0mm
2.0mm
Insertion Loss
≤0.3dB
≤0.2dB
≤0.2dB
Min. Bend Radius (Fiber Cable)
20/10D (Dynamic/Static)
20/10D (Dynamic/Static)
20/10D (Dynamic/Static)
Polarity Reversal
yesyes
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
3
0
0
0
0

B***t

Netherlands

October 17, 2023
5.0
Our company uses these fiber optic patch cords in office network cabling, and the flat design makes the cabling neater and very easy to maintain. Excellent performance, improving the efficiency of our network.
Verified Purchase
Helpful 0
Comment 0

R***e

United States

August 25, 2023
5.0
The push pull boot of this optical fiber jumper simplifies the plugging and unplugging operations, which is especially suitable for scenarios that require frequent changes in connections. The connection quality is very stable and I no longer have to worry about signal issues.
Verified Purchase
Helpful 0
Comment 0

C***t

Canada

May 08, 2023
5.0
As a network engineer, I attach great importance to connection quality and maintainability. I'm very pleased with the flat design of this fiber optic patch cord, which provides convenience and reliability for my projects.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed