FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about QSFP-LR-100G-33.
This picture is about QSFP-LR-100G-33.
This picture is about QSFP-LR-100G-33.
This picture is about QSFP-LR-100G-33.
This picture is about QSFP-LR-100G-33.
This picture is about QSFP-LR-100G-33.
This picture is about QSFP-LR-100G-33.
This picture is about QSFP-LR-100G-33.
This picture is about QSFP-LR-100G-33.
This picture is about QSFP-LR-100G-33.

QSFP28 100GBASE-LR Single Lambda 1330nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for FS Switches

New #173803
New #173803

Broadcom 7nm DSP EML BOX ≤4.5W Single Lambda Duplex LC SMF

1.068,00 € (Excl. VAT)
FS P/N: QSFP-LR-100G-33
1.270,92 € (Incl. VAT)
FS P/N: QSFP-LR-100G-33
7 Sold
0 Review
5 Questions
Pre-order, Ship by 18 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

100GBASE-LR Single Lambda QSFP28 Optical Transceiver Module (Single Lambda, SMF, 1330nm, 10km, LC, DOM)

The 100GBASE-LR Single Lambda QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput upto 10km over single mode fiber (SMF) using a wavelength of 1330nm via duplex LC connectors. This transceiver is compliant with QSFP28 MSA, IEEE 802.3cd and 100G Lambda MSA standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as Data Center, 100G Ethernet, 400G to 100G breakout applications.
Note: The FS P/N is changed from Q28-LR-100G-33 to QSFP-LR-100G-33, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-LR-100G-33
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
106.25Gbps
Wavelength
1330nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
-1.9 to 4.8dBm
Minimum Receiver Power
-8.2dBm
Powerbudget
6.3dB
Receiver Overload
4.8dBm
Power Consumption
≤4.5W
Extinction Ratio
3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Inbuilt FEC
Yes (KP4)
Protocols
SFF-8636 Rev 2.10a
IEEE802.3cu D3.2 100GBASE-LR1
QSFP28 MSA
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

Leaf-spine Connections
See more
Leaf-spine Connections
View products
100G Connectivity with Direct Connect Cabling
View products
100G Connectivity with NIC
View products
100G Structured Cabling Connections
View products

Features

Less than 4.5W Power Consumption for Energy-saving
Built-in Broadcom DSP Chip, the 100G single-lambda transceiver offers high-speed, and low-power in 100G applications.
Broadcom DSP Chip
Stable Transmission
≤4.5W
Low Power Consumption
100Gbps
High Bandwidth
Tested in Host Devices for Proven Interoperability
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Temperature Test
0-70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength
1330nm
1310nm
1270nm
1290nm
Connector
Duplex LC
Duplex LC
Duplex LC
Duplex LC
Cable Distance (Max.)
10km (with Host FEC)
10km (with Host FEC)
10km (with Host FEC)
10km (with Host FEC)
Cable Type
SMF
SMF
SMF
SMF
Modulation
PAM4
PAM4
PAM4
PAM4
Transmitter Type
EML
4x LAN WDM DML TOSA
EML
EML
Chip
Broadcom Chip
Broadcom Chip
Broadcom Chip
Broadcom Chip
Application
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
400G to 4x 100G Breakout
800G to 8x 100G Breakout
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
Specifications

100GBASE-LR Single Lambda QSFP28 Optical Transceiver Module (Single Lambda, SMF, 1330nm, 10km, LC, DOM)

The 100GBASE-LR Single Lambda QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput upto 10km over single mode fiber (SMF) using a wavelength of 1330nm via duplex LC connectors. This transceiver is compliant with QSFP28 MSA, IEEE 802.3cd and 100G Lambda MSA standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as Data Center, 100G Ethernet, 400G to 100G breakout applications.
Note: The FS P/N is changed from Q28-LR-100G-33 to QSFP-LR-100G-33, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-LR-100G-33
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
106.25Gbps
Wavelength
1330nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
-1.9 to 4.8dBm
Minimum Receiver Power
-8.2dBm
Powerbudget
6.3dB
Receiver Overload
4.8dBm
Power Consumption
≤4.5W
Extinction Ratio
3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Inbuilt FEC
Yes (KP4)
Protocols
SFF-8636 Rev 2.10a
IEEE802.3cu D3.2 100GBASE-LR1
QSFP28 MSA
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Leaf-spine Connections
See more
Leaf-spine Connections
View products
100G Connectivity with Direct Connect Cabling
View products
100G Connectivity with NIC
View products
100G Structured Cabling Connections
View products
Features
Less than 4.5W Power Consumption for Energy-saving
Built-in Broadcom DSP Chip, the 100G single-lambda transceiver offers high-speed, and low-power in 100G applications.
Broadcom DSP Chip
Stable Transmission
≤4.5W
Low Power Consumption
100Gbps
High Bandwidth
Tested in Host Devices for Proven Interoperability
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Temperature Test
0-70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength
1330nm
1310nm
1270nm
1290nm
Connector
Duplex LC
Duplex LC
Duplex LC
Duplex LC
Cable Distance (Max.)
10km (with Host FEC)
10km (with Host FEC)
10km (with Host FEC)
10km (with Host FEC)
Cable Type
SMF
SMF
SMF
SMF
Modulation
PAM4
PAM4
PAM4
PAM4
Transmitter Type
EML
4x LAN WDM DML TOSA
EML
EML
Chip
Broadcom Chip
Broadcom Chip
Broadcom Chip
Broadcom Chip
Application
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
400G to 4x 100G Breakout
800G to 8x 100G Breakout
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet

Questions & Answers

Customer Reviews

Resources

1.068,00 € (Excl. VAT)

1.270,92 € (Incl. VAT)

Pre-order