FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about RSLDUO-1RUB50-S2.
This picture is about RSLDUO-1RUB50-S2.
This picture is about RSLDUO-1RUB50-S2.
This picture is about RSLDUO-1RUB50-S2.
This picture is about RSLDUO-1RUB50-S2.
This picture is about RSLDUO-1RUB50-S2.
This picture is about RSLDUO-1RUB50-S2.
This picture is about RSLDUO-1RUB50-S2.
This picture is about RSLDUO-1RUB50-S2.
This picture is about RSLDUO-1RUB50-S2.
This picture is about RSLDUO-1RUB50-S2.
This picture is about RSLDUO-1RUB50-S2.

Rackstuds™ Series II DUO, the NEW 1RU Rack Mount Solution in 19" Racks with Square Punched Vertical Rails, 50pcs/Pack

#173552
#173552

Grivory Sever Racks/Cabinets

59,00 € (Excl. VAT)
FS P/N: RSLDUO-1RUB50-S2
70,21 € (Incl. VAT)
FS P/N: RSLDUO-1RUB50-S2
210 Sold
8 Reviews
2 Questions
Pre-order, Ship by Jun 24, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Rackstuds™ Series II DUO, the NEW 1RU Rack Mount Solution in 19" Racks with Square Punched Vertical Rails, 50pcs/Pack

Rackstuds™ are the revolutionary replacement for cage nuts which are used to mount IT, Pro A/V, Security and Telecommunications equipment in 19” racks.

Mounting 1U equipment is three times faster than cage nuts and the DUO fits most square punched vertical rails with no washers required. The Rackstuds™ Series II DUO is a culmination of five years of development and testing in an effort to make it faster and easier to mount your gear in 19" racks.

Specifications
Hole Size
0.362" - 0.389" (9.2 - 9.89mm)
Rail Thickness
0.787" - 0.125" (2.0 - 3.2mm)
Weight Capacity
44lbs (20kg)
Material
Grivory
Color
Black
Package
50 pcs/pack
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
Scenario 2
Scenario 1
View products
Scenario 2
View products

Features

Dimensions of Different Parts

Rackstuds™ consist of special screws with spring clips and black nuts, no washers are required.

Lightning-fast Installation
Insert from the rear in the center hole and install in seconds. Makes even single-handed installs easy.
Compress the spring section and insert the DUO
Mount your gear and spin on the nuts
Strong Durable Thermoplastic-Grivory

Safe non-conductive reinforced thermoplastic won't scratch your equipment

Made from Grivory plastic for a metal replacement

Universal rack sizes and safely hold 44 lbs/20 kg across all four studs

Convenient Packaging Design

The detailed usage introduction of Rackstuds™ on the box packaging provide a convenient installation experience.

Specifications

Rackstuds™ Series II DUO, the NEW 1RU Rack Mount Solution in 19" Racks with Square Punched Vertical Rails, 50pcs/Pack

Rackstuds™ are the revolutionary replacement for cage nuts which are used to mount IT, Pro A/V, Security and Telecommunications equipment in 19” racks.

Mounting 1U equipment is three times faster than cage nuts and the DUO fits most square punched vertical rails with no washers required. The Rackstuds™ Series II DUO is a culmination of five years of development and testing in an effort to make it faster and easier to mount your gear in 19" racks.

Specifications
Hole Size
0.362" - 0.389" (9.2 - 9.89mm)
Rail Thickness
0.787" - 0.125" (2.0 - 3.2mm)
Weight Capacity
44lbs (20kg)
Material
Grivory
Color
Black
Package
50 pcs/pack
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 2
Scenario 1
View products
Scenario 2
View products
Features
Dimensions of Different Parts

Rackstuds™ consist of special screws with spring clips and black nuts, no washers are required.

Lightning-fast Installation
Insert from the rear in the center hole and install in seconds. Makes even single-handed installs easy.
Compress the spring section and insert the DUO
Mount your gear and spin on the nuts
Strong Durable Thermoplastic-Grivory

Safe non-conductive reinforced thermoplastic won't scratch your equipment

Made from Grivory plastic for a metal replacement

Universal rack sizes and safely hold 44 lbs/20 kg across all four studs

Convenient Packaging Design

The detailed usage introduction of Rackstuds™ on the box packaging provide a convenient installation experience.

Questions & Answers

Customer Reviews

Resources

59,00 € (Excl. VAT)

70,21 € (Incl. VAT)

Pre-order