FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about HE312.
This picture is about HE312.
This picture is about HE312.
This picture is about HE312.
This picture is about HE312.
This picture is about HE312.
This picture is about HE312.
This picture is about HE312.
This picture is about HE312.
This picture is about HE312.

Multifunctional USB Headset with ECM & MEMS Microphones, 150° Rotation Angle, Noise Reduction, Plug-and-play

Hot #173295
Hot #173295

Noise Canceling LED Indicators

89,00 € (Excl. VAT)
FS P/N: HE312
105,91 € (Incl. VAT)
FS P/N: HE312
24 Sold
2 Reviews
2 Questions
6 In DE Warehouse, Get It By May 3, 2024
569 In Global Warehouse, Get It By May 17, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Multifunctional USB Headset with ECM & MEMS Microphones, 150°Rotation Angle, Noise Reduction, Plug-and-play

HE312 is a USB headset that delivers premium audio and reliable call clarity with advanced noise-canceling mic technology. Additionally, it is lightweight, stylish, and super comfortable for all-day use. With intuitive in-line controls on the cable to mute, adjust volume, answer/end/reject calls, and play/pause music.

Specifications
Interface
USB Type A/Type C
Pivoting Angle
150°
Cable Length
0.5m
Control Line Length
1.3m
Mic Type
ECM Directional & MEMS Omnidirectional
Mic Sensitivity
-44dB
Speaker Frequency
70-20kHz
Speaker Volume
121±3dB
Speaker Size
40mm
Power Supply
5V/0.5A
Compatible Operating Systems
Windows, Mac, Linux
Product Dimensions
6.87'' x 2.93'' x 5.57''(174.4x 74.3 x 141.6mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

At Office
View products
On the Go
View products

Features

One Click To Mute, Efficient Meetings Without Interruption

With a convenient in-line controller, easy to adjust the headset volume up/down and the microphone mute/un-mute. LED indicators on the controller help to identify key functions.

With Noise Reduction Algorithm, Bring Unparallel Audio Experience

The noise reduction algorithm allows for the most reduction of outside noise, so the listeners who are protected with the most call privacy as well can focus more on the desired sound at hand.

150° Pivoting Angle, Adjust at Will

150° flexible angle can effectively pick up sound. The adjustable boom can flip up and out of the way when not used for convenient storage.

USB Plug-and-play Connectivity

Runs right out of the box, no drivers are needed. A USB (USB-A/USB-C) plug-and-play setup makes the connectivity to IP phones, PC, and tablets in touch.

Ergonomic and Lightweight Design, Provide All Day Comfort

The soft cotton earmuffs and adjustable headband are easy on your head. Its ergonomic design makes HE312 comfortable enough for long conference calls and all day use.

Specifications

Multifunctional USB Headset with ECM & MEMS Microphones, 150°Rotation Angle, Noise Reduction, Plug-and-play

HE312 is a USB headset that delivers premium audio and reliable call clarity with advanced noise-canceling mic technology. Additionally, it is lightweight, stylish, and super comfortable for all-day use. With intuitive in-line controls on the cable to mute, adjust volume, answer/end/reject calls, and play/pause music.

Specifications
Interface
USB Type A/Type C
Pivoting Angle
150°
Cable Length
0.5m
Control Line Length
1.3m
Mic Type
ECM Directional & MEMS Omnidirectional
Mic Sensitivity
-44dB
Speaker Frequency
70-20kHz
Speaker Volume
121±3dB
Speaker Size
40mm
Power Supply
5V/0.5A
Compatible Operating Systems
Windows, Mac, Linux
Product Dimensions
6.87'' x 2.93'' x 5.57''(174.4x 74.3 x 141.6mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
At Office
View products
On the Go
View products
Features
One Click To Mute, Efficient Meetings Without Interruption

With a convenient in-line controller, easy to adjust the headset volume up/down and the microphone mute/un-mute. LED indicators on the controller help to identify key functions.

With Noise Reduction Algorithm, Bring Unparallel Audio Experience

The noise reduction algorithm allows for the most reduction of outside noise, so the listeners who are protected with the most call privacy as well can focus more on the desired sound at hand.

150° Pivoting Angle, Adjust at Will

150° flexible angle can effectively pick up sound. The adjustable boom can flip up and out of the way when not used for convenient storage.

USB Plug-and-play Connectivity

Runs right out of the box, no drivers are needed. A USB (USB-A/USB-C) plug-and-play setup makes the connectivity to IP phones, PC, and tablets in touch.

Ergonomic and Lightweight Design, Provide All Day Comfort

The soft cotton earmuffs and adjustable headband are easy on your head. Its ergonomic design makes HE312 comfortable enough for long conference calls and all day use.

Questions & Answers

Customer Reviews

Resources

89,00 € (Excl. VAT)

105,91 € (Incl. VAT)

6 In DE Warehouse
569 In Global Warehouse