1000BASE-DWDM SFP transceiver supports up to 160km link lengths over single-mode fiber (SMF) via an LC duplex connector. Each SFP transceiver module is individually tested to be used on a series of switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for Internet Service Provider (ISP) Gigabit Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.
Click to open expanded view
Generic C32 Compatible SFP 1000BASE-DWDM 1551.72nm 100GHz 160km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission
1000BASE-DWDM SFP Transceiver Module (SMF, 1551.72nm, 160km, LC, DOM)
Connectivity Solutions
Features
Data Rate (Max) | 1Gbps | 1Gbps | 1Gbps | 1Gbps |
Wavelength | 1528.77nm~1563.86nm | 1528.77nm~1563.86nm | 1528.77nm~1563.86nm | 1528.77nm~1563.86nm |
Cable Distance (Max) | 160km@SMF | 40km@SMF | 80km@SMF | 100km@SMF |
Channel Spacing | 100GHz | 100GHz | 100GHz | 100GHz |
TX Power | 1~6dBm | 0~5dBm | 0~5dBm | 0~5dBm |
Receiver Sensitivity | <-33dBm | < -24dBm | < -24dBm | < -32dBm |
Power Consumption | ≤1W | ≤1W | ≤1.5W | ≤1W |
Operating Temperature | 0 to 70°C | 0 to 70°C | 0 to 70°C | 0 to 70°C |
1000BASE-DWDM SFP Transceiver Module (SMF, 1551.72nm, 160km, LC, DOM)
1000BASE-DWDM SFP transceiver supports up to 160km link lengths over single-mode fiber (SMF) via an LC duplex connector. Each SFP transceiver module is individually tested to be used on a series of switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for Internet Service Provider (ISP) Gigabit Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.
Data Rate (Max) | 1Gbps | 1Gbps | 1Gbps | 1Gbps |
Wavelength | 1528.77nm~1563.86nm | 1528.77nm~1563.86nm | 1528.77nm~1563.86nm | 1528.77nm~1563.86nm |
Cable Distance (Max) | 160km@SMF | 40km@SMF | 80km@SMF | 100km@SMF |
Channel Spacing | 100GHz | 100GHz | 100GHz | 100GHz |
TX Power | 1~6dBm | 0~5dBm | 0~5dBm | 0~5dBm |
Receiver Sensitivity | <-33dBm | < -24dBm | < -24dBm | < -32dBm |
Power Consumption | ≤1W | ≤1W | ≤1.5W | ≤1W |
Operating Temperature | 0 to 70°C | 0 to 70°C | 0 to 70°C | 0 to 70°C |
Questions & Answers
Customer Reviews
Resources
248,71 € (Incl. VAT)