FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about KVM-1601.
This picture is about KVM-1601.
This picture is about KVM-1601.
This picture is about KVM-1601.
This picture is about KVM-1601.
This picture is about KVM-1601.
This picture is about KVM-1601.
This picture is about KVM-1601.
This picture is about KVM-1601.
This picture is about KVM-1601.

16-Port x1 User VGA 1U Rack-Mount USB KVM Switch, 16 VGA Cables Included

#161615
#161615

16-Port 1 User 2048×1536

350,00 € (Excl. VAT)
FS P/N: KVM-1601
416,50 € (Incl. VAT)
FS P/N: KVM-1601
18 Sold
2 Reviews
3 Questions
Available for back order, Get It By Jul 4, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
Test Support
2-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

16-Port x1 User VGA 1U Rack-Mount USB KVM Switch

KVM-1601 optimizes your rack space by integrating the KVM switch into your console drawer, providing easy installation and simplified server access in only 1U of space, and being able to access and control up to 16 computers from a single USB console. It supports access to computers or servers equipped with Windows, Linux, Mac, and Sun operating systems. Flexible enough to meet the needs of any application in Financial, Data Center, Education and Healthcare.

Specifications
Server Port
16 x VGA port
Console Port
USB, VGA
User
1 Local
Monitor Console
1-HDB-15 Female
Video Resolution
2048 x 1536@60Hz
Input Voltage
DC 12V
Power Consumption
6W
Material
Metal
Port Control
Button, Hotkeys, OSD
Dimension (HxWxD)
1.69" × 17.32" × 6.65" (43 × 440 ×169mm )
Operating Temperature
0 to 50℃
Storage Temperature
-20 to 60℃
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Included Accessories for Installation

Each KVM Switch comes with all the necessary accessories that you may need in the process of using.

16-port KVM Switch Simplifies IT Work
By daisy chaining up to 31 additional Combo-KVM units, the original KVM console supporting 8 or 16 ports can seamlessly control up to 256/512 computers through cascade connection.
USB & PS/2 Connectivity
Dual power supply
Auto Scan Mode
Specifications

16-Port x1 User VGA 1U Rack-Mount USB KVM Switch

KVM-1601 optimizes your rack space by integrating the KVM switch into your console drawer, providing easy installation and simplified server access in only 1U of space, and being able to access and control up to 16 computers from a single USB console. It supports access to computers or servers equipped with Windows, Linux, Mac, and Sun operating systems. Flexible enough to meet the needs of any application in Financial, Data Center, Education and Healthcare.

Specifications
Server Port
16 x VGA port
Console Port
USB, VGA
User
1 Local
Monitor Console
1-HDB-15 Female
Video Resolution
2048 x 1536@60Hz
Input Voltage
DC 12V
Power Consumption
6W
Material
Metal
Port Control
Button, Hotkeys, OSD
Dimension (HxWxD)
1.69" × 17.32" × 6.65" (43 × 440 ×169mm )
Operating Temperature
0 to 50℃
Storage Temperature
-20 to 60℃
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Included Accessories for Installation

Each KVM Switch comes with all the necessary accessories that you may need in the process of using.

16-port KVM Switch Simplifies IT Work
By daisy chaining up to 31 additional Combo-KVM units, the original KVM console supporting 8 or 16 ports can seamlessly control up to 256/512 computers through cascade connection.
USB & PS/2 Connectivity
Dual power supply
Auto Scan Mode

Questions & Answers

Customer Reviews

Resources

350,00 € (Excl. VAT)

416,50 € (Incl. VAT)

Available for back order