FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 1.
This picture is about 10.
This picture is about 1.
This picture is about /.
This picture is about 1.
This picture is about `.
This picture is about 1.
This picture is about 1.
This picture is about 10.
This picture is about 1.
This picture is about /.
This picture is about 1.
This picture is about `.
This picture is about 1.

IES5100-24TS-P, 24-Port Gigabit Ethernet L2+ Managed Industrial PoE+ Switch, 24 x PoE+ Ports @720W, with 4 x 1Gb Combo, 8 x 1Gb SFP and 4 x 10Gb SFP+, -40 to 75°C Operating Temperature

#161348
#161348

720W PTP ERPS Rack Mount Fanless

1.698,00 € (Excl. VAT)
FS P/N: IES5100-24TS-P
2.020,62 € (Incl. VAT)
FS P/N: IES5100-24TS-P
60 Sold
7 Reviews
7 Questions
5 In DE Warehouse, Get It By May 3, 2024
21 In Global Warehouse, Get It By May 16, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

IES5100-24TS-P, 24-Port Gigabit Ethernet L2+ Managed Industrial PoE+ Switch, 24 x PoE+ Ports @720W, with 4 x 1Gb Combo, 8 x 1Gb SFP and 4 x 10Gb SFP+

The IES5100-24TS-P features 24x 10/100/1000BASE-T PoE+ ports, 8x 1G SFP ports, 4 x 10G SFP+ ports, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. Equipped with an IP40 rated metal enclosure, it can operate within a wide temperature range of -40 to 75°C (-40 to 167°F). This switch is ideal for harsh environments, and can be widely used in energy, transportation, industrial production, environmental protection, and industrial industry. All Gigabit PoE+ ports support a power budget of up to 720W for PoE/PoE+, it is ideal for connecting PoE-powered end devices such as IP cameras, phones, wireless access points, sensors, and more. This layer 2 industrial managed switch supports enhanced L2+ functions such as 802.1Q VLAN and port-based VLAN, QoS, QinQ, LACP link aggregation, etc., which can meet the requirements of many scenarios in industrial environments.

Specifications
Ports
20x 10/100/1000BASE-T RJ45 | 4x 1G RJ45/SFP Combo, 8x 1G SFP, 4x 10G SFP+
MAC Table Size
32K
Switching Capacity
160Gbps
Input Voltage
48‐57VDC
Forwarding Rate
148,800pps/100M Ports 1,488,000pps/1000M Ports 14,880,000pps/10000M Ports
Power Budge (Dual Power)
720W
Flash Memory
32MB
Max. Power Consumption
35W (Without PD)
Jumbo Frame
9,000
PoE Standard
IEEE 802.3af/at
Packet Buffer
32Mb
Operating Temperature
-40 to 75°C (-40 to 167°F)
Dimensions (HxWxD)
1.72''x17.4''x13.19'' (43.8x442x335mm)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Enclosure
IP40 Rated Metal Enclosure
Operating Humidity
5-95%(Non‐condensing)
Fan Number
Fanless
Installation
Rack Mount
Management
WEB GUI/SSH/Telnet/SNMP
MTBF
≥ 600,000 Hours
Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
ERPS-Based Ring Redundancy Solution
View products
Optical-Electrical Hybrid Ring Network Solution
View products
Industrial Wireless Network Solution
View products
Industrial Park Surveillance Solution
View products

Features

IP40 Aluminum Metal Housing Suitable for Industrial Environments
IES5100-24TS-P is equipped with rugged IP40 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40 to 75°C.
IP40 Enclosure
Shock and Vibration Resistant
-40 – 75° C Temperature
4KV Lightning Protection
QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
ERPS (Ethernet Ring Protection Switching) Enables Failover Protection in Sub-50ms
ERPS implements loop blocking and link recovery faster than STP on the main device, and can
effectively add redundancy and up-time protection to any network.
Block the RPL owner to avoid sending data endlessly in a loop
Unblock RPL owner to ensure non-stop traffic forwarding
PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy
PTP enables switches to deliver synchronization with a higher level of accuracy than NTP, it is ideal for telecom and Carrier Ethernet applications.
Equipped with Console, Web and SNMP Management Interfaces
With the built-in Web-based management interface, the IES5100-24TS-P offers an easy-to-use, platform-independent management and configuration facility.
Visual Interface
Convenient Operation
Easy Monitoring
Specifications

IES5100-24TS-P, 24-Port Gigabit Ethernet L2+ Managed Industrial PoE+ Switch, 24 x PoE+ Ports @720W, with 4 x 1Gb Combo, 8 x 1Gb SFP and 4 x 10Gb SFP+

The IES5100-24TS-P features 24x 10/100/1000BASE-T PoE+ ports, 8x 1G SFP ports, 4 x 10G SFP+ ports, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. Equipped with an IP40 rated metal enclosure, it can operate within a wide temperature range of -40 to 75°C (-40 to 167°F). This switch is ideal for harsh environments, and can be widely used in energy, transportation, industrial production, environmental protection, and industrial industry. All Gigabit PoE+ ports support a power budget of up to 720W for PoE/PoE+, it is ideal for connecting PoE-powered end devices such as IP cameras, phones, wireless access points, sensors, and more. This layer 2 industrial managed switch supports enhanced L2+ functions such as 802.1Q VLAN and port-based VLAN, QoS, QinQ, LACP link aggregation, etc., which can meet the requirements of many scenarios in industrial environments.

Specifications
Ports
20x 10/100/1000BASE-T RJ45 | 4x 1G RJ45/SFP Combo, 8x 1G SFP, 4x 10G SFP+
MAC Table Size
32K
Switching Capacity
160Gbps
Input Voltage
48‐57VDC
Forwarding Rate
148,800pps/100M Ports 1,488,000pps/1000M Ports 14,880,000pps/10000M Ports
Power Budge (Dual Power)
720W
Flash Memory
32MB
Max. Power Consumption
35W (Without PD)
Jumbo Frame
9,000
PoE Standard
IEEE 802.3af/at
Packet Buffer
32Mb
Operating Temperature
-40 to 75°C (-40 to 167°F)
Dimensions (HxWxD)
1.72''x17.4''x13.19'' (43.8x442x335mm)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Enclosure
IP40 Rated Metal Enclosure
Operating Humidity
5-95%(Non‐condensing)
Fan Number
Fanless
Installation
Rack Mount
Management
WEB GUI/SSH/Telnet/SNMP
MTBF
≥ 600,000 Hours
Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
ERPS-Based Ring Redundancy Solution
View products
Optical-Electrical Hybrid Ring Network Solution
View products
Industrial Wireless Network Solution
View products
Industrial Park Surveillance Solution
View products
Features
IP40 Aluminum Metal Housing Suitable for Industrial Environments
IES5100-24TS-P is equipped with rugged IP40 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40 to 75°C.
IP40 Enclosure
Shock and Vibration Resistant
-40 – 75° C Temperature
4KV Lightning Protection
QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
ERPS (Ethernet Ring Protection Switching) Enables Failover Protection in Sub-50ms
ERPS implements loop blocking and link recovery faster than STP on the main device, and can
effectively add redundancy and up-time protection to any network.
Block the RPL owner to avoid sending data endlessly in a loop
Unblock RPL owner to ensure non-stop traffic forwarding
PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy
PTP enables switches to deliver synchronization with a higher level of accuracy than NTP, it is ideal for telecom and Carrier Ethernet applications.
Equipped with Console, Web and SNMP Management Interfaces
With the built-in Web-based management interface, the IES5100-24TS-P offers an easy-to-use, platform-independent management and configuration facility.
Visual Interface
Convenient Operation
Easy Monitoring

Questions & Answers

Customer Reviews

Resources

1.698,00 € (Excl. VAT)

2.020,62 € (Incl. VAT)

5 In DE Warehouse
21 In Global Warehouse