FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about PU10C13LA-10A.
This picture is about PU10C13LA-10A.
This picture is about PU10C13LA-10A.
This picture is about PU10C13LA-10A.

6ft (1.8m) BS1363 UK10 to IEC60320 C13 Left Angle 3 x 1.0mm² 250V/10A Power Cord, Black

#158200
#158200

100% Electrical Test / H05VV-F (PVC)

9,00 € (Excl. VAT)
FS P/N: PU10C13LA-10A
10,71 € (Incl. VAT)
FS P/N: PU10C13LA-10A
22 Sold
6 Reviews
4 Questions
Length:
Color:
Pre-order, Ship by Jul 11, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

6ft (1.8m) BS1363 UK10 to IEC60320 C13 Left Angle 3x 1.0mm² 250V/10A Power Cord, Black

The BS1363 to IEC60320 C13 Left Angle UK power cord is an ideal replacement for worn or lost power cords, or simply as a handy backup. The Left-angle C13 plug allows easier connection in confined or hard-to-reach spaces. The power cord is typically used in commercial office scenarios and data center server room scenarios for connecting a computer, server or drive, etc. to a BS1363 wall outlet, UPS system or PDU. This power cord is available in other lengths and allows you great flexibility in placing equipment.

Specifications
Male Plug
BS1363 UK10
Female Connector
IEC60320 C13 Left Angle
Voltage Compatibility
100-250VAC
Maximum Input Amps
10A
Overall Length
6ft (1.8m)
Cable Jacket Color
Black
Gauge
3x 1.0mm²
Cable Outer Diameter
7.0 ± 0.2mm
Cable Jacket Type
H05VV-F
Cable Jacket Material
PVC
Number of Conductors
3 Wires, Brown, Blue and Yellow/Green
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
14°F to 140°F (-10°C to 60°C)
Jacket Temp. Rating
70°C
Dual-locking
Non-supported
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

10A/250V Stable Transmission

Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.

Pure Copper Conductor

Best electrical and thermal conductivity.

H05VV-F Jacket

Reduces cable wear for safe transmission.

PVC Insulation

Maximum protection of conductors against external environment.

Specifications

6ft (1.8m) BS1363 UK10 to IEC60320 C13 Left Angle 3x 1.0mm² 250V/10A Power Cord, Black

The BS1363 to IEC60320 C13 Left Angle UK power cord is an ideal replacement for worn or lost power cords, or simply as a handy backup. The Left-angle C13 plug allows easier connection in confined or hard-to-reach spaces. The power cord is typically used in commercial office scenarios and data center server room scenarios for connecting a computer, server or drive, etc. to a BS1363 wall outlet, UPS system or PDU. This power cord is available in other lengths and allows you great flexibility in placing equipment.

Specifications
Male Plug
BS1363 UK10
Female Connector
IEC60320 C13 Left Angle
Voltage Compatibility
100-250VAC
Maximum Input Amps
10A
Overall Length
6ft (1.8m)
Cable Jacket Color
Black
Gauge
3x 1.0mm²
Cable Outer Diameter
7.0 ± 0.2mm
Cable Jacket Type
H05VV-F
Cable Jacket Material
PVC
Number of Conductors
3 Wires, Brown, Blue and Yellow/Green
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
14°F to 140°F (-10°C to 60°C)
Jacket Temp. Rating
70°C
Dual-locking
Non-supported
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
10A/250V Stable Transmission

Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.

Pure Copper Conductor

Best electrical and thermal conductivity.

H05VV-F Jacket

Reduces cable wear for safe transmission.

PVC Insulation

Maximum protection of conductors against external environment.

Questions & Answers

Customer Reviews

Resources

9,00 € (Excl. VAT)

10,71 € (Incl. VAT)

Pre-order