FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about IC6SFTPPVC.
This picture is about IC6SFTPPVC.
This picture is about IC6SFTPPVC.
This picture is about IC6SFTPPVC.
This picture is about IC6SFTPPVC.
This picture is about IC6SFTPPVC.
This picture is about IC6SFTPPVC.
This picture is about IC6SFTPPVC.

3.3ft (1m) Industrial Cat6 Non-booted Shielded (SFTP) PVC IP65 Ethernet Network Patch Cable, Black

#157897
#157897

Twisted Pair Stranded Bare Copper 250MHz PoE++ T568B Fluke Test

26,00 € (Excl. VAT)
FS P/N: IC6SFTPPVC
30,94 € (Incl. VAT)
FS P/N: IC6SFTPPVC
31 Sold
9 Reviews
3 Questions
Length:
121 In Global Warehouse, Get It By May 15, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Q&A
Reviews
Resources

Industrial Cat6 Non-booted Shielded (SFTP) PVC IP65 Ethernet Network Patch Cable, 26AWG, 1000Base-T

Industrial ethernet patch cords shall be constructed of category 6, industrial, stranded, twisted pair cable for SFTP installations. It is suitable for connection between automation equipment in an industrial environment.

The industrial cat6 cable in line with ANSI/TIA-568.2-D standards; Rated IP65 for dust protection and temporary liquid immersion Outer cable jacket material meets standard for UV and oil resistance respectively. Ideal for in extremely harsh conditions.

Specifications
Cable Type
Industrial Cat6 Non-booted
Shielding Type
Shielded (SFTP)
Cable Jacket
PVC
Length
3.3ft (1m) (Including Plugs)
Conductor Material
Bare Copper
Conductor Type
Stranded
Data Rate Support
1/10GBase-T
Reference Bandwidth
250MHz
Gauge (AWG)
26 (7/0.16mm)
Cable Outer Diameter (mm)
6.4 ± 0.3
Connectors
RJ45 Plug
Twisted Pairs
4 Pairs
PoE Compatibility
PoE/PoE+/PoE++
IP Rating
IP65
Operating Temperature
-40 to 80°C (-40 to 176°F)
Installation Temperature
-20 to 60°C (-4 to 140°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications

Industrial Cat6 Non-booted Shielded (SFTP) PVC IP65 Ethernet Network Patch Cable, 26AWG, 1000Base-T

Industrial ethernet patch cords shall be constructed of category 6, industrial, stranded, twisted pair cable for SFTP installations. It is suitable for connection between automation equipment in an industrial environment.

The industrial cat6 cable in line with ANSI/TIA-568.2-D standards; Rated IP65 for dust protection and temporary liquid immersion Outer cable jacket material meets standard for UV and oil resistance respectively. Ideal for in extremely harsh conditions.

Specifications
Cable Type
Industrial Cat6 Non-booted
Shielding Type
Shielded (SFTP)
Cable Jacket
PVC
Length
3.3ft (1m) (Including Plugs)
Conductor Material
Bare Copper
Conductor Type
Stranded
Data Rate Support
1/10GBase-T
Reference Bandwidth
250MHz
Gauge (AWG)
26 (7/0.16mm)
Cable Outer Diameter (mm)
6.4 ± 0.3
Connectors
RJ45 Plug
Twisted Pairs
4 Pairs
PoE Compatibility
PoE/PoE+/PoE++
IP Rating
IP65
Operating Temperature
-40 to 80°C (-40 to 176°F)
Installation Temperature
-20 to 60°C (-4 to 140°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Questions & Answers

Customer Reviews

Resources

26,00 € (Excl. VAT)

30,94 € (Incl. VAT)

121 In Global Warehouse