FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about IBCWP.
This picture is about IBCWP.
This picture is about IBCWP.
This picture is about IBCWP.
This picture is about IBCWP.
This picture is about IBCWP.
This picture is about IBCWP.
This picture is about IBCWP.
This picture is about IBCWP.
This picture is about IBCWP.

IP65 Cat5e/Cat6/Cat6a RJ45 Bulkhead Coupler with Dust Cap, Shielded, Industrial

#158880
#158880

IP65 Rating RoHS

14,00 € (Excl. VAT)
FS P/N: IBCWP
16,66 € (Incl. VAT)
FS P/N: IBCWP
52 Sold
3 Reviews
1 Question
Available for back order, Get It By Jul 3, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Q&A
Reviews
Resources

IP65 Cat5e/Cat6/Cat6a RJ45 Bulkhead Coupler with Dust Cap, Shielded, Industrial

The IP65 RJ45 Bulkhead Coupler is intended for bulkhead installation. The bulkhead coupler features a RJ45 jack, it is designed to be durable and provide reliable mechanical mating of cable assemblies in harsh/outdoor environments. Therefore, it is the ideal choice for a low-cost and easy solution in industrial, or any other harsh environmental applications.

The dust cap protects RJ45 coupler from exposure to elements or accidental damage when not in use.

Specifications
Connector Type
RJ45 Female
Color
Black
Body Style
Cat5e/Cat6/Cat6a
Shielding Type
Shielded
IP Rating
IP65
Operating Temperature
-40 to 80°C (-40 to 176°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications

IP65 Cat5e/Cat6/Cat6a RJ45 Bulkhead Coupler with Dust Cap, Shielded, Industrial

The IP65 RJ45 Bulkhead Coupler is intended for bulkhead installation. The bulkhead coupler features a RJ45 jack, it is designed to be durable and provide reliable mechanical mating of cable assemblies in harsh/outdoor environments. Therefore, it is the ideal choice for a low-cost and easy solution in industrial, or any other harsh environmental applications.

The dust cap protects RJ45 coupler from exposure to elements or accidental damage when not in use.

Specifications
Connector Type
RJ45 Female
Color
Black
Body Style
Cat5e/Cat6/Cat6a
Shielding Type
Shielded
IP Rating
IP65
Operating Temperature
-40 to 80°C (-40 to 176°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Questions & Answers

Customer Reviews

Resources

14,00 € (Excl. VAT)

16,66 € (Incl. VAT)

Available for back order