FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FMU-WDM43O.
This picture is about FMU-WDM43O.
This picture is about FMU-WDM43O.
This picture is about FMU-WDM43O.
This picture is about FMU-WDM43O.
This picture is about FMU-WDM43O.
This picture is about FMU-WDM43O.
This picture is about FMU-WDM43O.
This picture is about FMU-WDM43O.
This picture is about FMU-WDM43O.

FMU-WDM43O, TFF, GPON/XG(S)-PON/NG-PON2/OTDR Coexistence Wavelength Division Multiplexer, Support Four in One

#157398
#157398

1260-1660nm 0.8dB-1.7dB IL RL≥ 45dB Isolation≥30/15dB

247,00 € (Excl. VAT)
FS P/N: FMU-WDM43O
293,93 € (Incl. VAT)
FS P/N: FMU-WDM43O
55 Sold
1 Review
2 Questions
17 In Global Warehouse, Get It By May 15, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Q&A
Reviews
Resources

FMU-WDM43O, TFF, GPON/XG(S)-PON/NG-PON2/OTDR Coexistence Wavelength Division Multiplexer, Support Four in One 

The GPON is an intermediate device for PON evolution. It adopts TFF technology and can coexist GPON, XG(S)-PON, NG-PON2 and OTDR signals in the same network environment. GPON and XG(S)-PON allow GPON and XG(S)-PON to coexist in the existing network without affecting existing services, and realize smooth evolution from GPON to XG(S)-PON, which is stable, reliable and convenient to manage , to meet the service rate upgrade requirements. At the same time, the broadband working range of 1260-1660nm provides support conditions for the evolution of PON.

Specifications
Operating Wavelength
1260~1660nm
Wavelength Range
GPON 1290~1330 & 1480~1500nm
XG(S)-PON 1260~1280 & 1575~1581nm
NG-PON2 1524~1544 & 1596~1603nm
OTDR 1640~1660nm
Insertion Loss
GPON ≤0.8dB
XG(S)-PON ≤1.1dB
NG-PON2 ≤1.4dB
OTDR ≤1.7dB
Isolation
GPON ≥30dB
XG(S)-PON ≥30dB
NG-PON2 ≥30dB
OTDR ≥15dB
Passband Ripple
≤ 0.3dB
Polarization Dependent Loss
≤ 0.2dB
Return Loss
≥ 45dB
Directivity
≥ 50dB
Power Handling
≤ 500mW
Polarization Mode Dispersion 
≤ 0.2ps
Operating Temperature
-10 to 70°C (14 to 158°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Dimensions (HxWxD)
1.73"x8.35"x10.04" (44x212x255mm)
Optical Connector (All port)
SC/APC
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

OTDR Connectivity
OTDR Connectivity
View products
Specifications

FMU-WDM43O, TFF, GPON/XG(S)-PON/NG-PON2/OTDR Coexistence Wavelength Division Multiplexer, Support Four in One 

The GPON is an intermediate device for PON evolution. It adopts TFF technology and can coexist GPON, XG(S)-PON, NG-PON2 and OTDR signals in the same network environment. GPON and XG(S)-PON allow GPON and XG(S)-PON to coexist in the existing network without affecting existing services, and realize smooth evolution from GPON to XG(S)-PON, which is stable, reliable and convenient to manage , to meet the service rate upgrade requirements. At the same time, the broadband working range of 1260-1660nm provides support conditions for the evolution of PON.

Specifications
Operating Wavelength
1260~1660nm
Wavelength Range
GPON 1290~1330 & 1480~1500nm
XG(S)-PON 1260~1280 & 1575~1581nm
NG-PON2 1524~1544 & 1596~1603nm
OTDR 1640~1660nm
Insertion Loss
GPON ≤0.8dB
XG(S)-PON ≤1.1dB
NG-PON2 ≤1.4dB
OTDR ≤1.7dB
Isolation
GPON ≥30dB
XG(S)-PON ≥30dB
NG-PON2 ≥30dB
OTDR ≥15dB
Passband Ripple
≤ 0.3dB
Polarization Dependent Loss
≤ 0.2dB
Return Loss
≥ 45dB
Directivity
≥ 50dB
Power Handling
≤ 500mW
Polarization Mode Dispersion 
≤ 0.2ps
Operating Temperature
-10 to 70°C (14 to 158°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Dimensions (HxWxD)
1.73"x8.35"x10.04" (44x212x255mm)
Optical Connector (All port)
SC/APC
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
OTDR Connectivity
OTDR Connectivity
View products

Questions & Answers

Customer Reviews

Resources

247,00 € (Excl. VAT)

293,93 € (Incl. VAT)

17 In Global Warehouse