FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about C5ESFTPPUR.
This picture is about C5ESFTPPUR.
This picture is about C5ESFTPPUR.
This picture is about C5ESFTPPUR.
This picture is about C5ESFTPPUR.
This picture is about C5ESFTPPUR.
This picture is about C5ESFTPPUR.
This picture is about C5ESFTPPUR.
This picture is about C5ESFTPPUR.
This picture is about C5ESFTPPUR.

Cat5e Industrial Ethernet Bulk Cable, 1000ft (305m),UL Listed, 26AWG Stranded Pure Bare Copper Wire, 350MHz Shielded (SF/UTP), PUR, with Reel

#152730
#152730

Stranded Bare Copper PUR 1 Gigabit

818,00 € (Excl. VAT)
FS P/N: C5ESFTPPUR
973,42 € (Incl. VAT)
FS P/N: C5ESFTPPUR
48 Sold
3 Reviews
2 Questions
Color:
Available for back order, Get It By Jul 11, 2024
See more warehouse availability
Deliver to Berlin, 10082
240,00 € via DHL Express Domestic®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Cat5e Industrial Bulk Ethernet Cable SF/UTP, Stranded, PUR, 26AWG

The Cat5e industrial SF/UTP copper cable is constructed of 26/7AWG stranded copper conductors with HDPE polyethylene insulation. All four pairs are surrounded by a copper wire mesh and metallic foil and covered with an Oil and UV Resistance (PUR) jacket. Ideal for industrial applications and harsh environments

The Cat5e cable is a "twisted pair" network cable used for 1G Base-T Ethernet applications at speed of up to 350MHz of bandwidth. This cable is preferred for more advanced networking installations where a higher bandwidth than normal is required.

Specifications
Cable Type
Category 5e
Shielding Type
SF/UTP
Cable Jacket
PUR
Cable Length
1000ft (305m)
Reference Bandwidth
350MHz
Data Rate Support
1GBase-T
Wire Gauge
26AWG
Cable Color
Blue (Similar to RAL5021) 
Conductor Type
Stranded
Cable Outer Diameter (mm)
6.0±0.3mm
Number of Conductors
4 Pairs
Putup Type
Reel
Maximum Installation Tension (N)
60N
Bend Radius (mm)
Fixed≥5D (Cable Diameter)
Moving≥15D (Cable Diameter)
Operating Temperature
-40 to 80°C (-40 to 176°F)
Installation Temperature
-20 to 60°C (-4 to 140°F)
Standard
ISO/IEC 11801-1-1
Warranty
1 Year

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Extreme Weather Resistance

Designed to against harsh environments, UV and lightning resistance, waterproof etc.

Designed for Industrial Application to Extend Internet Connection
It has strong anti-interference ability, suitable for extreme applications where rugged, shielded, high-flex cables are required.
Industrial Ethernet
Factory Automation
Security Systems
Office Equipment
Specifications

Cat5e Industrial Bulk Ethernet Cable SF/UTP, Stranded, PUR, 26AWG

The Cat5e industrial SF/UTP copper cable is constructed of 26/7AWG stranded copper conductors with HDPE polyethylene insulation. All four pairs are surrounded by a copper wire mesh and metallic foil and covered with an Oil and UV Resistance (PUR) jacket. Ideal for industrial applications and harsh environments

The Cat5e cable is a "twisted pair" network cable used for 1G Base-T Ethernet applications at speed of up to 350MHz of bandwidth. This cable is preferred for more advanced networking installations where a higher bandwidth than normal is required.

Specifications
Cable Type
Category 5e
Shielding Type
SF/UTP
Cable Jacket
PUR
Cable Length
1000ft (305m)
Reference Bandwidth
350MHz
Data Rate Support
1GBase-T
Wire Gauge
26AWG
Cable Color
Blue (Similar to RAL5021) 
Conductor Type
Stranded
Cable Outer Diameter (mm)
6.0±0.3mm
Number of Conductors
4 Pairs
Putup Type
Reel
Maximum Installation Tension (N)
60N
Bend Radius (mm)
Fixed≥5D (Cable Diameter)
Moving≥15D (Cable Diameter)
Operating Temperature
-40 to 80°C (-40 to 176°F)
Installation Temperature
-20 to 60°C (-4 to 140°F)
Standard
ISO/IEC 11801-1-1
Warranty
1 Year

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Extreme Weather Resistance

Designed to against harsh environments, UV and lightning resistance, waterproof etc.

Designed for Industrial Application to Extend Internet Connection
It has strong anti-interference ability, suitable for extreme applications where rugged, shielded, high-flex cables are required.
Industrial Ethernet
Factory Automation
Security Systems
Office Equipment

Questions & Answers

Customer Reviews

Resources

818,00 € (Excl. VAT)

973,42 € (Incl. VAT)

Available for back order