The NVIDIA InfiniBand MC2210411-SR4E Compatible QSFP+ Optical Transceiver is an InfiniBand 40Gb/s QSFP+, SR4 multimode parallel transceiver using a single, 4-channel MPO-12/UPC optical connector. The parallel multimode, short reach 4-channel (SR4) uses 10G-NRZ modulation and has a maximum fiber reach of 150-meters using OM4 multimode fibers. It is qualified for use in InfiniBand FDR10 end-to-end systems.
It is the ideal solution for supercomputing and AI industries, seamlessly integrating into computing and storage infrastructure to ensure efficient high-performance interconnectivity. Used in SB7800/SB7890 switches and ConnectX-5 adapters.
Click to open expanded view
NVIDIA InfiniBand MC2210411-SR4E Compatible QSFP+ 40G SR4 850nm 150m DOM MPO-12/UPC MMF FDR10 Optical Transceiver Module for SB7800/7890 Switches and ConnectX-5 HCA
NVIDIA InfiniBand MC2210411-SR4E Compatible QSFP+ 40G SR4 FDR10 Optical Transceiver (MMF, 850nm, 150m, MPO-12/UPC, DOM)
InfiniBand Product Family
InfiniBand Product Family
Connectivity Solutions
Features
Center Wavelength | 850nm | 850nm | 1310nm | 1310nm |
Connector | MPO-12/UPC | MPO-12/UPC | Duplex LC/UPC | Duplex LC/UPC |
Cable Distance(Max.) | 100m@OM3 150m@OM4 | 100m@OM3 150m@OM4 | 10km | 10km |
Modulation | 4×10.3125G NRZ | 4×10.3125G NRZ | 4×10.3125G NRZ | 4×10.3125G NRZ |
Transmitter Type | VCSEL | VCSEL | DFB CWDM | DFB CWDM |
Chip | Macom Chip | Macom Chip | Semtech Chip | Macom Chip |
Power Consumption | ≤1.5W | ≤1.5W | ≤3.5W | ≤2.5W |
Temperature Range | 0 to 70°C (32 to 158°F) | 0 to 70°C (32 to 158°F) | 0 to 70°C (32 to 158°F) | -40 to 85°C (-40 to 185°F) |
Application | InfiniBand 40G to 40G | InfiniBand 40G to 40G | InfiniBand 40G to 40G | InfiniBand 40G to 40G |
NVIDIA InfiniBand MC2210411-SR4E Compatible QSFP+ 40G SR4 FDR10 Optical Transceiver (MMF, 850nm, 150m, MPO-12/UPC, DOM)
The NVIDIA InfiniBand MC2210411-SR4E Compatible QSFP+ Optical Transceiver is an InfiniBand 40Gb/s QSFP+, SR4 multimode parallel transceiver using a single, 4-channel MPO-12/UPC optical connector. The parallel multimode, short reach 4-channel (SR4) uses 10G-NRZ modulation and has a maximum fiber reach of 150-meters using OM4 multimode fibers. It is qualified for use in InfiniBand FDR10 end-to-end systems.
It is the ideal solution for supercomputing and AI industries, seamlessly integrating into computing and storage infrastructure to ensure efficient high-performance interconnectivity. Used in SB7800/SB7890 switches and ConnectX-5 adapters.
InfiniBand Product Family
InfiniBand Product Family
Center Wavelength | 850nm | 850nm | 1310nm | 1310nm |
Connector | MPO-12/UPC | MPO-12/UPC | Duplex LC/UPC | Duplex LC/UPC |
Cable Distance(Max.) | 100m@OM3 150m@OM4 | 100m@OM3 150m@OM4 | 10km | 10km |
Modulation | 4×10.3125G NRZ | 4×10.3125G NRZ | 4×10.3125G NRZ | 4×10.3125G NRZ |
Transmitter Type | VCSEL | VCSEL | DFB CWDM | DFB CWDM |
Chip | Macom Chip | Macom Chip | Semtech Chip | Macom Chip |
Power Consumption | ≤1.5W | ≤1.5W | ≤3.5W | ≤2.5W |
Temperature Range | 0 to 70°C (32 to 158°F) | 0 to 70°C (32 to 158°F) | 0 to 70°C (32 to 158°F) | -40 to 85°C (-40 to 185°F) |
Application | InfiniBand 40G to 40G | InfiniBand 40G to 40G | InfiniBand 40G to 40G | InfiniBand 40G to 40G |
Questions & Answers
Customer Reviews
Resources
39,00 € (Excl. VAT)
46,41 € (Incl. VAT)