FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about POEX1.
This picture is about POEX1.
This picture is about POEX1.
This picture is about POEX1.
This picture is about POEX1.
This picture is about POEX1.
This picture is about POEX1.
This picture is about POEX1.
This picture is about POEX1.
This picture is about POEX1.

1-Port 10/100/1000M Gigabit PoE+ Extender, 1 x 802.3af/at PoE+ Input to 1 x 802.3af/at Output

#152486
#152486

802.3af/at 26W 48V-56V DC Enterprise LAN Access

59,00 € (Excl. VAT)
FS P/N: POEX1
70,21 € (Incl. VAT)
FS P/N: POEX1
251 Sold
2 Reviews
9 Questions
92 In DE Warehouse, Get It By May 3, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Online Installation
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Q&A
Reviews
Resources

1-Port 10/100/1000M Gigabit PoE+ Extender, 1x 802.3af/at PoE+ Input to 1x 802.3af/at Output

POEX1 is a simple extender which extends both the Gigabit Ethernet Data and IEEE 802.3at/802.3af Power over Ethernet transmission distance over the standard 100m (328 ft.) Cat5/5e/6 UTP cable to 200m, 300m, 400m and the maximum 500m. No matter how many PoE supported networking devices such as PoE IP cameras, PoE wireless access points and PoE IP phones are deployed, they are easily installed without the need of having an additional electrical outlet. However, limited by the UTP cabling, only up to 100 meters (328 ft.) of cable is used. Thus, the POEX1 is designed as the extender to transmit both Gigabit Ethernet data and 802.3af/at PoE power over another distance of 100m.

Specifications
Input RJ45 Ports
10/100/1000 Mbps PoE+ Copper Port (RJ-45) 
Output RJ45 Ports
10/100/1000 Mbps PoE+ Copper Port 
(RJ-45)
Input Voltage
48V-56V DC
Output Voltage
44~52V DC
PoE Power
Max. 30.8 Watts Input
Max. 26 Watts Output
Network Cable
Cat5e (or above) UTP
Power Consumption
2.6 Watts (System Maximum) /
PoE Output at Maximum 36 Watts
Data Transmission Distance
Up to 100m
500m with Daisy-chain Installation of 4 Units
Switch Architecture
Store-and-Forward
Switch Throughput
10/100/1000 Mbps
Operating Temperature
-10 to 60°C (14 to 140°F)
Storage Temperature
-40 to 85°C (14 to 158°F)
Operating Humidity
5% to 95% (non-condensing)
Storage Humidity
5% to 95% (non-condensing)
Dimensions (Hx Wx D)
37.01"x27.56"x10.24" (94x70x26mm)
Installation
Wall or Din-rail Mounting
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications

1-Port 10/100/1000M Gigabit PoE+ Extender, 1x 802.3af/at PoE+ Input to 1x 802.3af/at Output

POEX1 is a simple extender which extends both the Gigabit Ethernet Data and IEEE 802.3at/802.3af Power over Ethernet transmission distance over the standard 100m (328 ft.) Cat5/5e/6 UTP cable to 200m, 300m, 400m and the maximum 500m. No matter how many PoE supported networking devices such as PoE IP cameras, PoE wireless access points and PoE IP phones are deployed, they are easily installed without the need of having an additional electrical outlet. However, limited by the UTP cabling, only up to 100 meters (328 ft.) of cable is used. Thus, the POEX1 is designed as the extender to transmit both Gigabit Ethernet data and 802.3af/at PoE power over another distance of 100m.

Specifications
Input RJ45 Ports
10/100/1000 Mbps PoE+ Copper Port (RJ-45) 
Output RJ45 Ports
10/100/1000 Mbps PoE+ Copper Port 
(RJ-45)
Input Voltage
48V-56V DC
Output Voltage
44~52V DC
PoE Power
Max. 30.8 Watts Input
Max. 26 Watts Output
Network Cable
Cat5e (or above) UTP
Power Consumption
2.6 Watts (System Maximum) /
PoE Output at Maximum 36 Watts
Data Transmission Distance
Up to 100m
500m with Daisy-chain Installation of 4 Units
Switch Architecture
Store-and-Forward
Switch Throughput
10/100/1000 Mbps
Operating Temperature
-10 to 60°C (14 to 140°F)
Storage Temperature
-40 to 85°C (14 to 158°F)
Operating Humidity
5% to 95% (non-condensing)
Storage Humidity
5% to 95% (non-condensing)
Dimensions (Hx Wx D)
37.01"x27.56"x10.24" (94x70x26mm)
Installation
Wall or Din-rail Mounting
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Questions & Answers

Customer Reviews

Resources

59,00 € (Excl. VAT)

70,21 € (Incl. VAT)

92 In DE Warehouse