FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 16FMTPLCSMF.
01:10
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about 16FMTPLCSMF.
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

1m (3ft) MTP® Harness, MTP®-16 APC (Female) to 8 LC UPC Duplex, 16 Fibers, Single Mode (OS2), Plenum (OFNP), 0.75dB Max, Yellow

#150166
#150166

800G XDR8 to 100G FR

177,31 € (Incl. VAT)
FS P/N: 16FMTPLCSMF
97 Sold
5 Reviews
6 Questions
Pre-order, Ship by 19 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

MTP®-16 F to LC Harness, 16F, OS2, OFNP, 0.75dB

The MTP® harnesses allow for the seamless migration to higher data rates for multimode systems in the data center when used in conjunction with our trunks. They are typically used for patching within a cabinet. MTP® cable, a cost-effective alternative to time-consuming field termination, is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.

MTP®-16 is optimized for 800G OSFP XDR8 to 100G QSFP28 FR, 800G QSFP-DD/OSFP DR8 to 100G QSFP28 DR optics connection and high-density data center applications.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP® APC Female (Pinless)
Connector B
LC UPC Duplex
Fiber Mode
OS2 SMF 9/125μm
Wavelength
1310/1550nm
Glass Fiber
Corning SMF-28® Ultra
Fiber Grade
G.657.A1 (Compatible with G.652.D)
MTP Connector IL
0.75dB Max (0.35dB Typ.)
LC Connector IL
≤0.2dB
MTP Connector RL
≥60dB
LC Connector RL
≥50dB
Attenuation at 1310nm
≤0.32dB/km
Attenuation at 1550nm
≤0.18dB/km
Cable Jacket
Plenum (OFNP)
Fiber Count
16 Fibers
Cable Outside Diameter (OD)
3.0mm
Breakout Outside Diameter (OD)
2.0mm
Installation Tensile Load
66N
Tensile Strength (Long/Short Term)
80/240N
Storage Temperature
-40 to +85°C (-40 to 185℉)
Operating Temperature
-10 to +70°C (14 to 158℉)
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Superior Workmanship Guarantees Stable Transmission

MTP® cables are offering state-of-the-art multi-fiber and mechanical performance.

US Conec MTP® Connector

Deliver stable signals and achieves flexible system design.

Corning SMF-28® Ultra Fiber

Allow tighter cable bends for slack storage and routing.

Plenum (OFNP) Outer Jacket

Fire resistance and low smoke to minimize damage.

High Density Cabling for Various Environments
Minimize waste, optimize cable management, and speed deployment for lower installation costs.
Data Centers
Storage Area Networks
Communications Rooms
Ideal for Upgrading Existing Structured Cabling to 800G

800GBASE-XDR8 is supported over existing structured cabling only requiring 16 fibers MTP®-LC breakout cables.

Clean Fiber Means Performance
Clean end-face is the main requirement for reliability and high-performance connection.

Cleaning MTP®/MPO-16 connectors with IBC™ MTP®-16™ Cleaner.

Cleaning LC Duplex connectors with IBC™ LC² Cleaner.

Questions & Answers
Ask a question
All (6)Connection (1)Fiber Connectors Cleaning (1)Insertion Loss (1)Length (1)MTP® MPO Connector (1)Operating Temperature (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
5
0
0
0
0

A***n

France

November 07, 2023
5.0
I purchased this product for my recently upgraded 800G connection, and it integrates seamlessly with my existing equipment. I must say, it's impressive!
Verified Purchase
Helpful 2
Comment 0

N***a

United States

November 07, 2023
5.0
I've put the breakout cable into use and it worked perfect like pointed out in your web shop.
Verified Purchase
Helpful 0
Comment 0

M***m

United States

September 25, 2023
5.0
Yes Received. Very good product, well packed happy with order. FS was the only supplier that could supply my request.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed