The Generic Compatible OSFP transceiver supports up to 10km link lengths over single-mode fiber (SMF) via dual MTP/MPO-12 connectors. This transceiver is compliant with IEE802.3ck, IEEE 802.3cu-2021 and OSFP MSA standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for Breakout 2x 400G PLR4 or 8x 100G LR, 800G Ethernet and Data Center Applications.
Click to open expanded view
Generic Compatible OSFP 800GBASE-PLR8 PAM4 1310nm 10km DOM Dual MPO-12/APC SMF Optical Transceiver Module, Finned Top, Support 8 x 100G-LR
800GBASE-PLR8 OSFP Optical Transceiver Module (SMF, 1310nm, 10km, Dual MTP/MPO-12, DOM)
Connectivity Solutions
Features
Center Wavelength | 1310nm | 1311nm | 1311nm | 1271nm, 1291nm, 1311nm and 1331nm |
Connector | Dual MTP/MPO-12 | MTP/MPO-16 | MTP/MPO-16 | Dual LC Duplex |
Cable Distance (Max.) | 10km | 10km | 10km | 10km |
Modulation | 8x106.25G PAM4 | 8x106.25G PAM4 | 8x106.25G PAM4 | 8x106.25G PAM4 |
Transmitter Type | EML | EML | EML | EML |
Packaging Technology | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging |
Chip | Broadcom 7nm DSP Chip | Broadcom 7nm DSP Chip | Broadcom 7nm DSP Chip | Broadcom 7nm DSP Chip |
Power Consumption | ≤16.5W | ≤16.5W | ≤18W | ≤18W |
Application | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout | Ethernet Data Center 800G to 2x400G |
800GBASE-PLR8 OSFP Optical Transceiver Module (SMF, 1310nm, 10km, Dual MTP/MPO-12, DOM)
The Generic Compatible OSFP transceiver supports up to 10km link lengths over single-mode fiber (SMF) via dual MTP/MPO-12 connectors. This transceiver is compliant with IEE802.3ck, IEEE 802.3cu-2021 and OSFP MSA standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for Breakout 2x 400G PLR4 or 8x 100G LR, 800G Ethernet and Data Center Applications.
Center Wavelength | 1310nm | 1311nm | 1311nm | 1271nm, 1291nm, 1311nm and 1331nm |
Connector | Dual MTP/MPO-12 | MTP/MPO-16 | MTP/MPO-16 | Dual LC Duplex |
Cable Distance (Max.) | 10km | 10km | 10km | 10km |
Modulation | 8x106.25G PAM4 | 8x106.25G PAM4 | 8x106.25G PAM4 | 8x106.25G PAM4 |
Transmitter Type | EML | EML | EML | EML |
Packaging Technology | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging |
Chip | Broadcom 7nm DSP Chip | Broadcom 7nm DSP Chip | Broadcom 7nm DSP Chip | Broadcom 7nm DSP Chip |
Power Consumption | ≤16.5W | ≤16.5W | ≤18W | ≤18W |
Application | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout | Ethernet Data Center 800G to 2x400G |
Questions & Answers
Customer Reviews
Resources
2.498,00 € (Excl. VAT)
2.972,62 € (Incl. VAT)