FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about QDD-400G-4Q4xNAC01.
This picture is about QDD-400G-4Q4xNAC01.
This picture is about QDD-400G-4Q4xNAC01.
This picture is about QDD-400G-4Q4xNAC01.
This picture is about QDD-400G-4Q4xNAC01.
This picture is about QDD-400G-4Q4xNAC01.
This picture is about QDD-400G-4Q4xNAC01.
This picture is about QDD-400G-4Q4xNAC01.
This picture is about QDD-400G-4Q4xNAC01.
This picture is about QDD-400G-4Q4xNAC01.

1m (3ft) FS for Mellanox Compatible 400G QSFP-DD to 4 x 100G QSFP28 Active Direct Attach Copper Breakout Cable

#139800
#139800

≤8.5W 26.5mm Twinax PAM4

2.498,00 € (Excl. VAT)
FS P/N: QDD-400G-4Q4xNAC01
2.972,62 € (Incl. VAT)
FS P/N: QDD-400G-4Q4xNAC01
5 Sold
2 Reviews
4 Questions
Pre-order, Ship by 20 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

FS for Mellanox Compatible 400G QSFP-DD to 4x 100G QSFP28 DAC Breakout Cable (1-meter, Active, QSFP-DD to 4x QSFP28, 30AWG)

The FS for Mellanox compatible cable assembly is designed to meet the high density requirements of standard and combo connector configurations. QSFP-DD pluggable solutions enable 400G transmission. It is fully compliant with SFF-8636, QSFP-DD MSA standards.
QSFP-DD to 4xQSFP28 cable assemblies are high performance, high bandwidth and cost effective interconnect solutions that support 400G standard applications with different data rates.


Note: The FS P/N is changed from Q-4Q28AC01 to QDD-400G-4Q4xNAC01, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-400G-4Q4xNAC01
Vendor Name
FS
Connector Type
QSFP-DD to 4x QSFP28
Max Data Rate
400Gbps
Minimum Bend Radius
26.5mm
Wire AWG
30AWG
Cable Length
1m (3ft)
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Power Consumption
≤8.5W @QSFP-DD, ≤3.5W @QSFP28

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
400G to 4x100G
View products
400G with NIC
View products
Spine-Leaf Architecture
View products
Specifications

FS for Mellanox Compatible 400G QSFP-DD to 4x 100G QSFP28 DAC Breakout Cable (1-meter, Active, QSFP-DD to 4x QSFP28, 30AWG)

The FS for Mellanox compatible cable assembly is designed to meet the high density requirements of standard and combo connector configurations. QSFP-DD pluggable solutions enable 400G transmission. It is fully compliant with SFF-8636, QSFP-DD MSA standards.
QSFP-DD to 4xQSFP28 cable assemblies are high performance, high bandwidth and cost effective interconnect solutions that support 400G standard applications with different data rates.


Note: The FS P/N is changed from Q-4Q28AC01 to QDD-400G-4Q4xNAC01, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-400G-4Q4xNAC01
Vendor Name
FS
Connector Type
QSFP-DD to 4x QSFP28
Max Data Rate
400Gbps
Minimum Bend Radius
26.5mm
Wire AWG
30AWG
Cable Length
1m (3ft)
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Power Consumption
≤8.5W @QSFP-DD, ≤3.5W @QSFP28

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
400G to 4x100G
View products
400G with NIC
View products
Spine-Leaf Architecture
View products

Questions & Answers

Customer Reviews

Resources

2.498,00 € (Excl. VAT)

2.972,62 € (Incl. VAT)

Pre-order