The IntelliTone™ Pro 200 LAN Toner and Probe Series from Fluke Networks is the first network cable toner tracer and probeto offer digital and analog signaling all in one network toner and probe. That means it’s equipped with the most powerful cable tracing and location technologies for any work environment. Use digital mode to trace and locate data cabling safely and effectively on active networks. Use analog mode to isolate individual wire pairs, and trace voice, audio, and video cabling.
Click to open expanded view
Fluke Networks MT-8200-60-KIT IntelliTone™ Pro 200 Toner and Probe Kit
Fluke Networks MT-8200-60-KIT IntelliTone™ Pro 200 Toner and Probe Kit
F Connector for Coaxial Cabling Banana Jack Plugs (2) - Two Conductor Wiring
Analog SmartTone Signal, 500 - 1200Hz, 4 Songs
Analog, Detected Toner Signal
Detects Analog SmartTone Signal (500-1200Hz) and Other Analog Toners
Features
Power Over Ethernet | — | Detects 802.3af | — | PoE Class (0-8), Negotiated Power, Power Load Test | Resistance Balance Test |
Network Test Capabilities | — | Network Speed (Up to 1Gb/s) | — | Network Speed (Up to 10Gb/s) | — |
Switch Speed | — | — | — | ||
Digital Toning | — | — | |||
SmartTone | — | — | |||
Analog Toning | Noise Filtering | ||||
Switch Presence | — | — | |||
VDV Service Detection | — | — | — | ||
Cable Wiremap | Graphical | — | Graphical | Graphical | |
Cable Length | — | — | |||
Qualified Cabling Speed (10/100/1000/VoIP) | — | — | — | ||
Cable Certification(Cat 6, 6A, 8, Fiber) | — | — | — | — | |
Identify Open/Short | — | ||||
Distance to Open/Short | — | — | |||
Locate Crosstalk Fault | — | — | — | — | |
Identify and Locate Impedance Fault | — | — | — | — | |
Parametric Tests on Cable and Connectors | — | — | — | Measures: NEXT, RL, IL | Full Parametric Bi-directional Test |
Documentation | — | — | — | 1000 Results in Tester, Document with LinkWare PC | 12,000+ Copper Results in Tester Document with LinkWare PC & LinkWare Live |
User Interface/Display | LED | Monochrome | — | Color Touch Screen | Color Touch Screen |
Videos
Fluke Networks MT-8200-60-KIT IntelliTone™ Pro 200 Toner and Probe Kit
The IntelliTone™ Pro 200 LAN Toner and Probe Series from Fluke Networks is the first network cable toner tracer and probeto offer digital and analog signaling all in one network toner and probe. That means it’s equipped with the most powerful cable tracing and location technologies for any work environment. Use digital mode to trace and locate data cabling safely and effectively on active networks. Use analog mode to isolate individual wire pairs, and trace voice, audio, and video cabling.
F Connector for Coaxial Cabling Banana Jack Plugs (2) - Two Conductor Wiring
Analog SmartTone Signal, 500 - 1200Hz, 4 Songs
Analog, Detected Toner Signal
Detects Analog SmartTone Signal (500-1200Hz) and Other Analog Toners
Power Over Ethernet | — | Detects 802.3af | — | PoE Class (0-8), Negotiated Power, Power Load Test | Resistance Balance Test |
Network Test Capabilities | — | Network Speed (Up to 1Gb/s) | — | Network Speed (Up to 10Gb/s) | — |
Switch Speed | — | — | — | ||
Digital Toning | — | — | |||
SmartTone | — | — | |||
Analog Toning | Noise Filtering | ||||
Switch Presence | — | — | |||
VDV Service Detection | — | — | — | ||
Cable Wiremap | Graphical | — | Graphical | Graphical | |
Cable Length | — | — | |||
Qualified Cabling Speed (10/100/1000/VoIP) | — | — | — | ||
Cable Certification(Cat 6, 6A, 8, Fiber) | — | — | — | — | |
Identify Open/Short | — | ||||
Distance to Open/Short | — | — | |||
Locate Crosstalk Fault | — | — | — | — | |
Identify and Locate Impedance Fault | — | — | — | — | |
Parametric Tests on Cable and Connectors | — | — | — | Measures: NEXT, RL, IL | Full Parametric Bi-directional Test |
Documentation | — | — | — | 1000 Results in Tester, Document with LinkWare PC | 12,000+ Copper Results in Tester Document with LinkWare PC & LinkWare Live |
User Interface/Display | LED | Monochrome | — | Color Touch Screen | Color Touch Screen |
Questions & Answers
Customer Reviews
Resources
339,00 € (Excl. VAT)
403,41 € (Incl. VAT)