FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SFMULTIMODESOURCE.
01:44
This picture is about SFMULTIMODESOURCE.
This picture is about SFMULTIMODESOURCE.
This picture is about SFMULTIMODESOURCE.
This picture is about SFMULTIMODESOURCE.
This picture is about SFMULTIMODESOURCE.
This picture is about SFMULTIMODESOURCE.
This picture is about SFMULTIMODESOURCE.
This picture is about SFMULTIMODESOURCE.
This picture is about SFMULTIMODESOURCE.
This picture is about SFMULTIMODESOURCE.
This picture is about SFMULTIMODESOURCE.
This picture is about SFMULTIMODESOURCE.
This picture is about SFMULTIMODESOURCE.
This picture is about SFMULTIMODESOURCE.
This picture is about SFMULTIMODESOURCE.

Fluke Networks SFMULTIMODESOURCE Handheld Optical Light Source (850/1300nm) with 2.5mm SC/UPC Connector

#128379
#128379

850/1300nm SC MMF LED Auto Dual-Wavelength Switching

1.798,00 € (Excl. VAT)
FS P/N: SFMULTIMODESOURCE
2.139,62 € (Incl. VAT)
FS P/N: SFMULTIMODESOURCE
1 Sold
0 Review
1 Question
Pre-order, Ship by 05 Aug, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Videos
Q&A
Reviews
Resources

SimpliFiber® Pro Multimode Handheld Optical Light Source

SimpliFiber Pro LED multimode laser sources retain the familiar intuitive four-button functionality from the popular workhorse SimpliFiber line, while incorporating additional features that make fiber testing even more simple.

Specifications
Central Wavelength
850/1300nm
Cable Type
MMF
Emitter Type
LED
Minimum Output Power
≥ -20 dBm
Power Output Stability
±0.1 dB over 8 hours
Spectral Width (FWHM)
850 nm 50nm (typical)
1300 nm 135nm (typical)
Auto Dual-Wavelength Switching
Yes
Optical Output Connector
Fixed SC
Automatic Power Off
30 minutes (can be disabled by user)
Low Battery Warning
Yes, LED blinks
Power Supply
2x AA Batteries (Not included)
Battery Life
40 hours typical
Operating Temperature
-10°C to +50°C
Storge Temperature
-20°C to +50°C
Size (L x W x H)
5.6''x3.2''x1.6'' (142 x 81 x 41mm)
Weight
278g
* Fluke Networks and FS.COM partner on Fiber and Copper testers, Copper tools, software. Check the
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Fluke Handheld Optical Light Source

Automatic Power Off Function

Compact Ergonomic Shape

Designed for Professional Fiber Testing

SFSINGLEMODESOURCE is an ideal instrument designed for the most demanding test conditions, which is durable and widely used. Multi-function button, can be used freely in complex environment. The simple and clear button design makes your operation easier.

LinkWare™ PC Cable Test Management Software
LinkWare Cable Test Management Software lets you manage all the results from multiple testers using one PC application. Deliver professional, customized, graphical reports in a common format for Fluke Networks copper and fiber testers Incorporate new and innovative features to give technicians a tool that performs and reports test.
Specifications

SimpliFiber® Pro Multimode Handheld Optical Light Source

SimpliFiber Pro LED multimode laser sources retain the familiar intuitive four-button functionality from the popular workhorse SimpliFiber line, while incorporating additional features that make fiber testing even more simple.

Specifications
Central Wavelength
850/1300nm
Cable Type
MMF
Emitter Type
LED
Minimum Output Power
≥ -20 dBm
Power Output Stability
±0.1 dB over 8 hours
Spectral Width (FWHM)
850 nm 50nm (typical)
1300 nm 135nm (typical)
Auto Dual-Wavelength Switching
Yes
Optical Output Connector
Fixed SC
Automatic Power Off
30 minutes (can be disabled by user)
Low Battery Warning
Yes, LED blinks
Power Supply
2x AA Batteries (Not included)
Battery Life
40 hours typical
Operating Temperature
-10°C to +50°C
Storge Temperature
-20°C to +50°C
Size (L x W x H)
5.6''x3.2''x1.6'' (142 x 81 x 41mm)
Weight
278g
* Fluke Networks and FS.COM partner on Fiber and Copper testers, Copper tools, software. Check the
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Fluke Handheld Optical Light Source

Automatic Power Off Function

Compact Ergonomic Shape

Designed for Professional Fiber Testing

SFSINGLEMODESOURCE is an ideal instrument designed for the most demanding test conditions, which is durable and widely used. Multi-function button, can be used freely in complex environment. The simple and clear button design makes your operation easier.

LinkWare™ PC Cable Test Management Software
LinkWare Cable Test Management Software lets you manage all the results from multiple testers using one PC application. Deliver professional, customized, graphical reports in a common format for Fluke Networks copper and fiber testers Incorporate new and innovative features to give technicians a tool that performs and reports test.

Questions & Answers

Customer Reviews

Resources

1.798,00 € (Excl. VAT)

2.139,62 € (Incl. VAT)

Pre-order