FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FHD-D82936EM.
This picture is about FHD-D82936EM.
This picture is about FHD-D82936EM.
This picture is about FHD-D82936EM.

8 Channels DWDM Mux Demux, 100GHz C29-C36, with Monitor and Expansion Port, 2.4dB Typical IL, LC/UPC, Dual Fiber, High Density, FHD® Plug-in Module

#126900
#126900

FHD® Plug-in Module ITU-T

617,61 € (Incl. VAT)
FS P/N: FHD-D82936EM
259 Sold
12 Reviews
7 Questions
10 in Global Warehouse, Get it by 9 Aug, 2024
8 in Transit, Get it by 21 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
3-Year Warranty

8 Channels DWDM Mux Demux, 100GHz C29-C36, with Monitor and Expansion Port, 2.4dB Typical IL, LC/UPC, Dual Fiber, High Density, FHD® Plug-in Module

The 8CH Mux Demux is a high-density, low loss, and suitable for long-haul transmission passive DWDM device based on TFF (Thin Film Filter). This unit can be used as either a multiplexer or de-multiplexer (mux/demux). In accordance with the ITU-T, it maximizes the capacity of the C-band range.
In conjunction with the FS transponders and amplifiers, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations.

Specifications
Wavelength
8 Channels C29-C36
Channel Spacing
100GHz (0.8nm)
Operating Wavelength
1520-1570nm
Channel Passband
± 0.11nm
Expansion Port Passband
1500~1547.91 & 1554.73~1620nm
Insertion Loss
≤ 2.8dB, 2.4dB Typical
Insertion Loss @ Exp
≤ 1.0dB
Insertion Loss @ 1% Mon
≤ 24dB
Passband Ripple
≤ 0.5dB
Technology
TFF (Thin Film Filter)
Return Loss
≥ 45dB
Directivity
≥ 45dB
Polarization Dependent Loss
≤ 0.3dB
Polarization Mode Dispersion
≤ 0.1ps
Channel Isolation
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Temperature
Operating -40 to 85°C (-40 to 185°F)
Storage -40 to 85°C (-40 to 185°F)
Power Handling
≤ 500mW
Dimensions (HxWxD)
1.38''x4.29''x4.64'' (35x109x118mm)
Note: Insertion Loss is specified with connectors and adapters.
*FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Diversified Ports for 8 Channels DWDM Mux Demux

The C29-C36 channel port for ITU grid DWDM traffic, EXP port for service expansion, MON port for optical performance monitoring.

Expansion without Service Interruption

Expansion port can be used to connect another DWDM MUX DEMUX for wavelength expansion.

Maximize Your Fiber with WDM Network

Instead of using multiple fibers for each service, a single fiber can be shared for multiple different data or services in WDM network. It maximizes the usefulness of fiber and generates substantial savings.

Monitor Port for Your Diversified Monitoring Needs

Usually, at a split of 1% (2%, 3%, 5% optional), the monitor port offers flexible monitoring ways to test the power, wavelength and OSNR of the optical signal without service interruption.

Mix of Services Multiplexing at Any Rate
Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, SAN, OTN, SDH/SONET and native video services, it's transparent for any rate, any service multiplexing and upgrade.
Ethernet
SAN
OTN
Video Services
SONET/SDH
Hybrid CWDM-DWDM System for Network Expansion
By using the 1530nm and 1550nm CWDM channels, it becomes possible to transmit multiple DWDM channels within a single CWDM channel, providing a solution that is both cost-effective and easily expandable.
1530±6.5=1523.5nm~1536.5nm
C53~C60 total 8ch
1550±6.5=1543.5nm~1556.5nm
C27~C42 total 16ch
Metro & Long Haul DWDM Network for Data Center Interconnect
Mux Demux interconnect seamlessly with transponder, muxponder, amplifier, and third-party WDM products, to form cost-effective high-capacity DWDM tailored solutions.
Service Providers
Data Center Interconnect
Enterprises & Business
Mobile Transport
Dark Fiber Providers
Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Number of channels
8
8
8
8
8
8
Wavelength
C29-C36
C53-C60
RX-C21~C35, TX-C22~C36
RX-C22~C36, TX-C21~C35
C21-C28
C53-C60
Insertion Loss
≤ 2.8dB, 2.4dB Typical
≤3.3dB, 3.0dB Typical
≤ 4.6dB, 4.2dB Typical
≤ 4.6dB, 4.2dB Typical
≤ 3.1dB, 2.4dB Typical
≤ 3.0dB, 2.8dB Typical
Channel Spacing
0.8nm
0.8nm
0.8nm
0.8nm
0.8nm
0.8nm
Channel Isolation
Adjacent ≥ 30dB Non-adjacent ≥ 40dB
Adjacent ≥30dB Non-adjacent ≥ 40dB
Adjacent ≥ 30dB Non-Adjacent ≥ 40dB
Adjacent ≥ 30dB Non-Adjacent ≥ 40dB
Adjacent ≥ 30dB Non-adjacent ≥ 40dB
Adjacent ≥ 30dB Non-Adjacent ≥ 40dB
Return Loss
≥ 45dB
≥45dB
≥ 45dB
≥ 45dB
≥ 45dB
≥ 45dB
Special Service
Monitor, Expansion Port
Monitor, Expansion, 1310nm Port
Expansion Port
Expansion Port
Monitor, Expansion, 1310nm Port
Expansion Port
Technology
TFF (Thin Film Filter)
TFF (Thin Film Filter)
TFF (Thin Film Filter)
TFF (Thin Film Filter)
TFF (Thin Film Filter)
TFF (Thin Film Filter)
Property
Passive
Passive
Passive
Passive
Passive
Passive
Monitoring Type
OPD/OPM
OPD/OPM
OPD/OPM
Power Handling
≤ 500mW
≤ 500mW
≤ 500mW
≤ 500mW
≤ 500mW
Housing
FHD® Plug-in Module
FMU Plug-in Module
FMU Plug-in Module
FMU Plug-in Module
FHD® Plug-in Module
FMU Plug-in Module
Questions & Answers
Ask a question
All (7)Application (3)Matching Product (1)Monitoring (1)Product Comparison (1)Solutions (1)
Customer Reviews
Write a review
(undefined reviews)
4.5
5 stars
4 stars
3 stars
2 stars
1 star
6
6
0
0
0

P***n

United States

June 29, 2023
5.0
We have used them for a project, and they have performed as expected. We are very happy with all the products we receive from FS.
Verified Purchase
Helpful 1
Comment 0

K***n

United States

December 04, 2021
5.0
Easiest setup and connection there is.
Verified Purchase
Helpful 0
Comment 0

Q***e

United States

November 28, 2021
5.0
Believe it or not this mux demux just solved an issue ive been having for months, Ive been dealing with the problem of fiber redundancy on my existing network for months. I no longer have any similar problems on my lines, I get a solid clean connection now every time. there was no setup required. So far I'm super happy with this so far.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed