FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 16FMTPLCOM4.
01:02
This picture is about 118111.
This picture is about 118108-02.
This picture is about 118108-03.
This picture is about .
This picture is about .
This picture is about 118108-04.
This picture is about 16FMTPLCOM4.
This picture is about 118111.
This picture is about 118108-02.
This picture is about 118108-03.
This picture is about .
This picture is about .
This picture is about 118108-04.

5m (16ft) MTP®-16 APC (Female) to 8 LC UPC Duplex OM4 Multimode Elite Breakout Cable, 16 Fibers, Plenum (OFNP), Magenta

#118111
#118111

400G SR8 to 50G SR

149,00 € (Excl. VAT)
FS P/N: 16FMTPLCOM4
177,31 € (Incl. VAT)
FS P/N: 16FMTPLCOM4
99 Sold
3 Reviews
9 Questions
Pre-order, Ship by May 31, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

MTP® APC Female to LC UPC Duplex OM4 Multimode Breakout Cable

MTP® breakout cable, a cost-effective alternative to time-consuming field termination, is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles. With US Conec MTP® connectors and Corning Clearcurve® fiber, it is optimized for 400G QSFP-DD SR8 to 50G SR optics direct connection and high-density data center applications.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP® APC Female (Pinless)
Connector B
LC UPC Duplex
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
400G Ethernet Distance
100m at 850nm
Glass Fiber
Corning ClearCurve®
MTP® Connector IL
≤0.35dB Max (0.15dB Typ.)
LC Connector IL
≤0.2dB
MTP® Connector RL
≥20dB
LC Connector RL
≥30dB
Attenuation at 850nm
≤2.3dB/km
Attenuation at 1300nm
≤0.6dB/km
Cable Jacket
Plenum (OFNP)
Fiber Count
16 Fibers
Jacket OD
3.0mm
Fan-Out Diameter
2.0mm
Installation Tensile Load
66N
Tensile Strength (Long/Short Term)
80N/240N
Operating Temperature
-10°C to +70°C
Storage Temperature
-40°C to +85°C
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Superior Workmanship Guarantees Stable Transmission

MTP® cables are offering state-of-the-art multi-fiber and mechanical performance.

US Conec MTP® Connector

Deliver stable signals and achieves flexible system design.

Corning ClearCurve® Fiber

Allow tighter cable bends for slack storage and routing.

Plenum (OFNP) Outer Jacket

Fire resistance and low smoke to minimize damage.

High Density Cabling for Various Environments
Minimize waste, optimize cable management, and speed deployment for lower installation costs.
Data Centers
Storage Area Networks
Communications Rooms
Ideal for Upgrading Existing Structured Cabling to 400G

["400GBASE-SR8 is supported over existing structured cabling only requiring 16 Fibers MTP®-LC breakout cables."]

Clean Fiber Means Performance
Clean end-face is the main requirement for reliability and high-performance connection.

Cleaning MTP®/MPO-16 connectors with IBC™ MTP®-16™ Cleaner.

Cleaning LC Duplex connectors with IBC™ LC² Cleaner.

Specifications

MTP® APC Female to LC UPC Duplex OM4 Multimode Breakout Cable

MTP® breakout cable, a cost-effective alternative to time-consuming field termination, is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles. With US Conec MTP® connectors and Corning Clearcurve® fiber, it is optimized for 400G QSFP-DD SR8 to 50G SR optics direct connection and high-density data center applications.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP® APC Female (Pinless)
Connector B
LC UPC Duplex
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
400G Ethernet Distance
100m at 850nm
Glass Fiber
Corning ClearCurve®
MTP® Connector IL
≤0.35dB Max (0.15dB Typ.)
LC Connector IL
≤0.2dB
MTP® Connector RL
≥20dB
LC Connector RL
≥30dB
Attenuation at 850nm
≤2.3dB/km
Attenuation at 1300nm
≤0.6dB/km
Cable Jacket
Plenum (OFNP)
Fiber Count
16 Fibers
Jacket OD
3.0mm
Fan-Out Diameter
2.0mm
Installation Tensile Load
66N
Tensile Strength (Long/Short Term)
80N/240N
Operating Temperature
-10°C to +70°C
Storage Temperature
-40°C to +85°C
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Superior Workmanship Guarantees Stable Transmission

MTP® cables are offering state-of-the-art multi-fiber and mechanical performance.

US Conec MTP® Connector

Deliver stable signals and achieves flexible system design.

Corning ClearCurve® Fiber

Allow tighter cable bends for slack storage and routing.

Plenum (OFNP) Outer Jacket

Fire resistance and low smoke to minimize damage.

High Density Cabling for Various Environments
Minimize waste, optimize cable management, and speed deployment for lower installation costs.
Data Centers
Storage Area Networks
Communications Rooms
Ideal for Upgrading Existing Structured Cabling to 400G

["400GBASE-SR8 is supported over existing structured cabling only requiring 16 Fibers MTP®-LC breakout cables."]

Clean Fiber Means Performance
Clean end-face is the main requirement for reliability and high-performance connection.

Cleaning MTP®/MPO-16 connectors with IBC™ MTP®-16™ Cleaner.

Cleaning LC Duplex connectors with IBC™ LC² Cleaner.

Questions & Answers

Customer Reviews

Resources

149,00 € (Excl. VAT)

177,31 € (Incl. VAT)

Pre-order