FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about HD-SMUCSULCDX.
This picture is about HD-SMUCSULCDX.
This picture is about HD-SMUCSULCDX.
This picture is about HD-SMUCSULCDX.
This picture is about HD-SMUCSULCDX.
This picture is about HD-SMUCSULCDX.
This picture is about HD-SMUCSULCDX.
This picture is about HD-SMUCSULCDX.
This picture is about HD-SMUCSULCDX.
This picture is about HD-SMUCSULCDX.
This picture is about HD-SMUCSULCDX.
This picture is about HD-SMUCSULCDX.
This picture is about HD-SMUCSULCDX.
This picture is about HD-SMUCSULCDX.
This picture is about HD-SMUCSULCDX.
This picture is about HD-SMUCSULCDX.
This picture is about HD-SMUCSULCDX.
This picture is about HD-SMUCSULCDX.

1m (3ft) Senko CS™ UPC to LC UPC Flat Clip Uniboot Duplex OS2 Single Mode PVC (OFNR) 2.0mm Fiber Optic Patch Cable, for 200/400G Network Connection

#116820
#116820

Corning G.657.A1 2.0mm 200/400/800G

20,23 € (Incl. VAT)
FS P/N: HD-SMUCSULCDX
438 Sold
7 Reviews
11 Questions
Pre-order, Ship by 21 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

1m (3ft) CS™ UPC to LC UPC Flat Clip Duplex Uniboot OS2 PVC BIF Fiber Optic Patch Cables

Senko CS™ connector is a Very Small Form Factor (VSFF) duplex optical connector and is manufactured using 1.25mm ceramic ferrule technology. Push-pull tabs can easily be inserted and removed from high density cabling without special tooling. It is designed for high-density fiber patching in 200/400/800G data centers which need space saving and reduce cable management problems.

Its reverse-polarity design allows for quick and easy polarity conversion without exposing the fibers or needing any tools. QSFP-DD and OSFP transceivers can be directly connected by these patch cords.

Specifications
Connector Type
Senko CS™ to LC Flat Clip
Polish Type
UPC to UPC
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
400G Ethernet Distance
2km with OSFP-400G-2FR4
Minimum Bend Radius
10mm
Insertion Loss
CS™≤0.2dB, LC≤0.2dB
Return Loss
≥50dB
Fiber Grade
Corning G.657.A1 Fiber(Compatible with G.652.D)
Attenuation at 1310 nm
0.4 dB/km
Attenuation at 1550 nm
0.22 dB/km
Fiber Count
Duplex
Cable Outside Diameter (OD)
2.0mm
Cable Jacket
PVC
Polarity
A (Tx) to B (Rx)
Operating Temperature
-10~70°C
Storage Temperature
-20~70°C
Note: CS™ is a trademark of Senko Advanced Components, Inc. 2016-2020 © All Rights Reserved.

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features

10/5D Min. Bend Radius

The G.657.A1 fiber allows tighter cable bends for slack storage and routing.

Push-pull Tab

Allow Quick Plug without Tools in High-density Space.

Uniboot Design

Allow one cable to carry two fibers, reducing the cable bulk when routing.

1.5x Fiber Cabling Density over LC Connectors
Six fibers CS™ adapters fit directly into standard panel openings for Quad LC adapters.
1.25mm Ceramic Ferrule
The precision ferrules can reach up to 500 times insertion lifespan.
0.2dB Max. IL
Offer the same low losses as Low Loss LC duplex connectors.
Breakout Application
For breakout application in QSFP-DD and OSFP transceivers.
Connector Type
Senko CS™-CS™
Senko CS™-LC Flat Clip
US Conec MDC-MDC
US Conec MDC-LC Flat Clip
Senko SN-SN
Senko SN-LC Flat Clip
Push-pull Mechanism
Push Pull Tab
Push Pull Tab
Push Pull Boot
Push Pull Boot
Push Pull Boot
Push Pull Boot
Fiber Grade
Corning G. 657. A1
Corning G. 657. A1
Corning G. 657. A1
Corning G. 657. A1
Corning G. 657. A1
Corning G. 657. A1
Cable Jacket
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
Cable Diameter
2.0mm
2.0mm
2.0mm
2.0mm
2.0mm
2.0mm
Insertion Loss
≤0.2dB
≤0.2dB
≤0.3dB
≤0.3dB
≤0.2dB
≤0.2dB
Min. Bend Radius (Fiber Cable)
10/5D (Dynamic/Static)
10/5D (Dynamic/Static)
10/5D (Dynamic/Static)
10/5D (Dynamic/Static)
10/5D (Dynamic/Static)
10/5D (Dynamic/Static)
Polarity Reversal
yesyesyes
yes
1U Space Capacity
Max. 256F
Max. 256F
Max. 432F
Max. 432F
Max. 432F
Max. 432F
Transceivers
OSFP/QSFP-DD
OSFP/QSFP-DD
OSFP/QSFP-DD/SFP-DD
OSFP/QSFP-DD/SFP-DD
OSFP/QSFP-DD/SFP-DD
OSFP/QSFP-DD/SFP-DD
Transmission Speed
2x100/2x200/4x200G
2x100/2x200/4x200G
2x50/4x100/4x200G
2x50/4x100/4x200G
2x50/4x100/4x200G
2x50/4x100/4x200G
Optical Cabling Schemes
Serial/Parallel/WDM
Serial/Parallel/WDM
Parallel
Parallel
Parallel
Parallel
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
7
0
0
0
0

H***e

United Kingdom

September 05, 2021
5.0
Works just fine!
Verified Purchase
Helpful 1
Comment 0

E***d

Canada

August 28, 2021
5.0
This is a perfect product to run a 200G connection. One of my colleagues found these cables and we’ve been using the CS to LC cable through our racks. You can feel the quality when you take the cables out of the package. They are very solid and don't feel like they are going to snap easily with the smallest bend like other poor quality cables. Compared with LC cables we used before, these cables save much space. Overall it is a good product to simplify cable management and is very suitable for high-density places. I’m very satisfied and won’t hesitate to buy this product again.
Verified Purchase
Helpful 17
Comment 0

S***n

France

August 03, 2021
5.0
Work great and as intended.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed