FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FS-CC3XU2.
This picture is about FS-CC3XU2.
This picture is about FS-CC3XU2.
This picture is about FS-CC3XU2.
This picture is about FS-CC3XU2.
This picture is about FS-CC3XU2.
This picture is about FS-CC3XU2.
This picture is about FS-CC3XU2.
This picture is about FS-CC3XU2.
This picture is about FS-CC3XU2.

FS-CC3XU2 Full HD 1080p Video Conference Camera for Midsize & Large Rooms, 3X Optical Zoom & PTZ

#102734
#102734

Midsize & Large Rooms 3X Optical Zoom 128° HFOV

359,00 € (Excl. VAT)
FS P/N: FS-CC3XU2
427,21 € (Incl. VAT)
FS P/N: FS-CC3XU2
138 Sold
7 Reviews
10 Questions
12 In DE Warehouse, Get It By May 2, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

FS-CC3XU2 PTZ Video Conference Camera for Midsize & Large Meeting Rooms - Full HD 1080P, 3X, USB Plug and Play

FS-CC3XU2 is an affordable, professional-grade 3X 1080P USB PTZ camera ,which is designed for rooms with more than 10 people. It helps to upgrade your meeting experience with cinema-quality video, outstanding color, and wide room coverage, allowing any meeting place to be a video conferencing space. It supports desk, wall, ceiling tripod mounting and other installation methods.

Specifications
Image Sensor
1/2.7" HD Color CMOS
Max. Image Resolution
1080P
Field of View
128° FOV, 340° Pan and 120° Tilt
Lens Focal Length
F=3.0-10.0mm
Frame Rate
30fps
HD Zoom
3X
Power Supply
DC 12V/2A
HD Interface
USB 2.0 Type-B
Power Consumption
12W
Application
Matching for FS-SP3M Speakerphone
Focus
Auto/Manual
Compatibility
Microsoft Teams, Google Meet, ZOOM, Cisco Webex, GoTo Meeting, and etc.
Work Temperature
0 to 50°C (32 to 122℉)
Storage Temperature
-20 to 60°C (-4 to 140℉)
Control Protocol
VISCA, PELCO-D, PELCO-P (RS-232, RS485)
Product Dimensions (HxWxD)
7.09“x10.24“x6.89”
(180x260x175 mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Features

Small Teams, Big Role

Compatible with most of VC Apps, such as Zoom, BlueJeans, Cisco WebEx, GoToMeeting, etc.

Set it up quickly at an office desk or at a conference table, maximize your team's cooperation.

The collaboration system of camera and microphone is perfect for midsize & large rooms or teams of more than 10 people.

Exceptional Versatility Gets Your Meeting Started Smoother
Professional Grade for Video Conference Camera

The FS-CC3XU2 features a premium camera lens, designed and manufactured by FS. Enjoy bright, clear video with accurate color rendition and sharpness, even when zoomed in.

Up to 9 Camera Presets

Each preset can be easily accessed with one touch of the remote, saving you time and providing flexibility to swiftly move to predetermined locations in the conference room.

Resolution
1080p@30fps
1080p@30fps
4K@30fps
4K@30fps
Horizontal Field of View
128°
72.5°
71°
110°
Optical Zoom
3X
12X
12X
Digital Zoom
16X
5X
PTZ
yesyesyes
MPT/EPTZ
2D,3D Digital Noise Reduction
yesyesyes
Backlight Compensation
yesyesyes
Connection Mode
USB 2.0
USB 2.0
USB 3.0
USB 2.0/3.0
USB Cable Length
3m
3m
2m
Specifications

FS-CC3XU2 PTZ Video Conference Camera for Midsize & Large Meeting Rooms - Full HD 1080P, 3X, USB Plug and Play

FS-CC3XU2 is an affordable, professional-grade 3X 1080P USB PTZ camera ,which is designed for rooms with more than 10 people. It helps to upgrade your meeting experience with cinema-quality video, outstanding color, and wide room coverage, allowing any meeting place to be a video conferencing space. It supports desk, wall, ceiling tripod mounting and other installation methods.

Specifications
Image Sensor
1/2.7" HD Color CMOS
Max. Image Resolution
1080P
Field of View
128° FOV, 340° Pan and 120° Tilt
Lens Focal Length
F=3.0-10.0mm
Frame Rate
30fps
HD Zoom
3X
Power Supply
DC 12V/2A
HD Interface
USB 2.0 Type-B
Power Consumption
12W
Application
Matching for FS-SP3M Speakerphone
Focus
Auto/Manual
Compatibility
Microsoft Teams, Google Meet, ZOOM, Cisco Webex, GoTo Meeting, and etc.
Work Temperature
0 to 50°C (32 to 122℉)
Storage Temperature
-20 to 60°C (-4 to 140℉)
Control Protocol
VISCA, PELCO-D, PELCO-P (RS-232, RS485)
Product Dimensions (HxWxD)
7.09“x10.24“x6.89”
(180x260x175 mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Small Teams, Big Role

Compatible with most of VC Apps, such as Zoom, BlueJeans, Cisco WebEx, GoToMeeting, etc.

Set it up quickly at an office desk or at a conference table, maximize your team's cooperation.

The collaboration system of camera and microphone is perfect for midsize & large rooms or teams of more than 10 people.

Exceptional Versatility Gets Your Meeting Started Smoother
Professional Grade for Video Conference Camera

The FS-CC3XU2 features a premium camera lens, designed and manufactured by FS. Enjoy bright, clear video with accurate color rendition and sharpness, even when zoomed in.

Up to 9 Camera Presets

Each preset can be easily accessed with one touch of the remote, saving you time and providing flexibility to swiftly move to predetermined locations in the conference room.

Resolution
1080p@30fps
1080p@30fps
4K@30fps
4K@30fps
Horizontal Field of View
128°
72.5°
71°
110°
Optical Zoom
3X
12X
12X
Digital Zoom
16X
5X
PTZ
yesyesyes
MPT/EPTZ
2D,3D Digital Noise Reduction
yesyesyes
Backlight Compensation
yesyesyes
Connection Mode
USB 2.0
USB 2.0
USB 3.0
USB 2.0/3.0
USB Cable Length
3m
3m
2m

Questions & Answers

Customer Reviews

Resources

359,00 € (Excl. VAT)

427,21 € (Incl. VAT)

12 In DE Warehouse