Click to open expanded view
Customized OC-12/STM-4 SFP 1550nm 120km DOM Simplex LC SMF Optical Transceiver Module
#71271
#71271
AUD119.90 (Incl. GST)
FS P/N: SFP-622L2X-55AUD109.00 (Excl. GST)
Import Fees included
FS P/N: SFP-622L2X-55
11 Sold
2 Reviews
1 Question
Compatible Brands:
Aruba
Device Number:
1 in Global Warehouse, Get it by Monday, 13 May 2024
See more warehouse availability
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide
Solution Design
5-Year Warranty
Specifications
Features
Q&A
Reviews
Customized Compatiblility OC-12/STM-4 SFP Transceiver Module (SMF, 1550nm, 120km, LC, DOM)
Specifications
Part Number
SFP-622L2X-55
Vendor Name
FS.COM
Form Type
SFP
Max Data Rate
622Mbps
Wavelength
1550nm
Max Cable Distance
120km
Connector
Simplex LC
Wavelength
1550nm
Cable Type
SMF
DOM Support
Yes
Extinction Ratio
>8.2dB
Receiver Sensitivity
<-34dBm
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
IEEE 802.3bm, SFF-8472
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Make the Transceiver Your Choice for High Reliability Network Solutions
1
Custom Compatible Brands
Every unit is compatible with over 200 vendors and fully tested in our test center .
Custom Products Tailored to Your Needs
Specifications
Customized Compatiblility OC-12/STM-4 SFP Transceiver Module (SMF, 1550nm, 120km, LC, DOM)
Specifications
Part Number
SFP-622L2X-55
Vendor Name
FS.COM
Form Type
SFP
Max Data Rate
622Mbps
Wavelength
1550nm
Max Cable Distance
120km
Connector
Simplex LC
Wavelength
1550nm
Cable Type
SMF
DOM Support
Yes
Extinction Ratio
>8.2dB
Receiver Sensitivity
<-34dBm
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
IEEE 802.3bm, SFF-8472
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Make the Transceiver Your Choice for High Reliability Network Solutions
1
Custom Compatible Brands
Every unit is compatible with over 200 vendors and fully tested in our test center .
Custom Products Tailored to Your Needs
Questions & Answers
Customer Reviews
AUD119.90 (Incl. GST)
AUD109.00 (Excl. GST)
1 in Global Warehouse