Click to open expanded view
Customized SFP+ 8G Fibre Channel 1310nm 25km DOM Duplex LC/UPC SMF Optical Transceiver Module
New #225337
New #225337
AUD234.30 (Incl. GST)
FS P/N: SFP-10GER-31AUD213.00 (Excl. GST)
Import Fees included
FS P/N: SFP-10GER-31
0 Sold
0 Review
0 Question
Compatible Brands:
Brocade
Device Number:
161 in Global Warehouse, Get it by Monday, 13 May 2024
See more warehouse availability
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide
Solution Design
5-Year Warranty
Specifications
Q&A
Reviews
Resources
8G Fibre Channel SFP+ Transceiver Module (SMF, 1310nm, 25km, LC, DOM)
Specifications
Part Number
SFP-10GER-31
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
8.5Gbps
Wavelength
1310nm
Max Cable Distance
25km
Connector
LC duplex
Optical Components
DFB 1310nm
Media
SMF
DOM Support
Yes
TX Power
-8~0dBm
Receiver Sensitivity
<-15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications
8G Fibre Channel SFP+ Transceiver Module (SMF, 1310nm, 25km, LC, DOM)
Specifications
Part Number
SFP-10GER-31
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
8.5Gbps
Wavelength
1310nm
Max Cable Distance
25km
Connector
LC duplex
Optical Components
DFB 1310nm
Media
SMF
DOM Support
Yes
TX Power
-8~0dBm
Receiver Sensitivity
<-15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Customer Reviews
Resources
AUD234.30 (Incl. GST)
AUD213.00 (Excl. GST)
161 in Global Warehouse