FS Australia FREE Delivery on Orders over AUD99 (Inc. GST)
Australia / $ AUD

Australia

FREE Delivery on Orders over AUD99 (Inc. GST)
This picture is about C8SFTPLSZHD.
This picture is about C8SFTPLSZHD.
This picture is about C8SFTPLSZHD.
This picture is about C8SFTPLSZHD.
This picture is about C8SFTPLSZHD.
This picture is about C8SFTPLSZHD.
This picture is about C8SFTPLSZHD.
This picture is about C8SFTPLSZHD.
This picture is about C8SFTPLSZHD.
This picture is about C8SFTPLSZHD.

Cat8 Ethernet Bulk Cable, 1000ft (305m), 23AWG Solid Pure Bare Copper Wire, 2000MHz, Shielded (S/FTP), LSZH Dca, with Reel (Blue)

#204437
#204437

Solid Bare Copper LSZH 25/40G Indoor

AUD1,179.20 (Incl. GST)
FS P/N: C8SFTPLSZHD
AUD1,072.00 (Excl. GST)
Import Fees included
FS P/N: C8SFTPLSZHD
0 Sold
0 Review
0 Question
Pre-order, Ship by Wednesday, 17 July 2024
See more warehouse availability
Deliver to Sydney, 1001
AUD420.00 via DHL Express Worldwide
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Cat8 Bulk Ethernet Network Cable SFTP, Solid, LSZH Dca, 23AWG

Cat8 cables support 25/40GBase-T transmission rates for high-speed data transmission with network switches, routers, and patch panels. This cable is fully backward compatible with all previous categories. It also supports bandwidths up to 2000MHz for carrying information and streaming video with no lag.

Specifications
Cable Type
Category 8
Shielding Type
S/FTP
Cable Jacket
LSZH Dca
Cable Length
1000ft (305m)
Reference Bandwidth
2000MHz
Data Rate Support
25G/40GBase-T
Wire Gauge
23AWG
Conductor Type
Pure Bare Copper Wire
Putup Type
Reel
Number of Conductors
4 Pairs
Conductor Diameter (mm)
0.596 ± 0.005
Cable Outer Diameter (mm)
8.0 ± 0.5
Maximum Installation Tension (N)
110
Bend Radius (mm)
32.4
Cable Color
Blue
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Operating Temperature
-20 to 75°C (-4 to 167°F)
Installation Temperature
-10 to 50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Copper-based Cabling
View products
Cat8 Interconnect
View products

Features

Up to 2000MHz and Ensures Compatibility with 25/40G-T Ethernet

This cable speeds up to 2000 MHz and complies with PoE++ standard, widely compatible with 25/40G-T Ethernet, which allows for more reliable data transmission.

Perfect for Your Field Network Installation Projects
The cables are available in a variety of colors and can be cut to the length for your custom network installation projects. The sturdy and easy-pull dispenser box makes Installation become faster.

Wide opening design and flexible pulley to reduce the pulling tension

Marked every 1m (3.28ft) on cable, tailored freely to meet your needs

LSZH, less smoke and almost no highly toxic gas called halogen

Multi-Scene Application

Enjoy maximum flexibility to meet unique system requirements. Ideal for multiple network application.

Specifications

Cat8 Bulk Ethernet Network Cable SFTP, Solid, LSZH Dca, 23AWG

Cat8 cables support 25/40GBase-T transmission rates for high-speed data transmission with network switches, routers, and patch panels. This cable is fully backward compatible with all previous categories. It also supports bandwidths up to 2000MHz for carrying information and streaming video with no lag.

Specifications
Cable Type
Category 8
Shielding Type
S/FTP
Cable Jacket
LSZH Dca
Cable Length
1000ft (305m)
Reference Bandwidth
2000MHz
Data Rate Support
25G/40GBase-T
Wire Gauge
23AWG
Conductor Type
Pure Bare Copper Wire
Putup Type
Reel
Number of Conductors
4 Pairs
Conductor Diameter (mm)
0.596 ± 0.005
Cable Outer Diameter (mm)
8.0 ± 0.5
Maximum Installation Tension (N)
110
Bend Radius (mm)
32.4
Cable Color
Blue
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Operating Temperature
-20 to 75°C (-4 to 167°F)
Installation Temperature
-10 to 50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Copper-based Cabling
View products
Cat8 Interconnect
View products
Features
Up to 2000MHz and Ensures Compatibility with 25/40G-T Ethernet

This cable speeds up to 2000 MHz and complies with PoE++ standard, widely compatible with 25/40G-T Ethernet, which allows for more reliable data transmission.

Perfect for Your Field Network Installation Projects
The cables are available in a variety of colors and can be cut to the length for your custom network installation projects. The sturdy and easy-pull dispenser box makes Installation become faster.

Wide opening design and flexible pulley to reduce the pulling tension

Marked every 1m (3.28ft) on cable, tailored freely to meet your needs

LSZH, less smoke and almost no highly toxic gas called halogen

Multi-Scene Application

Enjoy maximum flexibility to meet unique system requirements. Ideal for multiple network application.

Questions & Answers

Customer Reviews

Resources

AUD1,179.20 (Incl. GST)

AUD1,072.00 (Excl. GST)

Pre-order