FS Australia FREE Delivery on Orders over AUD99 (Excl. GST)
Australia / $ AUD
FREE Delivery on Orders over AUD99 (Excl. GST)

Australia

This picture is about NVR802-BP-ZK.
This picture is about NVR802-BP-ZK.
This picture is about NVR802-BP-ZK.
This picture is about NVR802-BP-ZK.
This picture is about NVR802-BP-ZK.
This picture is about NVR802-BP-ZK.
This picture is about NVR802-BP-ZK.
This picture is about NVR802-BP-ZK.
This picture is about NVR802-BP-ZK.
This picture is about NVR802-BP-ZK.
This picture is about NVR802-BP-ZK.
This picture is about NVR802-BP-ZK.

NVR802-BP-ZK, 8 Channel PoE Kit with 8 Pcs 2MP Bullet Cameras, 4X Optical Zoom, Supports up to 2x10TB Hard Drive (Not Included), Without Network Cables

#192755
#192755

PoE NVR KIT IP67 Human Body Detection

AUD1,604.90 (Incl. GST)
FS P/N: NVR802-BP-ZK
FS P/N: NVR802-BP-ZK
0 Sold
0 Review
2 Questions
12 in Global Warehouse, Get it by Wednesday, 3 July 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via StarTrack
Project Inquiry

NVR802-BP-ZK, 8 Channel 2MP Varifocal Bullet Network Camera PoE Kit

Know that your property is protected while you're there and while you're away thanks to this security camera system from FS. This system includes security cameras and a powerful 8-channel Network Video Recorder (NVR). Along with 164ft night vision, these bullet security cameras include a built-in microphone, which adds a whole new dimension to your overall security monitoring. These features make this system an incredibly versatile and expandable security solution perfect for a large home, small business, office, or commercial facility.


Notice: If you would like to purchase cameras/NVR individually from the kit, please click on "Contact Us" at the top right corner of the page to reach us.

Specifications
Model
Camera
Model
NVR
Edge Storage
Micro SD, up to 128GB
IP Video Input
8-Channel
Field of View
108.05°-32.59° (H), 56.81°-18.36°(V), 111.91°-36.53° (D)
Decoding Capability
2x4K@30fps,4x4MP@30fps, 5x3MP@30fps,8x1080P@30fps
IR Range
Up to 50m (164ft)
Capacity
20TB (not included), up to 10TB for each HDD
Audio
Built-in Microphone
Network Interface
1x 10M/100M/1000M port,8x 10M/100M PoE port (IEEE802.3af/at)
Focal Length
2.8-12mm, Motorized
USB Interface
1x USB 2.0(Front panel), 1x USB 3.0(Rear panel)
WDR
120dB
Decoding Format
Ultra H.265/H.265/H.264
Ingress Protection
IP67
Power Supply
AC 100-240V, PoE (IEEE 802.3af/at)
Power Supply
DC 12V ± 25%, PoE (IEEE 802.3af)
Operating Temperature
-10 to 55°C (14 to 131°F)
Operating Temperature
-30°C to 60°C (-22°F to 140°F)
Dimensions (HxWxD)
2.1"x 14.9"x 12.4" (53x380x315mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Peace of Mind from Every Angle

Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.

Brilliant Night Vision

This allows the camera to produce a clear image, even in very low-light environments.You'll feel safer as you know there's a camera watching your assets when you are deep in sleep or away from your business.

4X Optical Zoom for More Visibility
Thanks to the 4X optical zoom, you can zoom in on a small area in astonishing details or zoom out for maximum coverage, without reducing the image resolution or quality.
Viewing Angle
108.05°~ 32.59°
Motorized Lens
2.8 ~ 12mm
True Wide Dynamic Range
A Wide Dynamic Range (WDR) of 120dB can capture greater scale of brightness. Even in high contrast light,
it can minimize shadowing effects and renders images true to life.
Without WDR
With WDR
Real-time Understanding of Foot Traffic

People counting function helps analyze visitor trends and peak visitor times to improve business operations.

Waterproof Work Perfectly Outdoors as Well as Indoors
The camera is with an IP67 waterproof rating. So you can feel free to install it outdoors, like in your garage, backyard, or anywhere else. It can withstand harsh conditions, including rain, snow, intense cold and heat.
Heat Rating
140°F
Cold Rating
-22°F
Plug & Play with PoE

The camera only needs a single network cable to connect it to a compatible NVR for stable video, power and network connection. Less wiring, less cost, more convenience.

Camera Resolution
2MP
2MP
2MP
2MP
5MP
8MP
Focal Length
2.8 ~ 12mm
2.8mm
2.7 ~ 13.5mm
2.7 ~ 13.5mm
2.8mm
4.0mm
Field of View
108.05°~ 32.59°(H), 56.81°~ 18.36°(V), 111.91°~36.53°(D)
112.9°(H), 59.1°(V), 121.2°(D)
107.4°~ 29.2°(H), 54.2°~ 16.3°(V), 111.0°~33.1° (D)
121.36°~ 33.51° (H), 58.4°~ 14.9° (V), 139.9°~ 33.4° (D)
112.7°(H), 60.1°(V), 146.5°(D)
86.5°(H), 44.1°(V), 112.5°(D)
WDR
120dB
120dB
120dB
120dB
120dB
120dB
Built-in Mic
yesyesyes
yesyes
IR Range
Up to 50m (164ft)
Up to 30m (98ft)
Up to 40m (131ft)
Up to 50m (164ft)
Up to 30m (98ft)
Up to 30m (98ft)
UMD
yesyes
SIP
yesyes
PoE Powered
yesyesyesyesyesyes
IP&IK Rating
IP67
IP67
IP67&IK10
IP67&IK10
IP67
IP67
Hard Drive Size
2TB
4TB
2TB
4TB
Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Recently Viewed