FS Australia FREE Delivery on Orders over AUD99 (Excl. GST)
Australia / $ AUD
FREE Delivery on Orders over AUD99 (Excl. GST)

Australia

This picture is about NVR168-DP-K-4T.
This picture is about NVR168-DP-K-4T.
This picture is about NVR168-DP-K-4T.
This picture is about NVR168-DP-K-4T.
This picture is about NVR168-DP-K-4T.
This picture is about NVR168-DP-K-4T.
This picture is about NVR168-DP-K-4T.
This picture is about NVR168-DP-K-4T.
This picture is about NVR168-DP-K-4T.
This picture is about NVR168-DP-K-4T.
This picture is about NVR168-DP-K-4T.
This picture is about NVR168-DP-K-4T.

NVR168-DP-K-4T, 16 Channel PoE Kit with 16 Pcs 8MP Dome Cameras, Built-in Mic, Pre-installed 4TB HDD, Without Network Cables

#192752
#192752

People Counting IP67&IK10

AUD4,612.30 (Incl. GST)
FS P/N: NVR168-DP-K-4T
FS P/N: NVR168-DP-K-4T
0 Sold
0 Review
2 Questions
8 in Global Warehouse, Get it by Friday, 21 June 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via StarTrack
Test Support
Specifications
Features
Q&A
Reviews

NVR168-DP-K-4T, 16 Channel 8MP Fixed Dome Network Camera PoE Kit

Know that your property is protected while you're there and while you're away thanks to this security camera system from FS. This system includes security cameras and a powerful 16 channel Network Video Recorder (NVR). Along with 98ft night vision, these dome security cameras include listen-in audio, which adds a whole new dimension to your overall security monitoring. These features make this system an incredibly versatile and expandable security solution perfect for a large home, small business, office, or commercial facility.



Notice: If you would like to purchase cameras/NVR individually from the kit, please click on "Contact Us" at the top right corner of the page to reach us.

Specifications
Model
Camera
Model
NVR
Max. Resolution
8MP
IP Video Input
16-Channel
Field of View
112.9°(H), 51.9°(V), 121.2°(D)
Decoding Capability
2x4K@30fps,4x4MP@30fps,5x3MP@30fps,8x1080P@30fps,16x720P@30fps
IR Range
Up to 30m (98ft)
Capacity
4TB (pre-installed Purple HDD), up to 10TB for each HDD
Audio
Built-in Microphone
Network Interface
1x 10M/100M/1000M port,16x 10M/100M PoE port (IEEE802.3af/at)
Focal Length
2.8mm, Fixed
USB Interface
1x USB 2.0(Front panel), 1x USB 3.0(Rear panel)
WDR
120dB
Decoding Format
Ultra H.265/H.265/H.264
Ingress Protection
IP67, IK10
Power Supply
AC 100-240V, PoE (IEEE 802.3af/at)
Power Supply
DC 12V±25%, PoE (IEEE 802.3af)
Operating Temperature
-10 to 55°C (14 to 131°F)
Operating Temperature
-30 to 60°C (-22 to 140°F)
Dimensions (HxWxD)
2.1"x 14.9"x 12.4" (53x380x315mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Peace of Mind from Every Angle

Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.

4K Ultra HD Resolution

Don't miss a moment with our 4K Security Cameras. With 30 frames recorded within each second, the on-screen movement will look like you are witnessing events in real life.

Brilliant Night Vision

This allows the camera to produce a clear image, even in very low-light environments.You'll feel safer as you know there's a camera watching your assets when you are deep in sleep or away from your business.

Real-time Understanding of Foot Traffic

People counting function helps analyze visitor trends and peak visitor times to improve business operations.

Non-Stop Recording

With 4TB HDD Pre-Installed and up to 10TB storage capacity, this PoE surveillance kit supports all cameras to record continuously at the same time. You will have all-day videos without missing a beat.

Built to Last
Pro-Grade heavy-duty aluminum housings protect against weather and vandalism, extending the life-cycle of your camera so you can count on years of uninterrupted service.
Heat Rating
140°F | 60°C
Cold Rating
-22°F | -30°C
Water Rating
IP67
Vandal Resistant
IK10
Plug & Play with PoE

The camera only needs a single network cable to connect it to a compatible NVR for stable video, power and network connection. Less wiring, less cost, more convenience.

Camera Resolution
8MP
8MP
8MP
Focal Length
2.8mm
4.0mm
4.0mm
Field of View
112.9°(H), 59.1°(V), 121.2°(D)
86.5°(H), 44.1°(V), 112.5°(D)
86.5°(H), 44.1°(V), 112.5°(D)
WDR
120dB
120dB
120dB
Built-in Mic
yesyesyes
IR Range
Up to 30m (98ft)
Up to 30m (98ft)
Up to 30m (98ft)
UMD
SIP
PoE Powered
yesyesyes
IP&IK Rating
IP67&IK10
IP67
IP67
Hard Drive Size
4TB
4TB
Specifications

NVR168-DP-K-4T, 16 Channel 8MP Fixed Dome Network Camera PoE Kit

Know that your property is protected while you're there and while you're away thanks to this security camera system from FS. This system includes security cameras and a powerful 16 channel Network Video Recorder (NVR). Along with 98ft night vision, these dome security cameras include listen-in audio, which adds a whole new dimension to your overall security monitoring. These features make this system an incredibly versatile and expandable security solution perfect for a large home, small business, office, or commercial facility.



Notice: If you would like to purchase cameras/NVR individually from the kit, please click on "Contact Us" at the top right corner of the page to reach us.

Specifications
Model
Camera
Model
NVR
Max. Resolution
8MP
IP Video Input
16-Channel
Field of View
112.9°(H), 51.9°(V), 121.2°(D)
Decoding Capability
2x4K@30fps,4x4MP@30fps,5x3MP@30fps,8x1080P@30fps,16x720P@30fps
IR Range
Up to 30m (98ft)
Capacity
4TB (pre-installed Purple HDD), up to 10TB for each HDD
Audio
Built-in Microphone
Network Interface
1x 10M/100M/1000M port,16x 10M/100M PoE port (IEEE802.3af/at)
Focal Length
2.8mm, Fixed
USB Interface
1x USB 2.0(Front panel), 1x USB 3.0(Rear panel)
WDR
120dB
Decoding Format
Ultra H.265/H.265/H.264
Ingress Protection
IP67, IK10
Power Supply
AC 100-240V, PoE (IEEE 802.3af/at)
Power Supply
DC 12V±25%, PoE (IEEE 802.3af)
Operating Temperature
-10 to 55°C (14 to 131°F)
Operating Temperature
-30 to 60°C (-22 to 140°F)
Dimensions (HxWxD)
2.1"x 14.9"x 12.4" (53x380x315mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Peace of Mind from Every Angle

Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.

4K Ultra HD Resolution

Don't miss a moment with our 4K Security Cameras. With 30 frames recorded within each second, the on-screen movement will look like you are witnessing events in real life.

Brilliant Night Vision

This allows the camera to produce a clear image, even in very low-light environments.You'll feel safer as you know there's a camera watching your assets when you are deep in sleep or away from your business.

Real-time Understanding of Foot Traffic

People counting function helps analyze visitor trends and peak visitor times to improve business operations.

Non-Stop Recording

With 4TB HDD Pre-Installed and up to 10TB storage capacity, this PoE surveillance kit supports all cameras to record continuously at the same time. You will have all-day videos without missing a beat.

Built to Last
Pro-Grade heavy-duty aluminum housings protect against weather and vandalism, extending the life-cycle of your camera so you can count on years of uninterrupted service.
Heat Rating
140°F | 60°C
Cold Rating
-22°F | -30°C
Water Rating
IP67
Vandal Resistant
IK10
Plug & Play with PoE

The camera only needs a single network cable to connect it to a compatible NVR for stable video, power and network connection. Less wiring, less cost, more convenience.

Camera Resolution
8MP
8MP
8MP
Focal Length
2.8mm
4.0mm
4.0mm
Field of View
112.9°(H), 59.1°(V), 121.2°(D)
86.5°(H), 44.1°(V), 112.5°(D)
86.5°(H), 44.1°(V), 112.5°(D)
WDR
120dB
120dB
120dB
Built-in Mic
yesyesyes
IR Range
Up to 30m (98ft)
Up to 30m (98ft)
Up to 30m (98ft)
UMD
SIP
PoE Powered
yesyesyes
IP&IK Rating
IP67&IK10
IP67
IP67
Hard Drive Size
4TB
4TB

Questions & Answers

Customer Reviews

AUD4,612.30 (Incl. GST)

8 in Global Warehouse