FS Australia FREE Delivery on Orders over AUD99 (Inc. GST)
Australia / $ AUD

Australia

FREE Delivery on Orders over AUD99 (Inc. GST)
This picture is about F.
This picture is about E.
This picture is about 7.
This picture is about F.
This picture is about E.
This picture is about F.
This picture is about E.
This picture is about 7.
This picture is about F.
This picture is about E.

Customized 200G QSFP-DD to 8 x 25G LC Duplex Active Optical Breakout Cable

#182019
#182019
AUD1,381.60 (Incl. GST)
FS P/N: QDD-200G-8LCAOxxx-E
AUD1,256.00 (Excl. GST)
Import Fees included
FS P/N: QDD-200G-8LCAOxxx-E
0 Sold
0 Review
0 Question
Choose Length:
1m (3ft)
3m (10ft)
5m (16ft)
7m (23ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
50m (164ft)
70m (230ft)
m
1m (3ft)
3m (10ft)
5m (16ft)
7m (23ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
50m (164ft)
70m (230ft)
m
Cable Length:
1m (3ft)
Compatible Brands:
Generic
Device Number:
Pre-order, Ship by Wednesday, 17 July 2024
See more warehouse availability
Deliver to Sydney, 1001
Free Shipping via StarTrack
Solution Design
5-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

200G QSFP-DD to 8x25G LC Duplex AOC Cable (Customized length, QSFP-DD to 8xLC)

200G QSFP-DD to 8x25G LC Duplex Breakout Active Optical Cable operates over Multi-Mode Fiber (MMF). This breakout cable is compliant with QSFP-DD MSA CMIS 4.0, IEEE 802.3bs 200G-SR8 and IEEE 802.3by 25G-SR. It provides a connection of a 200G QSFP-DD port on one end and to eight 25G LC Duplex ports on the other end and is suitable for quick and simple connections within racks and across adjacent racks.


Note: The FS P/N is changed from QDD200-8LCAOxxX to QDD-200G-8LCAOxxx-E, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-200G-8LCAOxxx-E
Vendor Name
FS
Connector Type
QSFP28-DD to Duplex-LC
Max Data Rate
200Gbps
Minimum Bend Radius
30mm
Cable Length
Customized
Wavelength
850nm
Cable Type
Optical Cable
Modulation Format
NRZ
Power Consumption
≤3.47W
Power supply
3.5V
Extend Temperature Range
-20°C to +85°C
Protocols
QSFP-DD MSA CMIS 4.0, IEEE 802.3bs 200G-SR8, IEEE 802.3by 25G-SR
Application
Ethernet, 5G Front Haul
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

200G-to-Eight LC Duplex 25G Link for Switch-to-Switch
View products

Features

Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides AOC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

200G QSFP-DD to 8x25G LC Duplex AOC Cable (Customized length, QSFP-DD to 8xLC)

200G QSFP-DD to 8x25G LC Duplex Breakout Active Optical Cable operates over Multi-Mode Fiber (MMF). This breakout cable is compliant with QSFP-DD MSA CMIS 4.0, IEEE 802.3bs 200G-SR8 and IEEE 802.3by 25G-SR. It provides a connection of a 200G QSFP-DD port on one end and to eight 25G LC Duplex ports on the other end and is suitable for quick and simple connections within racks and across adjacent racks.


Note: The FS P/N is changed from QDD200-8LCAOxxX to QDD-200G-8LCAOxxx-E, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-200G-8LCAOxxx-E
Vendor Name
FS
Connector Type
QSFP28-DD to Duplex-LC
Max Data Rate
200Gbps
Minimum Bend Radius
30mm
Cable Length
Customized
Wavelength
850nm
Cable Type
Optical Cable
Modulation Format
NRZ
Power Consumption
≤3.47W
Power supply
3.5V
Extend Temperature Range
-20°C to +85°C
Protocols
QSFP-DD MSA CMIS 4.0, IEEE 802.3bs 200G-SR8, IEEE 802.3by 25G-SR
Application
Ethernet, 5G Front Haul
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
200G-to-Eight LC Duplex 25G Link for Switch-to-Switch
View products
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides AOC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

AUD1,381.60 (Incl. GST)

AUD1,256.00 (Excl. GST)

Pre-order