FS Australia FREE Delivery on Orders over AUD99 (Excl. GST)
Australia / $ AUD
FREE Delivery on Orders over AUD99 (Excl. GST)

Australia

This picture is about SFP-10GLRM-31.
This picture is about SFP-10GLRM-31.
This picture is about SFP-10GLRM-31.
This picture is about SFP-10GLRM-31.
This picture is about SFP-10GLRM-31.
This picture is about SFP-10GLRM-31.
This picture is about SFP-10GLRM-31.
This picture is about SFP-10GLRM-31.
This picture is about SFP-10GLRM-31.
This picture is about SFP-10GLRM-31.
This picture is about SFP-10GLRM-31.
This picture is about SFP-10GLRM-31.

Arista Networks SFP-10G-LRL Compatible SFP+ 10GBASE-LRL 1310nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module

Hot #36984
Hot #36984

FP Data Center ≤1W Duplex LC SMF

AUD40.70 (Incl. GST)
FS P/N: SFP-10GLRM-31
FS P/N: SFP-10GLRM-31
1.9K Sold
96 Reviews
0 Question
108 in AU Warehouse, Get it by Friday, 21 June 2024
1435 in Global Warehouse, Get it by Monday, 24 June 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via StarTrack on orders over AUD99.00
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Arista Networks SFP-10G-LRL Compatible 10GBASE-LRL SFP+ Transceiver Module (SMF, 1310nm, 2km, LC, DOM)

Arista Networks SFP-10G-LRL compatible SFP+ transceiver supports up to 2km over OS2 SMF via an LC duplex connector. This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3ae 10GBASE-LR. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, 10G Fiber Channel, SONET and SDH etc.

Specifications
Arista Networks Compatible
SFP-10G-LRL
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10Gbps
Wavelength
1310nm
Max Cable Distance
2km
Connector
Duplex LC
Optical Components
FP 1310nm
Media
SMF
DOM Support
Yes
TX Power
-8.2~-0.5dBm
Receiver Sensitivity
<-12.6dBm
Typical Power Consumption
<1W
Receiver Overload
+1.5dBm
Core Size
50/125µm@OM3 MMF, 9/125μm@SMF
Modulation
NRZ
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
10G Connectivity for Data Center
Featured with 0.6W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
4.8
5 stars
4 stars
3 stars
2 stars
1 star
82
12
2
0
0

Q***z

Germany

24 May 2021
5.0
Keine Sorge für die Kompatibität, es ist vollständig kompatibel mit dem Netonix Switch! Super!
Verified Purchase
Helpful 0
Comment 0

Q***z

Germany

24 May 2021
5.0
Keine Sorge für die Kompatibität, es ist vollständig kompatibel mit dem Netonix Switch! Super!
Verified Purchase
Helpful 0
Comment 0

C***k

Austria

17 December 2020
5.0
Der Versand war schnell und die Qualität des Moduls ist nicht schlecht, ich habe es auf dem Switch installiert und verwendet, die Übertragung ist stabiler und es ist tatsächlich wie beschrieben.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed