FS Australia FREE Delivery on Orders over AUD99 (Excl. GST)
Australia / $ AUD

Australia

FREE Delivery on Orders over AUD99 (Excl. GST)
This picture is about NS7440.
This picture is about NS7440.
This picture is about NS7440.
This picture is about NS7440.
This picture is about NS7440.
This picture is about NS7440.
This picture is about NS7440.
This picture is about NS7440.
This picture is about NS7440.
This picture is about NS7440.
This picture is about NS7440.
This picture is about NS7440.

Customized NS7440, 4U High-Density Server, 32 x 3.5''/2.5'' Hot-swap SAS/SATA/NVMe Drive Bays, 8 x RJ45 1GbE Ports, 1200W Redundant

#173992
#173992
AUD42,626.10 (Incl. GST)
FS P/N: NS7440
AUD38,751.00 (Excl. GST)
Import Fees included
FS P/N: NS7440
1 Sold
1 Review
2 Questions
Pre-order, Ship by Tuesday, 23 July 2024
See more warehouse availability
Deliver to Sydney, 1001
Free Shipping via StarTrack
Online Installation
Test Support
3-Year Warranty
Customization
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources
NS7440 High-Density Server
COMPONENTS
Processor

A maximum of 8x Processor is allowed. Each increase or decrease is 8.

Intel Xeon Silver Processors
+ AUD1,398.10
Selected
Qty
AUD1,415.70 / ea.
Intel Xeon Gold Processors
+ AUD3,456.20
+ AUD3,810.40
+ AUD6,189.70
Memory
+ AUD302.50
Selected
Qty
AUD504.90 / ea.
Hard Drive
SAS HD
+ AUD487.30
+ AUD335.50
+ AUD420.20
+ AUD420.20
+ AUD487.30
SATA HD
Selected
Qty
AUD386.10 / ea.
+ AUD656.70
+ AUD386.10
+ AUD454.30
+ AUD487.30
RAID

The ultracapacitor is used with the array card to protect data from an unexpected power failure.

Selected
Qty
AUD555.50 / ea.
Selected
Qty
AUD1,094.50 / ea.
+ AUD689.70
+ AUD1,432.20
Network Interface Card
+ AUD454.30
+ AUD302.50
+ AUD369.60
+ AUD335.50
+ AUD740.30
See more
SERVICES & SUPPORT
Warranty
3 years labor, 3 years parts
Maintenance Method
Repair or replace parts according to specific failure conditions
Components that can be repaired or replaced include but are not limited to processors, memory, hard drives, etc
All replaced parts are brand new
ACCESSORIES
Rack Accessories
Intel X710-BM2 Based Ethernet Network Interface Card, 10G Dual-Port SFP+, PCIe 3.0 x 8, Comparable to Intel X710-DA2, Tall&Short Bracket
Intel X710-BM2 Based Ethernet Network Interface Card, 10G Dual-Port SFP+, PCIe 3.0 x 8, Comparable to Intel X710-DA2, Tall&Short Bracket
+ AUD305.00
Qty
AUD305.00 / ea.
Cisco SFP-10G-SR Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module
Cisco SFP-10G-SR Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module
+ AUD31.00
Qty
AUD31.00 / ea.
T5850-48S6Q, 48 x 10Gb SFP+ with 6 x 40Gb QSFP+ Ports, Network Packet Broker (NPB), Network Visibility and Monitoring
T5850-48S6Q, 48 x 10Gb SFP+ with 6 x 40Gb QSFP+ Ports, Network Packet Broker (NPB), Network Visibility and Monitoring
+ AUD13,019.00
Qty
AUD13,019.00 / ea.
1m (3ft) LC UPC to LC UPC Duplex OM4 Multimode Riser (OFNR) 2.0mm Fiber Optic Patch Cable
1m (3ft) LC UPC to LC UPC Duplex OM4 Multimode Riser (OFNR) 2.0mm Fiber Optic Patch Cable
+ AUD6.60
Qty
AUD6.60 / ea.
FS Price
Incl. GST AUD38,751.00
Excl. GST AUD42,626.10
FS P/N: NS7440
Pre-order, Ship by Tuesday, 23 July 2024
See more warehouse availability
Deliver to Sydney, 1001
Free Shipping via StarTrack

Specifications

NS7440, 4U High-Density Server, 32 x 3.5''/2.5'' Hot-swap SAS/SATA/NVMe Drive Bays, 8 x RJ45 1GbE Ports, 1200W Redundant

The FS 4U quad-node server architecture is market-proven and offers exceptional throughput, storage, networking, I/O, memory and processing power in a 4U form factor. It is a high-performance computing server with Intel C621 chipset. It supports 8x Intel Xeon Silver 4210R Processor-2.40GHz/13.75MB/10C/20T/100W/2UpI/2400MHz. It supports up to ECC 3DS LRDIMM or RDIMM DDR4 2933MHz, Up to 3TB (Per node) and 6x 3.5''/2.5'' SATA/SAS + 2x 3.5''/2.5'' SATA/SAS/NVMe Hot-swappable Drive Bays (Per node). Integrated BMC chip enables easy management.
FS 4U quad-node server solutions are designed for simplified deployment and maintenance and are assembled with the highest quality to ensure continuous operation at maximum capacity.

Specifications
Form Factor
4U 4 Nodes
Number of Processors
8
Chipset
Intel C621 Series Chipset
Memory
12 DIMM Slots - Support ECC 3DS LRDIMM or RDIMM DDR4 2933MHz, Up to 3TB (Per Node)
Drive Bays
6x 3.5''/2.5'' SATA/SAS + 2x 3.5''/2.5'' SATA/SAS/NVMe Hot-swappable Drive Bays (Per Node)
Expansion Slots
4 PCIe 3.0 x16
Raid Controller
Support RAID 0, 1, 5, 6, 10, 50, 60
Fans
8 Non-hot-swappable Fans
Ethernet
8x 1GBase-T Ports
Power Supply
4x 1200W Titanium Redundant Power Supply
Management Software
BIOS | BMC | IPMI2.0 | iKVM
Operating System Management
Windows Server 2019 | VMware ESXi 7.0
Dimensions (HxWxD)
7''x17.6''x29.01'' (177x448x737mm)
Weight
112.9lbs (51.2KG)

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
10G to 10G Connection
View products
Virtualization
View products
Server Monitoring
View products

Features

Intel® Xeon® Gold/Sliver Processors Secure Access to Business Data

Intel Xeon Gold/Sliver processor supports scalable performance slot, providing higher performance and lower latency for faster data processing.

Enterprise Hard Drives for Bulk Data Applications
Original enterprise-class hard drive ensures data security, and you can choose different capacity, RPM and sizes of SAS\SATA hard drive types.
15K SAS Hard Drives
Performance and availability for performance optimized applications
SATA Hard Drives
High capacity and exceptional $/GB for capacity optimized applications
Solid State SATA Drives
Fast storage medium for higher input/output (I/O)
Raid Array Technology Improves Storage System Reliability

Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.

Gold-plated Fingers

Enhance contact performance to ensure data transmission integrity.

Heat Sink

Durable and high-temperature resistant, more stable operation.

PCIe Interface

Easily extended to meet your needs for serial port devices.

High-Performance PCIe NICs with Unparalleled Efficiency
Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.
NICs Brand
NVIDIA/Intel
Gigabit Rate
10F/25G/40G/100G
PCI-Express
PCIe 3.0 x 16/PCIe 3.0 x 8/PCIe 2.0 x 8
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
CPU Sockets
2
2
Form Factors
4U 4 Nodes
2U 4 Nodes
DIMM Slots
12 Per Node
16 Per Node
Memory
Up to 3 TB Per Node
Up to 4 TB Per Node
Drive Bays
6x 3.5''/2.5''
3x 3.5''/2.5''
Power Supply
4x 1200W Titanium Redundant
2x 2200W Titanium Redundant
Windows Server 2019
yesyes
RedHat Linux 7.5
yesyes
VMware ESXi 6.7 U1
yesyes
Customization
NS7440 High-Density Server
COMPONENTS
Processor

A maximum of 8x Processor is allowed. Each increase or decrease is 8.

Intel Xeon Silver Processors
+ AUD1,398.10
Selected
Qty
AUD1,415.70 / ea.
Intel Xeon Gold Processors
+ AUD3,456.20
+ AUD3,810.40
+ AUD6,189.70
Memory
+ AUD302.50
Selected
Qty
AUD504.90 / ea.
Hard Drive
SAS HD
+ AUD487.30
+ AUD335.50
+ AUD420.20
+ AUD420.20
+ AUD487.30
SATA HD
Selected
Qty
AUD386.10 / ea.
+ AUD656.70
+ AUD386.10
+ AUD454.30
+ AUD487.30
RAID

The ultracapacitor is used with the array card to protect data from an unexpected power failure.

Selected
Qty
AUD555.50 / ea.
Selected
Qty
AUD1,094.50 / ea.
+ AUD689.70
+ AUD1,432.20
Network Interface Card
+ AUD454.30
+ AUD302.50
+ AUD369.60
+ AUD335.50
+ AUD740.30
See more
SERVICES & SUPPORT
Warranty
3 years labor, 3 years parts
Maintenance Method
Repair or replace parts according to specific failure conditions
Components that can be repaired or replaced include but are not limited to processors, memory, hard drives, etc
All replaced parts are brand new
ACCESSORIES
Rack Accessories
Intel X710-BM2 Based Ethernet Network Interface Card, 10G Dual-Port SFP+, PCIe 3.0 x 8, Comparable to Intel X710-DA2, Tall&Short Bracket
Intel X710-BM2 Based Ethernet Network Interface Card, 10G Dual-Port SFP+, PCIe 3.0 x 8, Comparable to Intel X710-DA2, Tall&Short Bracket
+ AUD305.00
Qty
AUD305.00 / ea.
Cisco SFP-10G-SR Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module
Cisco SFP-10G-SR Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module
+ AUD31.00
Qty
AUD31.00 / ea.
T5850-48S6Q, 48 x 10Gb SFP+ with 6 x 40Gb QSFP+ Ports, Network Packet Broker (NPB), Network Visibility and Monitoring
T5850-48S6Q, 48 x 10Gb SFP+ with 6 x 40Gb QSFP+ Ports, Network Packet Broker (NPB), Network Visibility and Monitoring
+ AUD13,019.00
Qty
AUD13,019.00 / ea.
1m (3ft) LC UPC to LC UPC Duplex OM4 Multimode Riser (OFNR) 2.0mm Fiber Optic Patch Cable
1m (3ft) LC UPC to LC UPC Duplex OM4 Multimode Riser (OFNR) 2.0mm Fiber Optic Patch Cable
+ AUD6.60
Qty
AUD6.60 / ea.
FS Price
Incl. GST AUD38,751.00
Excl. GST AUD42,626.10
FS P/N: NS7440
Pre-order, Ship by Tuesday, 23 July 2024
See more warehouse availability
Deliver to Sydney, 1001
Free Shipping via StarTrack
Specifications

NS7440, 4U High-Density Server, 32 x 3.5''/2.5'' Hot-swap SAS/SATA/NVMe Drive Bays, 8 x RJ45 1GbE Ports, 1200W Redundant

The FS 4U quad-node server architecture is market-proven and offers exceptional throughput, storage, networking, I/O, memory and processing power in a 4U form factor. It is a high-performance computing server with Intel C621 chipset. It supports 8x Intel Xeon Silver 4210R Processor-2.40GHz/13.75MB/10C/20T/100W/2UpI/2400MHz. It supports up to ECC 3DS LRDIMM or RDIMM DDR4 2933MHz, Up to 3TB (Per node) and 6x 3.5''/2.5'' SATA/SAS + 2x 3.5''/2.5'' SATA/SAS/NVMe Hot-swappable Drive Bays (Per node). Integrated BMC chip enables easy management.
FS 4U quad-node server solutions are designed for simplified deployment and maintenance and are assembled with the highest quality to ensure continuous operation at maximum capacity.

Specifications
Form Factor
4U 4 Nodes
Number of Processors
8
Chipset
Intel C621 Series Chipset
Memory
12 DIMM Slots - Support ECC 3DS LRDIMM or RDIMM DDR4 2933MHz, Up to 3TB (Per Node)
Drive Bays
6x 3.5''/2.5'' SATA/SAS + 2x 3.5''/2.5'' SATA/SAS/NVMe Hot-swappable Drive Bays (Per Node)
Expansion Slots
4 PCIe 3.0 x16
Raid Controller
Support RAID 0, 1, 5, 6, 10, 50, 60
Fans
8 Non-hot-swappable Fans
Ethernet
8x 1GBase-T Ports
Power Supply
4x 1200W Titanium Redundant Power Supply
Management Software
BIOS | BMC | IPMI2.0 | iKVM
Operating System Management
Windows Server 2019 | VMware ESXi 7.0
Dimensions (HxWxD)
7''x17.6''x29.01'' (177x448x737mm)
Weight
112.9lbs (51.2KG)

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
10G to 10G Connection
View products
Virtualization
View products
Server Monitoring
View products
Features
Intel® Xeon® Gold/Sliver Processors Secure Access to Business Data

Intel Xeon Gold/Sliver processor supports scalable performance slot, providing higher performance and lower latency for faster data processing.

Enterprise Hard Drives for Bulk Data Applications
Original enterprise-class hard drive ensures data security, and you can choose different capacity, RPM and sizes of SAS\SATA hard drive types.
15K SAS Hard Drives
Performance and availability for performance optimized applications
SATA Hard Drives
High capacity and exceptional $/GB for capacity optimized applications
Solid State SATA Drives
Fast storage medium for higher input/output (I/O)
Raid Array Technology Improves Storage System Reliability

Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.

Gold-plated Fingers

Enhance contact performance to ensure data transmission integrity.

Heat Sink

Durable and high-temperature resistant, more stable operation.

PCIe Interface

Easily extended to meet your needs for serial port devices.

High-Performance PCIe NICs with Unparalleled Efficiency
Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.
NICs Brand
NVIDIA/Intel
Gigabit Rate
10F/25G/40G/100G
PCI-Express
PCIe 3.0 x 16/PCIe 3.0 x 8/PCIe 2.0 x 8
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
CPU Sockets
2
2
Form Factors
4U 4 Nodes
2U 4 Nodes
DIMM Slots
12 Per Node
16 Per Node
Memory
Up to 3 TB Per Node
Up to 4 TB Per Node
Drive Bays
6x 3.5''/2.5''
3x 3.5''/2.5''
Power Supply
4x 1200W Titanium Redundant
2x 2200W Titanium Redundant
Windows Server 2019
yesyes
RedHat Linux 7.5
yesyes
VMware ESXi 6.7 U1
yesyes

Questions & Answers

Customer Reviews

Resources

AUD42,626.10 (Incl. GST)

AUD38,751.00 (Excl. GST)

Pre-order