The GPON is an intermediate device for PON evolution. It adopts TFF technology and can coexist GPON, XG(S)-PON, NG-PON2 and CATV signals in the same network environment. GPON and XG(S)-PON allow GPON and XG(S)-PON to coexist in the existing network without affecting existing services, and realize smooth evolution from GPON to XG(S)-PON, which is stable, reliable and convenient to manage , to meet the service rate upgrade requirements. At the same time, the broadband working range of 1260-1603nm provides support conditions for the evolution of PON.
Click to open expanded view
FMU-WDM43C, TFF, GPON/XG(S)-PON/NG-PON2/CATV Coexistence Wavelength Division Multiplexer, Support Four in One
#157397
#157397
AUD411.40 (Incl. GST)
FS P/N: FMU-WDM43CAUD374.00 (Excl. GST)
Import Fees included
FS P/N: FMU-WDM43C
72 Sold
1 Review
2 Questions
17 In Global Warehouse, Get It By Friday, 10 May 2024
See more warehouse availability
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Q&A
Reviews
Resources
FMU-WDM43C, TFF, GPON/XG(S)-PON/NG-PON2/CATV Coexistence Wavelength Division Multiplexer, Support Four in One
Specifications
Operating Wavelength
1260~1603nm
Wavelength Range
GPON 1290~1330 & 1480~1500nm
XG(S)-PON 1260~1280 & 1575~1581nm
NG-PON2 1524~1544 & 1596~1603nm
CATV 1550~1560nm
XG(S)-PON 1260~1280 & 1575~1581nm
NG-PON2 1524~1544 & 1596~1603nm
CATV 1550~1560nm
Insertion Loss
GPON ≤0.8dB
XG(S)-PON ≤1.1dB
NG-PON2 ≤1.4dB
CATV ≤1.7dB
XG(S)-PON ≤1.1dB
NG-PON2 ≤1.4dB
CATV ≤1.7dB
Isolation
GPON ≥30dB
XG(S)-PON ≥30dB
NG-PON2 ≥30dB
CATV ≥30dB
XG(S)-PON ≥30dB
NG-PON2 ≥30dB
CATV ≥30dB
Passband Ripple
≤ 0.3dB
Polarization Dependent Loss
≤ 0.2dB
Return Loss (RL)
≥ 45dB
Directivity
≥ 50dB
Power Handling
≤ 500mW
Polarization Mode Dispersion
≤ 0.2ps
Operating Temperature
-10 to 70°C (14 to 158°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Dimensions (HxWxD)
1.73"x8.35"x10.04" (44x212x255mm)
Optical Connector (All port)
SC/APC
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
CATV Connectivity
CATV Connectivity
View products Specifications
FMU-WDM43C, TFF, GPON/XG(S)-PON/NG-PON2/CATV Coexistence Wavelength Division Multiplexer, Support Four in One
The GPON is an intermediate device for PON evolution. It adopts TFF technology and can coexist GPON, XG(S)-PON, NG-PON2 and CATV signals in the same network environment. GPON and XG(S)-PON allow GPON and XG(S)-PON to coexist in the existing network without affecting existing services, and realize smooth evolution from GPON to XG(S)-PON, which is stable, reliable and convenient to manage , to meet the service rate upgrade requirements. At the same time, the broadband working range of 1260-1603nm provides support conditions for the evolution of PON.
Specifications
Operating Wavelength
1260~1603nm
Wavelength Range
GPON 1290~1330 & 1480~1500nm
XG(S)-PON 1260~1280 & 1575~1581nm
NG-PON2 1524~1544 & 1596~1603nm
CATV 1550~1560nm
XG(S)-PON 1260~1280 & 1575~1581nm
NG-PON2 1524~1544 & 1596~1603nm
CATV 1550~1560nm
Insertion Loss
GPON ≤0.8dB
XG(S)-PON ≤1.1dB
NG-PON2 ≤1.4dB
CATV ≤1.7dB
XG(S)-PON ≤1.1dB
NG-PON2 ≤1.4dB
CATV ≤1.7dB
Isolation
GPON ≥30dB
XG(S)-PON ≥30dB
NG-PON2 ≥30dB
CATV ≥30dB
XG(S)-PON ≥30dB
NG-PON2 ≥30dB
CATV ≥30dB
Passband Ripple
≤ 0.3dB
Polarization Dependent Loss
≤ 0.2dB
Return Loss (RL)
≥ 45dB
Directivity
≥ 50dB
Power Handling
≤ 500mW
Polarization Mode Dispersion
≤ 0.2ps
Operating Temperature
-10 to 70°C (14 to 158°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Dimensions (HxWxD)
1.73"x8.35"x10.04" (44x212x255mm)
Optical Connector (All port)
SC/APC
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
CATV Connectivity
CATV Connectivity
View products Questions & Answers
Customer Reviews
Resources
AUD411.40 (Incl. GST)
AUD374.00 (Excl. GST)
17 In Global Warehouse