The Unmanaged Gigabit Ethernet Media Converter extends communication distance with high performance of data transmission via 50/125μm or 62.5/125μm multimode fiber optic cable. It can build the ISP network solution of FTTH or FTTC for ISPs and FTTBs, or for small office network environment of enterprises.
Click to open expanded view
Unmanaged 1x 10/100/1000Base-T to 1x 1000Base-X Multimode SC 850nm 220/550m Gigabit Ethernet Media Converter, Australian Plug Standard
#101467
#101467
AUD113.30 (Incl. GST)
FS P/N: UMC-1SC1T-MMAUD103.00 (Excl. GST)
FS P/N: UMC-1SC1T-MM
85 Sold
1 Review
5 Questions
Models:
24 In AU Warehouse, Get It By Friday, 3 May 2024
See more warehouse availability
Deliver to Sydney, 1001
Free Shipping via StarTrack
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources
Unmanaged 1x 10/100/1000Base-T RJ45 to 1x 1000Base-X Multimode SC Gigabit Ethernet Media Converter
Specifications
Port Type
1x 10/100/1000Base-T RJ45
1x 1000Base-X SC
1x 1000Base-X SC
Standards and Protocols
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3z, IEEE 802.3x
Cable Type (Fiber)
Multimode 50/125µm, 62.5/125µm
Cable Type (Copper)
Cat5/5e/6
Power Consumption
4.6W
DIP Switch
LFP
Speed
Twisted pair-10/100Mbps for half/full duplex
1000Mbps for full duplex
Fiber Optic-100Mbps/1000Mbps for full duplex
1000Mbps for full duplex
Fiber Optic-100Mbps/1000Mbps for full duplex
Jumbo Frame
9K
MTBF (hrs)
>50,000Hrs
Dimensions (Hx Wx D)
1.02''x 2.76''x 3.82'' (26x70x97mm)
Installation
Standalone
Input Power
5V DC, 2A max
Operating Temperature
0°C to 50°C
Storage Temperature
-10°C to 70°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 1
View products Features
Convert and Extend Signals Within Your Ethernet Network
The Converter extends links over greater distances with fibre optic cable, making it perfect for IT professionals and secure setups in government, business, or educational applications.
Extend Your Network
Beyond the 100M copper cable limit, up to 550M
Maintain Investments
Migrate a local network to fibre with existing copper-based hardware
Speed Conversion
Allow you to convert link speeds from 10/100/1000Base-T to 1000Base-X
Simple & Quick Operation
The hot-swappable design makes these converters easy to install and troubleshoot for newbies, which allows simple communication with other devices.
Hot-swappable
Installation requires no manual configuration, simple operation
Auto-MDI/MDIX
Automatically detects cable connection type and configures the connection appropriately
Monitor Network Activity Easily
Diagnostic via LEDs for quick installation
LFP Alarm Link Failure Within a Short Period of Time
With the LFP (link fault pass through) function, system administrators are able to notice the link failure within a short period of time, minimizing the loss caused by this problem.
Specifications
Unmanaged 1x 10/100/1000Base-T RJ45 to 1x 1000Base-X Multimode SC Gigabit Ethernet Media Converter
The Unmanaged Gigabit Ethernet Media Converter extends communication distance with high performance of data transmission via 50/125μm or 62.5/125μm multimode fiber optic cable. It can build the ISP network solution of FTTH or FTTC for ISPs and FTTBs, or for small office network environment of enterprises.
Specifications
Port Type
1x 10/100/1000Base-T RJ45
1x 1000Base-X SC
1x 1000Base-X SC
Standards and Protocols
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3z, IEEE 802.3x
Cable Type (Fiber)
Multimode 50/125µm, 62.5/125µm
Cable Type (Copper)
Cat5/5e/6
Power Consumption
4.6W
DIP Switch
LFP
Speed
Twisted pair-10/100Mbps for half/full duplex
1000Mbps for full duplex
Fiber Optic-100Mbps/1000Mbps for full duplex
1000Mbps for full duplex
Fiber Optic-100Mbps/1000Mbps for full duplex
Jumbo Frame
9K
MTBF (hrs)
>50,000Hrs
Dimensions (Hx Wx D)
1.02''x 2.76''x 3.82'' (26x70x97mm)
Installation
Standalone
Input Power
5V DC, 2A max
Operating Temperature
0°C to 50°C
Storage Temperature
-10°C to 70°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 1
View products Features
Convert and Extend Signals Within Your Ethernet Network
The Converter extends links over greater distances with fibre optic cable, making it perfect for IT professionals and secure setups in government, business, or educational applications.
Extend Your Network
Beyond the 100M copper cable limit, up to 550M
Maintain Investments
Migrate a local network to fibre with existing copper-based hardware
Speed Conversion
Allow you to convert link speeds from 10/100/1000Base-T to 1000Base-X
Simple & Quick Operation
The hot-swappable design makes these converters easy to install and troubleshoot for newbies, which allows simple communication with other devices.
Hot-swappable
Installation requires no manual configuration, simple operation
Auto-MDI/MDIX
Automatically detects cable connection type and configures the connection appropriately
Monitor Network Activity Easily
Diagnostic via LEDs for quick installation
LFP Alarm Link Failure Within a Short Period of Time
With the LFP (link fault pass through) function, system administrators are able to notice the link failure within a short period of time, minimizing the loss caused by this problem.
Questions & Answers
Customer Reviews
Resources
AUD113.30 (Incl. GST)
AUD103.00 (Excl. GST)
24 In AU Warehouse