FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 三合一视频.
01:02
This picture is about S1900-5TP.
This picture is about S1900-5TP.
This picture is about S1900-5TP.
This picture is about S1900-5TP.
This picture is about S1900-5TP.
This picture is about S1900-5TP.
This picture is about S1900-5TP.
This picture is about S1900-5TP.
This picture is about S1900-5TP.
This picture is about 三合一视频.
This picture is about S1900-5TP.
This picture is about S1900-5TP.
This picture is about S1900-5TP.
This picture is about S1900-5TP.
This picture is about S1900-5TP.
This picture is about S1900-5TP.
This picture is about S1900-5TP.
This picture is about S1900-5TP.
This picture is about S1900-5TP.

S1900-5TP, 5-Port Gigabit Ethernet L2 Unmanaged PoE+ Switch, 4 x PoE+ Ports @60W, Metal, Fanless, Desktop/Wall-Mount

#132528
#132528

Realtek 60W Auto-MDI/MDIX Desktop/Wall-mount

59,00 € (Excl. VAT)
FS P/N: S1900-5TP
70,21 € (Incl. VAT)
FS P/N: S1900-5TP
1.1K Sold
16 Reviews
26 Questions
77 in DE Warehouse, Get it by 23 May, 2024
98 in Global Warehouse, Get it by 31 May, 2024
1 in Transit, Get it by 11 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

S1900-5TP, 5-Port Gigabit Ethernet L2 Unmanaged PoE+ Switch,4 x PoE+ Ports @60W, Metal, Fanless, Desktop/Wall-Mount

The S1900-5TP 5-port Gigabit Ethernet Multi-Mode Unmanaged PoE+ Switch provides a seamless network connection, which integrates 1000Mbps Ethernet and 10/100Mbps Ethernet network capabilities. There are 4 Power Sourcing Equipment (PSE) on the switch, which can give power to IEEE802.3af/at Compliant Powered Devices(PD). And the switch also can be switched to a Normal VLAN mode and Monitoring VLAN mode manually. With high integration level, exquisite, easy to operate and portable features, the switch is suitable for the household and office network environment with small or middle scale. It is an ideal choice to promote the performance of the department and working group, can provide a high-performance network applicable solution in simple, economical and standard ways.

Specifications
Ports
5x 10/100/1000BASE-T RJ45
Switch Chip
Realtek RTL8367N
Switching Capacity
10 Gbps
MAC Address
2K
Forwarding Rate
7.44 Mpps
Transfer Method
Store-and-Forward
Packet Buffer
0.19MB
Standards and Protocols
IEEE 802.3i, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3x, IEEE 802.3az
Power Supply
DC 51V, 1.25A (External Power Supply)
Fan Number
Fanless
Jumbo Frame
9,216
MTBF
>50,000 Hours
PoE Standard
IEEE 802.3af/at
Max. Power Consumption
0.5W (66.1W with PoE)
Product Material
Metal
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Mounting Options
Desktop and Wall
Operating Temperature
0 to 40ºC (32 to 104°F)
Dimensions (HxWxD)
1.10''x 6.38''x4.02'' (28x162x102mm)
PoE Budget
60W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Simplified Office Networking Solution
Enterprise SOHO Network Solution
View products
Simplified Office Networking Solution
View products

Features

Create a Minimalist Office Network Experience
Simplified two-layer architecture allows you to easily deploy and manage high-speed networks.
Smart PoE+ 802.3af/at Support
Compliant with IEEE 802.3af/at PoE standards, it can automatically detect and provide the required power for your PoE devices, which can deliver up to 15.4W and 30W power per port.
RTL8370N
Realtek Chip
60W
Power Budget
10 Gbps
Switching Capacity
Plug and Play, No Configuration Required

A plug-and-play design makes for easy deployment, no technician needed. Wired network is available after plugging an Ethernet cable effortlessly without time-consuming operations.

Green Ethernet for Energy Saving

The switch supports IEEE 802.3az which cuts down on power consumption during periods of low data activity, put the unused port into sleep mode, saving a substantial amount of power.

Fanless, Noiseless Design
Extend your network without disrupting your quiet office environment.
Compact Design
Fanless Design
Desktop or Wall-mount
RJ45 Ports
5x 10/100/1000BASE-T
8x 10/100/1000BASE-T
16x 10/100/1000BASE-T
PoE Ports
4x PoE+
8x PoE+
16x PoE+
PoE Budget
60W
140W
135W
Management Type
Unmanaged
Unmanaged
Unmanaged
Power Supply
External
Internal
Internal
Fan
Fanless
1 Built-in Fan
Fanless
Mounting Options
Desktop or Wallmount
Desktop or Rackmount
Desktop or Rackmount
IEEE 802.3az (EEE)
yesyes
Specifications

S1900-5TP, 5-Port Gigabit Ethernet L2 Unmanaged PoE+ Switch,4 x PoE+ Ports @60W, Metal, Fanless, Desktop/Wall-Mount

The S1900-5TP 5-port Gigabit Ethernet Multi-Mode Unmanaged PoE+ Switch provides a seamless network connection, which integrates 1000Mbps Ethernet and 10/100Mbps Ethernet network capabilities. There are 4 Power Sourcing Equipment (PSE) on the switch, which can give power to IEEE802.3af/at Compliant Powered Devices(PD). And the switch also can be switched to a Normal VLAN mode and Monitoring VLAN mode manually. With high integration level, exquisite, easy to operate and portable features, the switch is suitable for the household and office network environment with small or middle scale. It is an ideal choice to promote the performance of the department and working group, can provide a high-performance network applicable solution in simple, economical and standard ways.

Specifications
Ports
5x 10/100/1000BASE-T RJ45
Switch Chip
Realtek RTL8367N
Switching Capacity
10 Gbps
MAC Address
2K
Forwarding Rate
7.44 Mpps
Transfer Method
Store-and-Forward
Packet Buffer
0.19MB
Standards and Protocols
IEEE 802.3i, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3x, IEEE 802.3az
Power Supply
DC 51V, 1.25A (External Power Supply)
Fan Number
Fanless
Jumbo Frame
9,216
MTBF
>50,000 Hours
PoE Standard
IEEE 802.3af/at
Max. Power Consumption
0.5W (66.1W with PoE)
Product Material
Metal
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Mounting Options
Desktop and Wall
Operating Temperature
0 to 40ºC (32 to 104°F)
Dimensions (HxWxD)
1.10''x 6.38''x4.02'' (28x162x102mm)
PoE Budget
60W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Simplified Office Networking Solution
Enterprise SOHO Network Solution
View products
Simplified Office Networking Solution
View products
Features
Create a Minimalist Office Network Experience
Simplified two-layer architecture allows you to easily deploy and manage high-speed networks.
Smart PoE+ 802.3af/at Support
Compliant with IEEE 802.3af/at PoE standards, it can automatically detect and provide the required power for your PoE devices, which can deliver up to 15.4W and 30W power per port.
RTL8370N
Realtek Chip
60W
Power Budget
10 Gbps
Switching Capacity
Plug and Play, No Configuration Required

A plug-and-play design makes for easy deployment, no technician needed. Wired network is available after plugging an Ethernet cable effortlessly without time-consuming operations.

Green Ethernet for Energy Saving

The switch supports IEEE 802.3az which cuts down on power consumption during periods of low data activity, put the unused port into sleep mode, saving a substantial amount of power.

Fanless, Noiseless Design
Extend your network without disrupting your quiet office environment.
Compact Design
Fanless Design
Desktop or Wall-mount
RJ45 Ports
5x 10/100/1000BASE-T
8x 10/100/1000BASE-T
16x 10/100/1000BASE-T
PoE Ports
4x PoE+
8x PoE+
16x PoE+
PoE Budget
60W
140W
135W
Management Type
Unmanaged
Unmanaged
Unmanaged
Power Supply
External
Internal
Internal
Fan
Fanless
1 Built-in Fan
Fanless
Mounting Options
Desktop or Wallmount
Desktop or Rackmount
Desktop or Rackmount
IEEE 802.3az (EEE)
yesyes

Questions & Answers

Customer Reviews

Resources

59,00 € (Excl. VAT)

70,21 € (Incl. VAT)

77 in DE Warehouse
98 in Global Warehouse