FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S1900-8TP.
00:49
This picture is about S1900-8TP.
This picture is about S1900-8TP.
This picture is about S1900-8TP.
This picture is about S1900-8TP.
This picture is about S1900-8TP.
This picture is about S1900-8TP.
This picture is about S1900-8TP.
This picture is about S1900-8TP.
This picture is about S1900-8TP.
This picture is about S1900-8TP.
This picture is about S1900-8TP.
This picture is about S1900-8TP.
This picture is about S1900-8TP.
This picture is about S1900-8TP.
This picture is about S1900-8TP.
This picture is about S1900-8TP.
This picture is about S1900-8TP.
This picture is about S1900-8TP.
This picture is about S1900-8TP.

S1900-8TP, 8-Port Gigabit Ethernet L2 Unmanaged PoE+ Switch, 8 x PoE+ Ports @140W, Metal, Desktop/RackMount

Hot #132529
Hot #132529

Realtek 140W Auto MDI/MDIX Desktop/Rackmount

89,00 € (Excl. VAT)
FS P/N: S1900-8TP
105,91 € (Incl. VAT)
FS P/N: S1900-8TP
2.2K Sold
28 Reviews
37 Questions
97 in DE Warehouse, Get it by 23 May, 2024
323 in Global Warehouse, Get it by 31 May, 2024
56 in Transit, Get it by 03 Sep, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

S1900-8TP, 8-Port Gigabit Ethernet L2 Unmanaged PoE+ Switch, 8 x PoE+ Ports @140W, Metal, Desktop/Rackmount

The S1900-8TP 8-port Gigabit Ethernet Unmanaged PoE+ Switch provides 8x 10/100/1000Mbps Auto-Negotiation RJ45 ports, it can be used to link bandwidth higher upstream equipment. This switch is a design with high integration level, easy to operate, which is suitable for security monitoring and Wi-Fi hotspot layout. With eight PoE+ ports, it can automatically detect and supply power with those IEEE 802.3af/at compliant Powered Devices (PD) such as AP, IP Cameras or IP Phones, etc. Office networks without power line layout restrictions, can meet small and medium-sized enterprises, intelligent community, hotels, parks and office network and access requirements.

Specifications
Ports
8x 10/100/1000BASE-T RJ45
Switch Chip
Realtek RTL8370N
Switching Capacity
15.625 Gbps
MAC Address
4K
Forwarding Rate
11.904 Mpps
Transfer Method
Store-and-Forward
Packet Buffer
0.5MB
Jumbo Frame
9,216
Power Supply
100-240VAC, 50-60Hz,150W Internal Power
MTBF
>50,000 Hours
PoE Standard
IEEE 802.3af/at
Max. Power Consumption
148.4W with PoE
Fan Number
1 Built-in
Operating Temperature
0 to 45ºC (32 to 113°F)
Product Material
Metal
Standards and Protocols
IEEE 802.3i, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3x, IEEE 802.3az
Mounting Options
Desktop, Wall and Rack
PoE Budget
140W
Dimensions (HxWxD)
1.74''x11.02''x7.09'' (44x280x180mm)
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Create a Minimalist Office Network Experience
Simplified two-layer architecture allows you to easily deploy and manage high-speed networks.
Smart PoE+ 802.3af/at Support
Compliant with IEEE 802.3af/at PoE standards, it can automatically detect and provide the required power for your PoE devices, which can deliver up to 15.4W and 30W power per port.
RTL8370N
Realtek Chip
140W
Power Budget
15.625 Gbps
Switching Capacity
Plug and Play, No Configuration Required

A plug-and-play design makes for easy deployment, no technician needed. Wired network is available after plugging an Ethernet cable effortlessly without time-consuming operations.

Green Ethernet for Energy Saving

The switch supports IEEE 802.3az which cuts down on power consumption during periods of low data activity, put the unused port into sleep mode, saving a substantial amount of power.

RJ45 Ports
8x 10/100/1000BASE-T
5x 10/100/1000BASE-T
16x 10/100/1000BASE-T
PoE Ports
8x PoE+
4x PoE+
16x PoE+
PoE Budget
140W
60W
135W
Management Type
Unmanaged
Unmanaged
Unmanaged
Power Supply
Internal
External
Internal
Fan
1 Built-in Fan
Fanless
Fanless
Mounting Options
Desktop or Rackmount
Desktop or Wallmount
Desktop or Rackmount
IEEE 802.3az (EEE)
yesyes
Specifications

S1900-8TP, 8-Port Gigabit Ethernet L2 Unmanaged PoE+ Switch, 8 x PoE+ Ports @140W, Metal, Desktop/Rackmount

The S1900-8TP 8-port Gigabit Ethernet Unmanaged PoE+ Switch provides 8x 10/100/1000Mbps Auto-Negotiation RJ45 ports, it can be used to link bandwidth higher upstream equipment. This switch is a design with high integration level, easy to operate, which is suitable for security monitoring and Wi-Fi hotspot layout. With eight PoE+ ports, it can automatically detect and supply power with those IEEE 802.3af/at compliant Powered Devices (PD) such as AP, IP Cameras or IP Phones, etc. Office networks without power line layout restrictions, can meet small and medium-sized enterprises, intelligent community, hotels, parks and office network and access requirements.

Specifications
Ports
8x 10/100/1000BASE-T RJ45
Switch Chip
Realtek RTL8370N
Switching Capacity
15.625 Gbps
MAC Address
4K
Forwarding Rate
11.904 Mpps
Transfer Method
Store-and-Forward
Packet Buffer
0.5MB
Jumbo Frame
9,216
Power Supply
100-240VAC, 50-60Hz,150W Internal Power
MTBF
>50,000 Hours
PoE Standard
IEEE 802.3af/at
Max. Power Consumption
148.4W with PoE
Fan Number
1 Built-in
Operating Temperature
0 to 45ºC (32 to 113°F)
Product Material
Metal
Standards and Protocols
IEEE 802.3i, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3x, IEEE 802.3az
Mounting Options
Desktop, Wall and Rack
PoE Budget
140W
Dimensions (HxWxD)
1.74''x11.02''x7.09'' (44x280x180mm)
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Create a Minimalist Office Network Experience
Simplified two-layer architecture allows you to easily deploy and manage high-speed networks.
Smart PoE+ 802.3af/at Support
Compliant with IEEE 802.3af/at PoE standards, it can automatically detect and provide the required power for your PoE devices, which can deliver up to 15.4W and 30W power per port.
RTL8370N
Realtek Chip
140W
Power Budget
15.625 Gbps
Switching Capacity
Plug and Play, No Configuration Required

A plug-and-play design makes for easy deployment, no technician needed. Wired network is available after plugging an Ethernet cable effortlessly without time-consuming operations.

Green Ethernet for Energy Saving

The switch supports IEEE 802.3az which cuts down on power consumption during periods of low data activity, put the unused port into sleep mode, saving a substantial amount of power.

RJ45 Ports
8x 10/100/1000BASE-T
5x 10/100/1000BASE-T
16x 10/100/1000BASE-T
PoE Ports
8x PoE+
4x PoE+
16x PoE+
PoE Budget
140W
60W
135W
Management Type
Unmanaged
Unmanaged
Unmanaged
Power Supply
Internal
External
Internal
Fan
1 Built-in Fan
Fanless
Fanless
Mounting Options
Desktop or Rackmount
Desktop or Wallmount
Desktop or Rackmount
IEEE 802.3az (EEE)
yesyes

Questions & Answers

Customer Reviews

Resources

89,00 € (Excl. VAT)

105,91 € (Incl. VAT)

97 in DE Warehouse
323 in Global Warehouse