FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S1900-16TP.
00:36
This picture is about S1900-16TP.
This picture is about S1900-16TP.
This picture is about S1900-16TP.
This picture is about S1900-16TP.
This picture is about S1900-16TP.
This picture is about S1900-16TP.
This picture is about S1900-16TP.
This picture is about S1900-16TP.
This picture is about S1900-16TP.
This picture is about S1900-16TP.
This picture is about S1900-16TP.
This picture is about S1900-16TP.
This picture is about S1900-16TP.
This picture is about S1900-16TP.
This picture is about S1900-16TP.
This picture is about S1900-16TP.
This picture is about S1900-16TP.

S1900-16TP, 16-Port Gigabit Ethernet L2 Unmanaged PoE+ Switch, 16 x PoE+ Ports@135W, Metal, Fanless, Desktop/Rackmount

Hot #132532
Hot #132532

Marvell 135W Auto MDI/MDIX Desktop/Rackmount

165,41 € (Incl. VAT)
FS P/N: S1900-16TP
2.8K Sold
33 Reviews
34 Questions
20 in Global Warehouse, Get it by 30 May, 2024
48 in Transit, Get it by 09 Aug, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

S1900-16TP, 16-Port Gigabit Ethernet L2 Unmanaged PoE Switch, 16 x PoE+ Ports@135W, Metal, Fanless, Desktop/Rackmount

S1900-16TP Gigabit Ethernet L2 Unmanaged PoE+ Switch provides a seamless network connection, all ports support Auto MDI/MDIX function. With 16x 10/100/1000Mbps Auto- Negotiation RJ45 ports, the switch is an ideal choice to promote the performance of the department and working group, can provide a high-performance network applicable solution in simple, economical and standard ways.

With the PoE+ ports, it can automatically detect and supply power with those IEEE 802.3af/at compliant Powered Devices (PD) such as AP, IP Cameras or IP Phones, etc., can meet the small and medium-sized enterprises, intelligent community, hotels, parks and office network and access requirements.

Specifications
Ports
16x 10/100/1000BASE-T RJ45
Switch Chip
Marvell 88E1685
Switching Capacity
32 Gbps
MAC Address
8K
Forwarding Rate
23.6 Mpps
Standards and Protocols
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3x
Packet Buffer
0.25MB
Jumbo Frame
10,000
Power Supply
100-240VAC, 50-60Hz, 2A
Operating Temperature
0 to 40ºC (32 to 104°F)
Fan Number
Fanless
PoE Budget
135W
Input Voltage
100-240VAC
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Transfer Method
Store-and-Forward
Max. Power Consumption
25W (150W with PoE)
Mounting Options
Desktop and Rack
Product Material
Metal
Dimensions (HxWxD)
1.73''x11.57''x7.01'' (44x 294x178mm)
Lightning Protection
6KV Port and Power
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Create a Minimalist Office Network Experience
Simplified two-layer architecture allows you to easily deploy and manage high-speed networks.
Smart PoE+ 802.3af/at Support
Compliant with IEEE 802.3af/at PoE standards, it can automatically detect and provide the required power for your PoE devices, which can deliver up to 15.4W and 30W power per port.
Marvell 88E1685
Marvell Chip
135W
Power Budget
32 Gbps
Switching Capacity
Plug and Play, No Configuration Required

A plug-and-play design makes for easy deployment, no technician needed. Wired network is available after plugging an Ethernet cable effortlessly without time-consuming operations.

Fanless, Noiseless Design

Extend your network without disrupting your quiet office environment.

RJ45 Ports
16x 10/100/1000BASE-T
5x 10/100/1000BASE-T
8x 10/100/1000BASE-T
PoE Ports
16x PoE+
4x PoE+
8x PoE+
PoE Budget
135W
60W
140W
Management Type
Unmanaged
Unmanaged
Unmanaged
Power Supply
Internal
External
Internal
Fan
Fanless
Fanless
1 Built-in Fan
Mounting Options
Desktop or Rackmount
Desktop or Wallmount
Desktop or Rackmount
IEEE 802.3az (EEE)
yesyes
Specifications

S1900-16TP, 16-Port Gigabit Ethernet L2 Unmanaged PoE Switch, 16 x PoE+ Ports@135W, Metal, Fanless, Desktop/Rackmount

S1900-16TP Gigabit Ethernet L2 Unmanaged PoE+ Switch provides a seamless network connection, all ports support Auto MDI/MDIX function. With 16x 10/100/1000Mbps Auto- Negotiation RJ45 ports, the switch is an ideal choice to promote the performance of the department and working group, can provide a high-performance network applicable solution in simple, economical and standard ways.

With the PoE+ ports, it can automatically detect and supply power with those IEEE 802.3af/at compliant Powered Devices (PD) such as AP, IP Cameras or IP Phones, etc., can meet the small and medium-sized enterprises, intelligent community, hotels, parks and office network and access requirements.

Specifications
Ports
16x 10/100/1000BASE-T RJ45
Switch Chip
Marvell 88E1685
Switching Capacity
32 Gbps
MAC Address
8K
Forwarding Rate
23.6 Mpps
Standards and Protocols
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3x
Packet Buffer
0.25MB
Jumbo Frame
10,000
Power Supply
100-240VAC, 50-60Hz, 2A
Operating Temperature
0 to 40ºC (32 to 104°F)
Fan Number
Fanless
PoE Budget
135W
Input Voltage
100-240VAC
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Transfer Method
Store-and-Forward
Max. Power Consumption
25W (150W with PoE)
Mounting Options
Desktop and Rack
Product Material
Metal
Dimensions (HxWxD)
1.73''x11.57''x7.01'' (44x 294x178mm)
Lightning Protection
6KV Port and Power
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Create a Minimalist Office Network Experience
Simplified two-layer architecture allows you to easily deploy and manage high-speed networks.
Smart PoE+ 802.3af/at Support
Compliant with IEEE 802.3af/at PoE standards, it can automatically detect and provide the required power for your PoE devices, which can deliver up to 15.4W and 30W power per port.
Marvell 88E1685
Marvell Chip
135W
Power Budget
32 Gbps
Switching Capacity
Plug and Play, No Configuration Required

A plug-and-play design makes for easy deployment, no technician needed. Wired network is available after plugging an Ethernet cable effortlessly without time-consuming operations.

Fanless, Noiseless Design

Extend your network without disrupting your quiet office environment.

RJ45 Ports
16x 10/100/1000BASE-T
5x 10/100/1000BASE-T
8x 10/100/1000BASE-T
PoE Ports
16x PoE+
4x PoE+
8x PoE+
PoE Budget
135W
60W
140W
Management Type
Unmanaged
Unmanaged
Unmanaged
Power Supply
Internal
External
Internal
Fan
Fanless
Fanless
1 Built-in Fan
Mounting Options
Desktop or Rackmount
Desktop or Wallmount
Desktop or Rackmount
IEEE 802.3az (EEE)
yesyes

Questions & Answers

Customer Reviews

Resources

139,00 € (Excl. VAT)

165,41 € (Incl. VAT)

20 in Global Warehouse