FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FS-WMNC-12U.
00:49
This picture is about FS-WMNC-12U.
This picture is about FS-WMNC-12U.
This picture is about FS-WMNC-12U.
This picture is about FS-WMNC-12U.
This picture is about FS-WMNC-12U.
This picture is about FS-WMNC-12U.
This picture is about FS-WMNC-12U.
This picture is about FS-WMNC-12U.
This picture is about FS-WMNC-12U.
This picture is about FS-WMNC-12U.
This picture is about FS-WMNC-12U.

12U GW600-Series 19" 4-Rails Wall Mount Cabinet with Glass Front Door

#75869
#75869

SPCC 132.3lbs Adjustable Depth

260,61 € (Incl. VAT)
FS P/N: FS-WMNC-12U
277 Sold
27 Reviews
14 Questions
12 in Global Warehouse, Get it by 03 Jun, 2024
5 in Transit, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
760,00 € via UPS Express Saver®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

12U GW600-Series Wall Mount Cabinet

Designed with excellent cable management, easy top and bottom access and a fully adjustable mounting rail system, the wall mount cabinet is extremely versatile for a wide range of applications. It is ideal as a mini telecommunications room or for remote network distribution and consolidation points in open, unprotected spaces such as warehouses, retail facilities and schools.

Specifications
Rack Capacity
12U
Dimensions (HxWxD)
25"x24"x23.6" (638x610x600mm)
Available Min Depth
2.0'' (50mm)
Available Max Depth
21.7'' (550mm)
Factory Preset Rack Depth
17.0'' (430 mm)
Weight Capacity - Stationary
132.3lbs (60kg)
Rack-Mount Width
19'' EIA
Mounting Rails
Square-Punched
Material
SPCC
Color
Black
Grounding Wire
Front Door Frames
Shipment
Fully Assembled
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
Scenario 1
View products
Scenario 2
View products

Features

Versatile, Space-efficient Wall Mount Cabinet

The Cabinet with a windowed door saves floor space while providing an effective way to manage 12 rack units of active and passive networking equipment, and protects from dust and other hazards.

Feature-rich Wall Mount Cabinet

Removable side panels are perfect for retrofitting equipment and cabling.

Convenient top and bottom ports allow easy cable routing.

Mounting holes and numbered racks make equipment installation easy.

Wall-mounting holes spaced 19.21 in. apart for wall stud placement.

Grounded to the cabinet frame and protect people and devices.

Door locks securely to help prevent damage, tampering or theft.

Accessories List

L Type Mounting Bracket x2

Expansion Screw x4

M6 Screw, Nut and Cup Washer x20

Key x2

Fork Wrench x1

Phillips-head Screwdriver x1

Installation Instruction x1

Specifications

12U GW600-Series Wall Mount Cabinet

Designed with excellent cable management, easy top and bottom access and a fully adjustable mounting rail system, the wall mount cabinet is extremely versatile for a wide range of applications. It is ideal as a mini telecommunications room or for remote network distribution and consolidation points in open, unprotected spaces such as warehouses, retail facilities and schools.

Specifications
Rack Capacity
12U
Dimensions (HxWxD)
25"x24"x23.6" (638x610x600mm)
Available Min Depth
2.0'' (50mm)
Available Max Depth
21.7'' (550mm)
Factory Preset Rack Depth
17.0'' (430 mm)
Weight Capacity - Stationary
132.3lbs (60kg)
Rack-Mount Width
19'' EIA
Mounting Rails
Square-Punched
Material
SPCC
Color
Black
Grounding Wire
Front Door Frames
Shipment
Fully Assembled
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 1
View products
Scenario 2
View products
Features
Versatile, Space-efficient Wall Mount Cabinet

The Cabinet with a windowed door saves floor space while providing an effective way to manage 12 rack units of active and passive networking equipment, and protects from dust and other hazards.

Feature-rich Wall Mount Cabinet

Removable side panels are perfect for retrofitting equipment and cabling.

Convenient top and bottom ports allow easy cable routing.

Mounting holes and numbered racks make equipment installation easy.

Wall-mounting holes spaced 19.21 in. apart for wall stud placement.

Grounded to the cabinet frame and protect people and devices.

Door locks securely to help prevent damage, tampering or theft.

Accessories List

L Type Mounting Bracket x2

Expansion Screw x4

M6 Screw, Nut and Cup Washer x20

Key x2

Fork Wrench x1

Phillips-head Screwdriver x1

Installation Instruction x1

Questions & Answers

Customer Reviews

Resources

260,61 € (Incl. VAT)

12 in Global Warehouse