24-port Cat5e patch panel for high density and easy patching solutions in data centers. The Cat5e Ethernet patch panel is designed for use in 19” racks and ideal for 10/100/1000Base-T Ethernet applications. It bundles the networks together to connect incoming and outgoing lines and improve the organisation of a wired network. The clear numbering on the front and back of the network patch panel enables quick and easy identification of cable runs, and the detachable cable management bar keeps Ethernet cables neat and tidy.
![Cat5e Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C5EP-U24FT1U.](https://resource.fs.com/mall/products/800x800/69178.main.jpeg)
Click to open expanded view
![Cat5e Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C5EP-U24FT1U.](https://resource.fs.com/mall/products/60x60/69178.main.jpeg)
![Cat5e Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C5EP-U24FT1U.](https://resource.fs.com/mall/products/60x60/69178.B.jpeg)
![Cat5e Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C5EP-U24FT1U.](https://resource.fs.com/mall/products/60x60/69178.C.jpeg)
![Cat5e Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C5EP-U24FT1U.](https://resource.fs.com/mall/products/60x60/69178.D.jpeg)
![Cat5e Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C5EP-U24FT1U.](https://resource.fs.com/mall/products/60x60/69178.E.jpeg)
![Cat5e Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C5EP-U24FT1U.](https://resource.fs.com/mall/products/60x60/69178.F.jpeg)
![Cat5e Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C5EP-U24FT1U.](https://resource.fs.com/mall/products/60x60/69178.G.jpeg)
![Cat5e Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C5EP-U24FT1U.](https://resource.fs.com/mall/products/60x60/69178.H.jpeg)
Cat5e Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included
1U 24 Ports Cat5e UTP Feed-Through Patch Panel for 10/100/1000Base-T Ethernet
![](https://resource.fs.com/mall/fs_scene_images/20221028102447alqp7o.jpg)
![](https://resource.fs.com/mall/fs_scene_images/2023071309373851hm2e.jpg)
This panel delivers excellent performance and facilitates quick and easy installations. It is the ideal way to create a standards-based, flexible, and reliable copper platform in your data center.
Numbered Ports
The custom numbering label provides a quick and easy way to identify cable lines.
Rear Cable Manager
The rear cable manager and included cable ties keeps cables neat and efficiently organized.
Detachable back bar
Detachable back bar keeps patch cables neat and tidy.
![](https://resource.fs.com/mall/fs_scene_images/20230713094319pz4z6o.jpg)
![](https://resource.fs.com/mall/fs_scene_images/20230713094804br6cjo.jpg)
Category | Cat5e | Cat5e | Cat5e | Cat5e/Cat6/Cat6a/Cat7 | Cat5e/Cat6/Cat6a/Cat7 |
No. of Ports | 24 | 24 | 24 | 24 | 24 |
Termination | Coupler | Coupler | 110 Type Punchdown | Blank | Blank |
Shielding Type | Unshielded | Shielded | Unshielded | Shielded/Unshielded | Unshielded |
No. of Rack Spaces | 1U | 1U | 1U | 1U | 1U |
Type of Patch Panel | Flat | Flat | Flat | Flat | Angled |
Dimension((HxWxD) | 1.75''x19''x3.62'' (44.5x482.5x92mm) | 1.75''x19''x3.62'' (44.5x482.5x92mm) | 1.75''x19''x1.2'' (44.5x482.5x30.5mm) | 1.75''x19''x3.62'' (44.5x482.5x92mm) | 1.74''x19''x11.68'' (44.2x482.6x296.6mm) |
U***a
United States
A***n
United States
D***y
United States