FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FS-SN-M6.
This picture is about FS-SN-M6.
This picture is about FS-SN-M6.
This picture is about FS-SN-M6.
This picture is about FS-SN-M6.
This picture is about FS-SN-M6.
This picture is about FS-SN-M6.
This picture is about FS-SN-M6.
This picture is about FS-SN-M6.
This picture is about FS-SN-M6.

M6 Model Screw and Nut, 50/Pack

Hot #14101
Hot #14101

Nickelage Sever Racks/Cabinets

14,28 € (Incl. VAT)
FS P/N: FS-SN-M6
20K Sold
41 Reviews
7 Questions
231 in DE Warehouse, Get it by 20 Jun, 2024
60 in Transit, Get it by 15 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

M6 Model Screw and Nut

FS.COM supplies M6 models of screw and nut. The "M" designation for metric screws indicates the nominal outer diameter of the screw. For example, an M6 screw has a nominal outer diameter of 6 millimeters.

These M6 screws and nuts for server racks and cabinets are convenient to have on hand for installing a server, network, AV, and other rackmount equipment securely into your storage cabinet or server rack.

Specifications
Part Number
SN-M6
Thread Type
M6
Color
Silver
Surface Finish
Nickelage
Size
M6x16mm
Included
Screw, Nut and Washer
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
A Comprehensive View of M6 Screw and Nut

Dimensions of M6 Screw and Nut

Standard-size screws and nuts for your installation.

High Quality M6 Screw and Nut for Server Racks and Cabinets
High gloss, anti-rust, high hardness, deep thread & no distortion
High hardness & good elasticity buckle
Non-slipping & easy mounting and dismounting
Protect the screw and the contact surface of the equipment
Seven Excellent Advantages

Fastens Equipment to Square Hole Rack Mount Rails

The M6 models of Screw and Nut are compatible with all square hole rack enclosure cabinets, and the screw blends with most standard black network racks, cabinets, and accessories.The M6 rack screws are not your everyday hardware store item, but it should be your only choice for installing rack mount devices such as shelves, cable managers, servers, and other network, A/V and electronic equipment.

Questions & Answers
Ask a question
All (7)Application (2)Accessories (1)Customization (1)Dimension (1)Material (1)
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
36
5
0
0
0

H***r

United States

May 14, 2022
5.0
Good quality and easy to carry. We have been very pleased with the experience.
Verified Purchase
Helpful 2
Comment 0

A***s

Portugal

October 03, 2020
5.0
Well built. Sturdy but easy to install.
Verified Purchase
Helpful 1
Comment 0

C***l

Australia

September 06, 2019
5.0
The M6 Model Screw and Nuts are compatible with all square hole rack enclosure cabinets, they work great to tighten up the patch panels well. The one thing I would say that stands out is that the washers seem to be pressed onto the screws so they don't fall off.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Recently Viewed