The S1900-16T Gigabit Ethernet L2 unmanaged switch provides a seamless network connection, with all ports supporting the Auto MDI/MDIX function. Featuring 16x 10/100/1000Mbps Auto-Negotiation RJ45 ports, the switch can upgrade your legacy network to a low-cost, easy-to-use, high-performance 1000Mbps network.
Equipped with a professional integrated 6KV lightning protection circuit, this ensures the stable operation of the switch, making it an ideal choice for extending or upgrading to a high-speed and stable gigabit wired network
Click to open expanded view
S1900-16T, 16-Port Gigabit Ethernet L2 Unmanaged Switch, Metal, Fanless, Desktop/Wall-Mount
#132530
#132530
65,45 € (Incl. VAT)
FS P/N: S1900-16T
900 Sold
15 Reviews
21 Questions
91 in DE Warehouse, Get it by 20 Jun, 2024
457 in Global Warehouse, Get it by 01 Jul, 2024
1 in Transit, Get it by 01 Jul, 2026
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
2-Year Warranty
30-Day Returns
30-Day Exchange
S1900-16T, 16-Port Gigabit Ethernet L2 Unmanaged Switch, Metal, Fanless, Desktop/Wall-Mount
Specifications
Ports
16x 10/100/1000BASE-T RJ45
Switch Chip
Marvell 88E1685
Switching Capacity
32 Gbps
MAC Address
8K
Forwarding Rate
23.6 Mpps
Standards and Protocols
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3x
Packet Buffer
0.25MB
Operating Temperature
0 to 45ºC (32 to 113°F)
Jumbo Frame
9,000
Input Range
100-240VAC, 50-60Hz, 0.4A (External Power Adapter)
Lightning Protection
6KV Port
Output Voltage
12V, 1A (External Power Adapter)
Product Material
Metal
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Transfer Method
Store-and-Forward
Max. Power Consumption
12W
Mounting Options
Desktop and Wall
Dimensions (HxWxD)
1.06''x9.25''x4.06'' (27x235x103mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Create a Minimalist Office Network Experience
Simplified two-layer architecture allows you to easily deploy and manage high-speed networks.
Plug and Play, No Configuration Required
A plug-and-play design makes for easy deployment, no technician needed. Wired network is available after plugging an Ethernet cable effortlessly without time-consuming operations.
All Gigabit Ports, Enjoy High-Speed Networking
The switch provides 16x 10/100/1000Mbps auto-negotiation RJ45 ports. AlI ports feature wire speed forwarding, the transmission time is reduced, easily expand your network.
Marvell 88E1685
Marvell Chip
1000M
Power Budget
32 Gbps
Switching Capacity
Fanless, Noiseless Design
Extend your network without disrupting your quiet office environment.
6KV Professional Lightning Protection
RJ45 Ports | 16x 10/100/1000BASE-T | 5x 10/100/1000BASE-T | 8x 10/100/1000BASE-T | 24x 10/100/1000BASE-T |
Management Type | Unmanaged | Unmanaged | Unmanaged | Unmanaged |
Power Supply | External | External | External | Internal |
Fan | Fanless | Fanless | Fanless | Fanless |
Mounting Options | Desktop or Wallmount | Desktop or Wallmount | Desktop or Wallmount | Desktop or Rackmount |
IEEE 802.3az (EEE) | — | — |
Videos
Questions & Answers
Ask a question
All (21)Application (9)Compatibility (2)Fanless (2)PoE (1)PoE+ Ports (1)Power Supply (1)VLAN (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
14
1
0
0
0
L***e
Canada
September 10, 2023
I bought it for my home office. I've been working from home for almost a year and this switch really helped a lot. And it's not that difficult to install for a beginner. I did it on my own, without any help. Proud of myself.
Verified Purchase
Helpful 1
Comment 0P***y
United States
September 04, 2023
Sixteen ports is plenty for my past, present, and future networking. Thanks, FS!
Verified Purchase
Helpful 3
Comment 0J***t
United States
September 04, 2023
I heard good thing about FS before from my business partner. Super fast network switch.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed