FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S5810-28TS.
01:54
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.

S5810-28TS, 28-Port Gigabit Ethernet L3 Switch, 24 x Gigabit RJ45, 4 x Combo SFP Ports, with 4 x 10Gb SFP+ Uplinks, Broadcom Chip

#149847
#149847

Broadcom Stacking Airware Cloud

1.485,12 € (Incl. VAT)
FS P/N: S5810-28TS
189 Sold
12 Reviews
22 Questions
25 in DE Warehouse, Get it by 20 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

28-Port Ethernet L3 Managed Switch, 24x Gigabit RJ45, 4x 1G RJ45/SFP Combo, 4x 10Gb SFP+ Uplinks, Stackable Switch, Broadcom Chip

S5810-28TS aggregation switch is a managed Layer 3 multiservice switch with 4x 10G SFP+ uplink ports all allow any combination of up to 8 units S5810 series switches to be seamlessly interconnected and managed as a single device. This switch adopts cutting-edge Broadcom chips to deliver 136 Gbps switching capacity and 102 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies and variable-speed axial fans for superior processing performance and network reliability. Boast advanced features, such as enhanced Layer 3 functionality, simplified management, flexible IPv6 capabilities, and diverse multicast protocols, S5810 series switches are ideal acting as aggregation of large-scaled campus networks and core of small to medium- sized enterprise networks.

Specifications
Ports
24x 10/100/1000BASE-T RJ45, 4x 1G RJ45/SFP Combo | 4x 1G/10G SFP+
Switch Chip
BCM56342
Switching Capacity
136 Gbps
MAC Address
16K
Forwarding Rate
102 Mpps
Input Voltage
100V-240V, 50-60Hz
SDRAM
1GB
Jumbo Frame
9K
Flash Memory
512MB
Max. Power Consumption
45W
MTBF
200,000 Hours
Rack Space
1U
Packet Buffer
4MB
Dimensions (HxWxD)
1.73''x17.32''x11.02'' (44x440x280mm)
Power Supply
2 (1+1 Redundancy) Hot-swappable
Operating Temperature
0 to 50ºC (32 to 122°F)
Fan Number
3 (2+1 Redundancy) Built-in
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Airflow
Left-to-Right
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Cloud Platform Enables Unified Management of Branch Networks

Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.

1G Switch with High-speed 10G Uplink
1G SFP ports downlink for access layer, and 10G SFP+ ports for uplinks or virtual stacking to provide flexible network deployment.
BCM56170
Broadcom Chip
136 Gbps
Switching Capacity
102 Mpps
Forwarding Rate
Traditional 3-Tier Design of Core, Aggregation, and Access
1+1 Hot-Swappable Power Supplies and 2+1 Redundant Fans

The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with left-to-right airflow automatically adjust fan speed to reduce power consumption.

Voice VLAN Gives Priority to Guaranteeing VoIP Quality

Voice VLAN makes VoIP do not have to contend with all the broadcasts and other traffic from the data VLAN, ensuring it is transmitted preferentially, reducing packet loss and latency.

8 Units Virtual Stacking Improves Network Capacity
10G ports can be stacked via transceivers or DAC/AOC cables to increase port density, simplify management.
<50ms
Fault Recovery
Single IP
Simplify Management
LACP
Uplink Aggregation
QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Cloud-based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location
Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
WEB, CLI
Visual interface
System status at a glance
RJ45 Ports
24x 1000BASE-T
48x 1000BASE-T
8x 1000BASE-T
(8 combo)
SFP Ports
4x 1G SFP
(4 combo)
28x 1G SFP
48x 1G SFP
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
PoE Ports
Management Layer
L3
L3
L3
L3
Stacking
Up to 8 Units
Up to 8 Units
Up to 8 Units
Up to 8 Units
1+1 Hot-swappable Power Supplies
yesyesyesyes
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyes
Questions & Answers
Ask a question
All (22)Unanswered Question (1)Stacking (6)Airflow (2)Management (2)Warranty (2)Accessories (1)Battery (1)License (1)Operating System (1)Power Supply (1)Product Recommendation (1)Visio Stencils (1)
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
11
1
0
0
0

M***l

United States

December 12, 2023
5.0
I've been using this switch for a while now. It offers seamless connectivity and excellent throughput.
Verified Purchase
Helpful 0
Comment 0

C***y

Canada

November 16, 2023
5.0
So far, the switches are performing as we expected and meet our needs. We haven't encountered any challenges with the switches.
Verified Purchase
Helpful 1
Comment 0

L***y

Canada

October 16, 2023
4.0
Affordable fully managed L3 switch! This switch has an excellent web interface, fast heat dissipation, and is easy to use. So far, it is very reliable in my configuration.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed