Juniper Networks SFPP-10GE-LR compatible SFP+ transceiver supports up to 10km link lengths over LC duplex SMF fiber. This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3ae standards. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, enterprise wiring closet, service provider transport application, Radio & Baseband Unit, etc.
Click to open expanded view
Juniper Networks SFPP-10GE-LR Compatible SFP+ 10GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module
#11581
#11581
US$27.00
FS P/N: SFP-10GLR-31FS P/N: SFP-10GLR-31
13.9K Sold
1.7K Reviews
9 Questions
Transceiver Models:
Compatible Brands:
26029 in U.S. Warehouse, Get it by May 9, 2024
1708 in Global Warehouse, Get it by May 16, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground® on orders over US$79.00
Free Product Trial
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources
Juniper Networks SFPP-10GE-LR Compatible 10GBASE-LR SFP+ Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
Specifications
Juniper Networks Compatible
SFPP-10GE-LR
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-8.2~0.5dBm
Receiver Sensitivity
<-14.4dBm
Powerbudget
6.2dB
Receiver Overload
0.5dBm
Power Consumption
≤1W
Extinction Ratio
>3.5dB
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3ae, SFF-8472, SFF-8431, SFF-8432, SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Scenario 1
Scenario 2
Scenario 1
View products Scenario 2
View products Features
10G Connectivity for Data Center
Featured with 1W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Data Rate (Max) | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 1/10Gbps | 10Gbps |
Wavelength | 1310nm | — | — | 850nm | 850nm | 1310nm |
Cable Distance (Max) | 10km | 30m | 80m | 300m@OM3 400m@OM4 | 300m@OM3 400m@OM4 | 220m@OM3 300m@SMF |
Cable Type | SMF | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better | MMF | MMF | MMF/SMF |
TX Power | -8.2~-0.5dBm | — | — | -7.3~-1dBm | -7.3~-1dBm | -6.5~-0.5dBm |
Receiver Sensitivity | <-14.4dBm | — | — | <-11.1dBm | <-11.1dBm | < -8.4dBm |
Power Consumption | <1W | <2.5W | <1.8W | ≤0.6W (Typical) | ≤0.6W (Typical) | <1W |
Operating Temperature | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C |
Videos
Specifications
Juniper Networks SFPP-10GE-LR Compatible 10GBASE-LR SFP+ Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
Juniper Networks SFPP-10GE-LR compatible SFP+ transceiver supports up to 10km link lengths over LC duplex SMF fiber. This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3ae standards. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, enterprise wiring closet, service provider transport application, Radio & Baseband Unit, etc.
Specifications
Juniper Networks Compatible
SFPP-10GE-LR
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-8.2~0.5dBm
Receiver Sensitivity
<-14.4dBm
Powerbudget
6.2dB
Receiver Overload
0.5dBm
Power Consumption
≤1W
Extinction Ratio
>3.5dB
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3ae, SFF-8472, SFF-8431, SFF-8432, SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Scenario 1
Scenario 2
Scenario 1
View products Scenario 2
View products Features
10G Connectivity for Data Center
Featured with 1W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Data Rate (Max) | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 1/10Gbps | 10Gbps |
Wavelength | 1310nm | — | — | 850nm | 850nm | 1310nm |
Cable Distance (Max) | 10km | 30m | 80m | 300m@OM3 400m@OM4 | 300m@OM3 400m@OM4 | 220m@OM3 300m@SMF |
Cable Type | SMF | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better | MMF | MMF | MMF/SMF |
TX Power | -8.2~-0.5dBm | — | — | -7.3~-1dBm | -7.3~-1dBm | -6.5~-0.5dBm |
Receiver Sensitivity | <-14.4dBm | — | — | <-11.1dBm | <-11.1dBm | < -8.4dBm |
Power Consumption | <1W | <2.5W | <1.8W | ≤0.6W (Typical) | ≤0.6W (Typical) | <1W |
Operating Temperature | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C |
Videos
Questions & Answers
Customer Reviews
Resources
US$27.00
26029 in U.S. Warehouse
1708 in Global Warehouse