Back to Product
C***a
United Kingdom
21 Nov 2021
Easy to set up. It supports H.265 decoding, which really takes up a lot of memory, but I still added a 4TB hard drive. I have been using this NVR for a few weeks and I have no problems so far, so I can recommend it.
Verified Purchase
Helpful 0
Comment 0G***n
Australia
19 Nov 2021
The quality of the NVR of FS is very good. I used it for the project, and it can connect to nine cameras. The video display is very clear. The transmission speed is also very fast, there is no lag, and the video can be played back and the function is very complete, and it also perfectly supports the third-party ONIVF protocol.
Verified Purchase
Helpful 0
Comment 0N***t
United States
15 Nov 2021
The NVR makes it easy to record video, look at it live on the pc, and playback all your footage. The playback is pretty simple but easy to use. Again there are too many options to go through them all but I think you will find this has most of what you would want.
I think this is a good all-around NVR.
Fair price, nice features, 9 channels, easy to set up, and easy to use and view playback.
I think this is a good all-around NVR.
Fair price, nice features, 9 channels, easy to set up, and easy to use and view playback.
Verified Purchase
Helpful 0
Comment 0R***e
United States
10 Nov 2021
This NVR with the security hard drive is a great product! Was extremely easy to add the cameras without much effort. It can review recordings via the app, the internet, or at the NVR. I also have a video doorbell from another company, and the image is slow to pull up compared to this, which is almost immediate while traveling or at home via the phone.
Verified Purchase
Helpful 0
Comment 0C***s
United States
21 Oct 2021
For someone with 9 or fewer cameras, I would highly recommend this system. Setting this up out of the box was easy for me to do. This was my first ever NVR purchase. I have 9 cameras on this system. I was able to set them up easily. The UI on the NVR is ok. Simple to learn but I think all you need for your first NVR with 9 or fewer cameras. Playing back recordings is very easy. I noticed some choppiness but very little. If you have any issues simply follow the instructions and you should get through any problems with ease. I have this unit in my office with 2 other computers running and you cannot hear the computers but you can hear the NVR. For the less than $300, I paid for this unit it is a solid beginner NVR and will help you keep an eye on your property.
Verified Purchase
Helpful 0
Comment 0